Heavy-Duty Linear Guide Roller HVB-053 Fixed Concentric for Hevi-Rail HVR-S
Fixed concentric heavy-duty linear guide roller for the HVR-S U-channel. The 52.5mm OD combined roller carries both radial and axial loads and uses case-hardened S450J2 MOD carbon steel for durable service in demanding linear-motion applications. It can be paired with the adjustable HVBEA-453 roller in a two-rail system to remove play, correct alignment, and set preload. This helps the carriage move securely without binding, even where shock loads or fabrication tolerances make perfect rail alignment difficult. Rail and HVPS-1 flange plate are sold separately.
- Fixed concentric heavy-duty linear guide roller
- Adjustable mate: HVBEA-453
- Use adjustable roller to remove play and set preload
- 52.5mm OD; case-hardened S450J2 MOD carbon steel
- Matches HVR-S U-type linear guide rail
- Static radial load: 5.23kN (0.58 US ton-force)
- Static axial load: 1.68kN (0.18 US ton-force)
- Operating temperature: -30°C to 120°C (-22°F to 248°F)
- Rail and HVPS-1 flange plate sold separately


