Ball Screw Linear Actuator 8mmx2.5mmx150mm NEMA 14 Motor, Cylindrical Nut BSR08025TXR-0150-CSN-140-NNN-N
Ball Screw Linear Actuator optimized for applications requiring precise and compact linear motion solutions, includes a NEMA 14 motor and featuring a unique lead for specialized requirements. The screw has an 8mm diameter, a lead of 2.5mm and a length of 150mm.
- A specialized component of the miniature metric ball screw set.
- Diameter: 8 mm; Lead: 2.5 mm; Length: 150 mm.
- Includes a NEMA 14 motor.
- Compact and efficient cylindrical-style nut.
- Withstands static axial loads up to 2.144 kN.
- No preload with an alternative preload option.
- Fixed and floating machined journals available.
- Assembled by default, with a kit version available.
- Customizable for unique application demands.




