Ball Screw Assembly - External Threaded Nut BSR0602ATXR-0250-TRS-NNN-NNN-N 6mmx2mmx250mm
Miniature ball screw, 6mm diameter, 2mm lead, 250mm length, with a TRS cylindrical nut featuring right-facing external mounting threads. Unlike the smooth CNS nut with polymer wipers, the TRS nut mounts directly into a mating threaded component and has no wipers. The 2mm lead supports faster travel while still supporting fine positioning and controlled linear travel. The Grade 10 precision-rolled screw provides accurate motion across its length. The standard-fit nut has up to 0.05mm backlash; you can use the custom configurator to select a transitional-fit nut with no more than 0.008mm backlash for reduced play and more responsive direction changes.
- TRS cylindrical nut with right-facing external threads
- External threads allow direct mounting into a mating threaded component
- Unlike the smooth CNS nut with polymer wipers, the TRS nut has no wipers
- 6mm-diameter Grade 10 precision-rolled ball screw
- 2mm lead for fine positioning and controlled travel
- Compact mounting design for precision equipment and automation systems
- Left-facing threaded nut available through the custom configurator
- Custom screw lengths available through the configurator
- Standard-fit nut: maximum backlash of 0.05mm
- Optional transitional-fit nut: maximum 0.008mm backlash and 3% preload
