Heavy Duty Linear Rail HVR-6-1500 - U-Channel 1500mm for Hevi-Rail Linear Guide Roller HVB-063
Heavy-duty linear rail, U-channel size 6, with a 1500mm length and 201.5mm rail width for the PBC Linear Hevi-Rail® linear guide system. Designed for HVB-063 concentric and HVBEA-463 eccentric adjustable guide rollers, this structural steel channel can serve as both the guide rail and part of the supporting machine structure. Made from 18MnNb6 steel for high-load material handling, lifting, telescoping systems and other demanding industrial applications. Rail only; rollers and mounting components are sold separately.
- Heavy-duty Hevi-Rail® size 6 linear rail
- Compatible with HVB-063 and HVBEA-463 guide rollers
- 1500mm length × 201.5mm rail width
- U-channel structural steel construction
- Size 6 system static load ratings: 59.20kN radial and 18.50kN axial
- 18MnNb6 steel: 430N/mm² yield strength and 550–770N/mm² tensile strength
- Brinell hardness: 160–210 HB
- Interchangeable Hevi-Rail® components simplify maintenance and replacement
- Ideal for heavy material handling, lifting and long-travel applications
- Rail only — guide rollers and mounting components sold separately
