Heavy-Duty Linear Guide Roller HVB-062 Fixed Concentric for Hevi-Rail Linear Rail HVR-5
Fixed Heavy Duty Linear Roller Bearing with a 123mm diameter, part of the Hevi-Rail Linear Guide system, designed to handle substantial axial and radial loads. Compatible with the Hevi-Rail Linear Rail HVR-5 U-Type. The roller bearing is crafted from case-hardened S450J2 MOD. carbon steel, offering durability, while easily interchangeable components help minimize downtime.
- Matches Hevi-Rail Linear Rail HVR-5 U-Type
- Roller Bearing Only (rail & flange plate HVP4-1 sold separately)
- Radial Maximum Static Load: 33.9 kN/3.81 US Ton-Force
- Axial Maximum Static Load: : 10.6 kN/1.19 US Ton-Force
- Fixed and Adjustable versions available
- Operating temperature: -30°C to 120°C (-22°F to 248°F)
- Easily interchangeable components minimize downtime


