Ball Screws and Lead Screws

Ball Screws and Lead Screws

Ball screws and lead screws are threaded steel rods that convert rotary motion into linear motion using a matching load-carrying nut that moves and positions a load along a straight axis. Ball screws use recirculating ball bearings that roll between helical raceway grooves in the rod and nut to reduce friction and provide high efficiency, accuracy, and load capacity, while lead screws use direct sliding contact between matching threads on the rod and nut for simpler, more cost-effective linear motion. In a typical system, the rod rotates while the nut travels axially without rotating; other designs rotate the nut while the rod moves axially. The direction of travel depends on thread handedness and rotation direction, while screw lead—the axial distance traveled per full revolution—and rotational speed determine how far and how fast the nut or rod moves.

PBC Linear ball screws use helical grooves to guide recirculating ball bearings through the nut, providing low-friction linear motion with high efficiency and accurate, repeatable travel. Made in the USA from precision-rolled 1050 steel, PBC Linear ball screws are available in 6mm, 8mm, and 10mm diameters with 1mm, 2mm, and 2.5mm leads, providing six metric diameter-and-lead combinations. Matching ball screw nuts are available in cylindrical and flanged configurations and use a multi-liner ball-return system to continuously recirculate the balls, with polymer seals helping protect the internal rolling elements from contamination.

Lead screws use direct sliding contact between the threads of a steel rod and a matching nut to convert rotary motion into linear movement. PBC Linear PTFE-coated stainless steel lead screws provide corrosion resistance, low friction, low wear, and minimal coating flaking. Available in 6mm, 8mm, 10mm, 12mm, and 16mm diameters with a wide range of lead options, they can be paired with round, triangular, rectangular, or Constant-Force Anti-Backlash nuts to minimize axial play. Select PBC Linear ball screw and lead screw configurations are compatible with NEMA 08–23 motors or hand cranks, creating screw-driven linear actuators for compact positioning, adjustment, and automation applications.

More About Ball Screws and Lead Screws

Ways to Order

Catalog Preview
Web Catalog Web Catalog LS Catalog Download PDF BS Catalog Download PDF Video Video Features Features

Browse Categories

106 products
Lead Screw with a Round Anti-Backlash Nut and a 10mm diameter, 5mm lead, and a length of 508mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Round Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial pressure, reducing backlash by 2-4..
$132.41
Lead screw with a standard round nut, 508mm length, 10mm diameter, 5mm lead, and made of precision-rolled 300 Series stainless steel coated with PTFE to reduce friction and prevent flaking. With an exceptional lead accuracy of 0.003"/ft (76 µm/300 mm), the lead screw exceeds industry standards, providing improved straightness, a..
$121.23
Lead screw with a standard triangle nut, 10mm diameter, 1mm lead, 508mm length, and made of precision-rolled 300 Series stainless steel coated with PTFE to reduce friction and prevent flaking. With exceptional lead accuracy of 0.003"/ft (76 µm/300 mm) and precision straightening from the only automated CNC lead screw straightening..
$121.23
Lead screw with a standard round nut, 508mm length, 10mm diameter, 1mm lead, and made of precision-rolled 300 Series stainless steel coated with PTFE to reduce friction and prevent flaking. With an exceptional lead accuracy of 0.003"/ft (76 µm/300 mm), the lead screw exceeds industry standards, providing improved straightness, a..
$121.23
Lead Screw with a Round Anti-Backlash Nut featuring a 10mm diameter, 1mm lead, and a length of 508mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Round Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial pressure, reducing backlash by 2-4..
$132.41
Lead screw with a standard round nut, 254mm length, 12mm diameter, 5mm lead, and made of precision-rolled 300 Series stainless steel coated with PTFE to reduce friction and prevent flaking. With an exceptional lead accuracy of 0.003"/ft (76 µm/300 mm), the lead screw exceeds industry standards, providing improved straightness, a..
$72.57
Lead Screw with a Round Anti-Backlash Nut featuring a 12mm diameter, 5mm lead, and a length of 254mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Round Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial pressure, reducing backlash by 2-4..
$83.74
Lead screw with a standard triangle nut, 12mm diameter, 5mm lead, 254mm length, and made of precision-rolled 300 Series stainless steel coated with PTFE to reduce friction and prevent flaking. With exceptional lead accuracy of 0.003"/ft (76 µm/300 mm) and precision straightening from the only automated CNC lead screw straightening..
$72.57
Lead screw with a standard round nut, 254mm length, 12mm diameter, 1mm lead, and made of precision-rolled 300 Series stainless steel coated with PTFE to reduce friction and prevent flaking. With an exceptional lead accuracy of 0.003"/ft (76 µm/300 mm), the lead screw exceeds industry standards, providing improved straightness, a..
$72.57
Lead screw with a standard triangle nut, 12mm diameter, 1mm lead, 254mm length, and made of precision-rolled 300 Series stainless steel coated with PTFE to reduce friction and prevent flaking. With exceptional lead accuracy of 0.003"/ft (76 µm/300 mm) and precision straightening from the only automated CNC lead screw straightening..
$72.57
Lead Screw with a Round Anti-Backlash Nut featuring a 12mm diameter, 1mm lead, and a length of 254mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Round Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial pressure, reducing backlash by 2-4..
$83.74
Lead screw with a standard triangle nut, 10mm diameter, 5mm lead, 254mm length, and made of precision-rolled 300 Series stainless steel coated with PTFE to reduce friction and prevent flaking. With exceptional lead accuracy of 0.003"/ft (76 µm/300 mm) and precision straightening from the only automated CNC lead screw straightening..
$72.57
Lead Screw with a Round Anti-Backlash Nut featuring a 10mm diameter, 5mm lead, and a length of 254mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Round Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial pressure, reducing backlash by 2-4..
$83.74
Lead screw with a standard round nut, 254mm length, 10mm diameter, 5mm lead, and made of precision-rolled 300 Series stainless steel coated with PTFE to reduce friction and prevent flaking. With an exceptional lead accuracy of 0.003"/ft (76 µm/300 mm), the lead screw exceeds industry standards, providing improved straightness, a..
$72.57
Lead screw with a standard triangle nut, 10mm diameter, 1mm lead, 254mm length, and made of precision-rolled 300 Series stainless steel coated with PTFE to reduce friction and prevent flaking. With exceptional lead accuracy of 0.003"/ft (76 µm/300 mm) and precision straightening from the only automated CNC lead screw straightening..
$72.57
Lead Screw with a Round Anti-Backlash Nut featuring a 10mm diameter, 1mm lead, and a length of 254mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Round Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial pressure, reducing backlash by 2-4..
$83.74
Lead screw with a standard rectangle nut, 6mm diameter, 4mm lead, 254mm length, and made of precision-rolled 300 Series stainless steel coated with PTFE to reduce friction and prevent flaking. With exceptional lead accuracy of 0.003"/ft (76 µm/300 mm) and precision straightening from the only automated CNC lead screw straightening..
$68.83
Lead Screw with a Rectangle Anti-Backlash Nut featuring a 6mm diameter, 4mm lead, and a length of 254mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial pressure, reducing backlash by 2-4 times..
$80.44
Lead screw with a standard rectangle nut, 6mm diameter, 1mm lead, 254mm length, and made of precision-rolled 300 Series stainless steel coated with PTFE to reduce friction and prevent flaking. With exceptional lead accuracy of 0.003"/ft (76 µm/300 mm) and precision straightening from the only automated CNC lead screw straightening..
$68.83
Lead Screw with a Triangular Anti-Backlash Nut featuring a 12mm diameter, 5mm lead, and a length of 508mm, made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Triangular Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial pressure, reducing backlash by 2-4..
$122.57

Ball Screws and Lead Screws

106 products

Ball screws and lead screws are threaded steel rods that convert rotary motion into linear motion using a matching load-carrying nut that moves and positions a load along a straight axis. Ball screws use recirculating ball bearings that roll between helical raceway grooves in the rod and nut to reduce friction and provide high efficiency, accuracy, and load capacity, while lead screws use direct sliding contact between matching threads on the rod and nut for simpler, more cost-effective linear motion. In a typical system, the rod rotates while the nut travels axially without rotating; other designs rotate the nut while the rod moves axially. The direction of travel depends on thread handedness and rotation direction, while screw lead—the axial distance traveled per full revolution—and rotational speed determine how far and how fast the nut or rod moves.

PBC Linear ball screws use helical grooves to guide recirculating ball bearings through the nut, providing low-friction linear motion with high efficiency and accurate, repeatable travel. Made in the USA from precision-rolled 1050 steel, PBC Linear ball screws are available in 6mm, 8mm, and 10mm diameters with 1mm, 2mm, and 2.5mm leads, providing six metric diameter-and-lead combinations. Matching ball screw nuts are available in cylindrical and flanged configurations and use a multi-liner ball-return system to continuously recirculate the balls, with polymer seals helping protect the internal rolling elements from contamination.

Lead screws use direct sliding contact between the threads of a steel rod and a matching nut to convert rotary motion into linear movement. PBC Linear PTFE-coated stainless steel lead screws provide corrosion resistance, low friction, low wear, and minimal coating flaking. Available in 6mm, 8mm, 10mm, 12mm, and 16mm diameters with a wide range of lead options, they can be paired with round, triangular, rectangular, or Constant-Force Anti-Backlash nuts to minimize axial play. Select PBC Linear ball screw and lead screw configurations are compatible with NEMA 08–23 motors or hand cranks, creating screw-driven linear actuators for compact positioning, adjustment, and automation applications.


  • Ball Screw Diameters: 6, 8, and 10mm
  • Ball Screw Lead Sizes: 1, 2, and 2.5mm
  • Ball Screw Nut Fit: Standard and Transitional 
  • Ball Screw Nut Profiles: cylindrical, flanged and externally threaded cylindrical nuts
  • Lead Screw Diameters: 6, 8, 10, 12, and 16 mm
  • Lead Screw Lead Sizes: 1, 2, 2.5, 4, 5, 6, 8 , 10, 12, and 25mm
  • Lead Screws have round and triangular nuts
  • Lead Screws made of stainless steel with a PTFE coating to prevent flaking


More Features of Ball Screw & Lead Screw Assemblies

Frequently Asked Questions

What is a screw lead?
A screw lead is the distance a nut or screw moves axially in one full rotation. It is often confused with thread pitch, or the distance between adjacent threads measured along the screw. On a single-start screw, pitch equals lead; on multi-start screws, lead equals pitch multiplied by the number of thread starts.
What is the difference between screw pitch, screw start and screw lead?
Screw pitch is the axial distance between adjacent threads. A screw start is an independent thread path wrapped around the screw. Screw lead is the axial distance traveled in one full rotation. On a single-start screw, pitch and lead are the same. On multi-start screws, lead equals pitch multiplied by the number of starts.
What does axial movement mean?
Axial movement means motion along the lengthwise centerline of a shaft, screw, axle, or similar part. On a car or truck, axial movement would be motion along the axle from side to side, rather than spinning around it. In ball screw and lead screw systems, axial movement is the straight-line travel produced along the screw’s length.
What does NEMA mean?
NEMA refers to motor frame size standards from the National Electrical Manufacturers Association. In linear motion systems, NEMA sizes such as NEMA 08, 11, 17, or 23 describe the motor mounting face size, helping users match motors, mounts, and actuator assemblies.