Linear Guides

Linear Guides

Linear guides are motion systems that use one or more linear rails and guided carriages to support and accurately position loads along a single axis, providing one degree of freedom. The carriage moves along the rail using either rolling elements, such as ball bearings or rollers, or self-lubricating sliding surfaces. The linear rail provides the straight guide track, load support, and alignment required for controlled, low-friction linear movement.

Linear guides from PBC Linear are made in the USA around three core technologies—Gliding Surface Technology, V-Rail Technology, and Cam Roller Technology (CRT)—each optimized for specific application demands while maintaining high rigidity, alignment, and long travel. Gliding Surface Technology uses self-lubricating guides sliding on FrelonGold® liners to eliminate metal-to-metal contact, providing quiet, maintenance-free operation with strong resistance to extreme temperatures, dirt, debris, vibration, and washdown conditions, as used in Mini-Rail® miniature linear rail guides and Uni-Guide™ linear slides. V-Rail Technology uses hardened or stainless steel raceways with self-aligning V-wheels for smooth rolling motion and simplified alignment in systems such as V-Guide™ and IVT (Integral V Technology). Cam Roller Technology (CRT) uses rolling-element carriages on hardened raceways embedded within durable linear rails to support higher loads, longer travel, and higher speeds, as found in Commercial Rail, Redi-Rail®, and heavy-duty Hevi-Rail® systems. Recirculating ball profile rail guides provide high rigidity and load capacity for precision applications. In cantilevered load applications, adherence to the 2:1 binding rule remains an important design consideration, with rolling-element guides generally offering greater tolerance compared to sliding-contact systems.

More About Linear Guides

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features

Browse Categories

813 products
Miniature Linear Guide with a 20mm base width and 250mm length with a ceramic coated aluminum linear rail with a Precision Running Clearance. Leverages self-lubricating Simplicity® sliding bearing technology. Compatible carriage: MR20C 20mm base width and 250mm length ideal for compact applications Precision Series: 0.025-0.051mm running clearance carriage to rail..
$37.54
Double-Sealed Stainless Steel V-Wheel, 30mm diameter (Size 2) are permanently sealed and lubricated. V-Guide wheels are dual-row angular contact roller bearings offering low-friction guidance for linear motion in washdown applications. They can be used with internal or external 90-degree rails, as well as round shafts. Size 2 = 30mm diameter..
$104.72
Heavy-duty linear guide with two 24" parallel rail-supported 1" diameter shafts and a flat carriage plate riding on four sliding Simplicity® plain linear bearing pillow blocks. This assembly provides smooth, stable long-travel motion with excellent rigidity, vibration dampening, and shock resistance. Self-lubricating FrelonGOLD® liners deliver oil-free, maintenance-free operation in dirt,..
$1,785.16
Sealed and grooved cam roller (yoke-type cam follower) with a 7/8″ outer diameter (OD), made for track roller applications involving moderate loads and intermittent shock. Yoke not included. High-carbon chrome bearing steel material ensures reliable performance in harsh operating environments (up to 275°F / 135°C) while delivering smooth rolling contact..
$24.75
Fixed concentric cam roller featuring a 5/8" outer diameter and made for high temperatures. This stud cam follower is designed for easy mounting, making it ideal for a variety of cam or track roller applications that involve moderate loading and shock. It is especially recommended for scenarios where the stud..
$25.85
Sealed cam roller (yoke-type cam follower) with a 7/8″ outer diameter (OD), made for track roller applications involving moderate loads and intermittent shock. Yoke not included. High-carbon chrome bearing steel material ensures reliable performance in elevated operating environments (up to 275°F / 135°C) while delivering smooth rolling contact along cam..
$25.40
Tall Uni-Guide sliding linear guide with a 2000mm-long, 40mm-tall hard-coat anodized aluminum rail and a 100mm carriage for moving and accurately positioning loads. The underside of the carriage is lined with self-lubricating FrelonGOLD® PTFE-based bearing material that glides directly along the rail's angled surfaces, providing smooth, quiet motion through Gliding..
$475.52
Steel Linear Rail of 48" length with a black powder coat finish for hardened crown roller linear guides. The coating adds extra environmental protection. PAC2245 unpainted rails are also available. All rails are available in lengths 12", 24", 48" and 72". For a complete functional system, pair with these components..
$106.07
Steel Linear Rail of 12" length with a black powder coat finish for hardened crown roller linear guides. The coating adds extra environmental protection. PAC2245 unpainted rails are also available. All rails are available in lengths 12", 24", 48" and 72". For a complete functional system, pair with these components..
$26.93
V-Rail Stainless Steel Linear Rail, 72" long, matching Size 4 V-wheels (60mm diameter roller bearings sold separately). This undrilled solid v-groove rail is part of PBC Linear’s V-Guide series. Constructed from 400 series stainless steel, it is polished for a high-quality surface that minimizes friction and wear. Simple installation with..
$478.94
V-Rail Stainless Steel Linear Rail, 72" long, matching Size 3 V-wheels (45mm diameter roller bearings sold separately). This undrilled solid v-groove rail is part of PBC Linear’s V-Guide series. Constructed from 400 series stainless steel, it is polished for a high-quality surface that minimizes friction and wear. Simple installation with..
$327.78
V-Rail Stainless Steel Linear Rail, 48" long, matching Size 3 V-wheels (45mm diameter roller bearings sold separately). This undrilled solid v-groove rail is part of PBC Linear’s V-Guide series. Constructed from 400 series stainless steel, it is polished for a high-quality surface that minimizes friction and wear. Simple installation with..
$218.52
V-Rail Stainless Steel Linear Rail, 48" long, matching Size 2 V-wheels (30mm diameter roller bearings sold separately). This undrilled solid v-groove rail is part of PBC Linear’s V-Guide series. Constructed from 400 series stainless steel, it is polished for a high-quality surface that minimizes friction and wear. Simple installation with..
$131.10
V-Rail Stainless Steel Linear Rail, 24" long, matching Size 2 V-wheels (30mm diameter roller bearings sold separately). This undrilled solid v-groove rail is part of PBC Linear’s V-Guide series. Constructed from 400 series stainless steel, it is polished for a high-quality surface that minimizes friction and wear. Simple installation with..
$65.56
V-Rail Linear Rail, 48" long, pre-drilled, matching Size 4 V-wheels (these are 60mm diameter roller bearings sold separately). This v-groove rail is part of PBC Linear’s V-Guide series. Constructed from induction-hardened 1045 carbon steel, it is ground and polished for a high-quality surface that minimizes friction and wear. Pre-drilled with..
$165.00
V-Rail Linear Rail, 72" long, pre-drilled, matching Size 3 V-wheels (these are 45mm diameter roller bearings sold separately). This v-groove rail is part of PBC Linear’s V-Guide series. Constructed from induction-hardened 1045 carbon steel, it is ground and polished for a high-quality surface that minimizes friction and wear. Pre-drilled with..
$172.59
V-Rail Linear Rail, 48" long, pre-drilled, matching Size 2 V-wheels (these are 30mm diameter roller bearings sold separately). This v-groove rail is part of PBC Linear’s V-Guide series. Constructed from induction-hardened 1045 carbon steel, it is ground and polished for a high-quality surface that minimizes friction and wear. Pre-drilled with..
$74.92
V-Rail Linear Rail, 24" long, pre-drilled, matching Size 2 V-wheels (these are 30mm diameter roller bearings sold separately). This v-groove rail is part of PBC Linear’s V-Guide series. Constructed from induction-hardened 1045 carbon steel, it is ground and polished for a high-quality surface that minimizes friction and wear. Pre-drilled with..
$37.46
V-Rail Linear Rail, 48" long, matching Size 4 V-wheels (these are 60mm diameter roller bearings sold separately). This v-groove rail is part of PBC Linear’s V-Guide series. Constructed from induction-hardened 1045 carbon steel, it is ground and polished for a high-quality surface that minimizes friction and wear. Simple installation with..
$137.35
V-Rail Linear Rail, 72" long, matching Size 4 V-wheels (these are 60mm diameter roller bearings sold separately). This v-groove rail is part of PBC Linear’s V-Guide series. Constructed from induction-hardened 1045 carbon steel, it is ground and polished for a high-quality surface that minimizes friction and wear. Simple installation with..
$206.02

Linear Guides

813 products

Linear guides are motion systems that use one or more linear rails and guided carriages to support and accurately position loads along a single axis, providing one degree of freedom. The carriage moves along the rail using either rolling elements, such as ball bearings or rollers, or self-lubricating sliding surfaces. The linear rail provides the straight guide track, load support, and alignment required for controlled, low-friction linear movement. 

Linear guides from PBC Linear are made in the USA around three core technologies—Gliding Surface Technology, V-Rail Technology, and Cam Roller Technology (CRT)—each optimized for specific application demands while maintaining high rigidity, alignment, and long travel. Gliding Surface Technology uses self-lubricating guides sliding on FrelonGold® liners to eliminate metal-to-metal contact, providing quiet, maintenance-free operation with strong resistance to extreme temperatures, dirt, debris, vibration, and washdown conditions, as used in Mini-Rail® miniature linear rail guides and Uni-Guide™ linear slides. V-Rail Technology uses hardened or stainless steel raceways with self-aligning V-wheels for smooth rolling motion and simplified alignment in systems such as V-Guide™ and IVT (Integral V Technology). Cam Roller Technology (CRT) uses rolling-element carriages on hardened raceways embedded within durable linear rails to support higher loads, longer travel, and higher speeds, as found in Commercial Rail, Redi-Rail®, and heavy-duty Hevi-Rail® systems. Recirculating ball profile rail guides provide high rigidity and load capacity for precision applications. In cantilevered load applications, adherence to the 2:1 binding rule remains an important design consideration, with rolling-element guides generally offering greater tolerance compared to sliding-contact systems.

Features and Specifications of Linear Guide Types

Cam Roller Linear Guides
V-Rail Linear Guide Systems
Gliding Surface Linear Guides
Linear Actuators (Linear Guides with Motors or Hand Cranks)

Frequently Asked Questions

What are linear guides?
Linear guides are mechanical systems that support and control motion along a straight path using rails and moving carriages. They are designed to carry loads with controlled friction, alignment, and stability over a defined travel distance in both industrial and automation applications.
How do linear guides work?
Linear guides use either sliding or rolling contact between a carriage and a rail to enable motion. Sliding systems rely on low-friction liner materials that eliminate metal-to-metal contact, while rolling systems use wheels or recirculating ball elements to reduce resistance and support higher speeds or loads.
What is the difference between sliding and rolling linear guides?
Sliding linear guides use self-lubricating surfaces that eliminate metal on metal contact to provide quiet, maintenance-free operation and perform well in dirty or harsh environments. Rolling linear guides use wheels or ball bearings to achieve lower friction, higher speeds, and greater load capacity for precision applications.
Which linear guide is best for dirty or contaminated environments?
Sliding-contact linear guides are generally better for dirty or contaminated environments because they are less sensitive to debris and do not rely on exposed rolling elements. Many designs use engineered liners that continue to operate reliably even with dirt, moisture, or washdown conditions.
Which linear guide is best for high precision applications?
Recirculating ball profile rail guides are commonly used for high precision applications because they provide high rigidity, repeatability, and load capacity with minimal deflection under load.
What are V-groove linear guides?
V-groove linear guides use V-shaped wheels that run along matching rails or raceways. This design allows for self-alignment, smooth motion, and tolerance of minor misalignment, making installation easier in many industrial systems.
What are cam roller linear guides?
Cam roller linear guides use rolling-element wheels mounted on bearings that travel along hardened raceways. They are designed to handle higher loads, longer travel distances, and higher speeds in demanding industrial and material handling applications.
Do linear guides require lubrication?
Rolling-element linear guides typically require periodic lubrication to maintain performance and service life, while sliding-contact guides often use self-lubricating materials that reduce or eliminate the need for external lubrication.
What factors should be considered when selecting a linear guide?
Key factors include load capacity, speed, required precision, environmental conditions, installation alignment, and maintenance requirements, as well as whether the application benefits more from sliding or rolling contact technology.
What is the difference between linear guides and linear bearings?
Linear guides use rail-based systems with integrated carriages to provide higher rigidity, alignment, and longer travel, while linear bearings are typically mounted on round shafts and used as individual components in simpler or more compact designs.