V-Guide Double-Sealed Stainless Steel V-Wheel VWSSXD2 Size 2 - Diameter: 30mm

Double-Sealed Stainless Steel V-Wheel, 30mm diameter (Size 2) are permanently sealed and lubricated. V-Guide wheels are dual-row angular contact roller bearings offering low-friction guidance for linear motion in washdown applications. They can be used with internal or external 90-degree rails, as well as round shafts.

  • Size 2 = 30mm diameter
  • 440 stainless steel construction
  • Double sealed and lubricated
  • Designed for use in washdown applications
  • Matches VRS2 and VRSD2 V-Guide linear rails
  • Precision dual row bearing construction

3D Models

TypeFileFormatLink
3dVWSSXD2.stepSTEP AP214View
cadVWSSXD2.x_tSolidWorks >=2006Download
$104.72
This quantity could qualify for bulk pricing.
Configure Custom Features
Details
Dimensions
Videos
Resources

Product Details

Double-Sealed Stainless Steel V-Wheel, 30mm diameter (Size 2) are permanently sealed and lubricated. V-Guide wheels are dual-row angular contact roller bearings offering low-friction guidance for linear motion in washdown applications. They can be used with internal or external 90-degree rails, as well as round shafts.
  • Size 2 = 30mm diameter
  • 440 stainless steel construction
  • Double sealed and lubricated
  • Designed for use in washdown applications
  • Matches VRS2 and VRSD2 V-Guide linear rails
  • Precision dual row bearing construction
  • Product Dimensions

    Approx. Weightwidthlengthheight
    0.09 lbs0.44 in0 in1.21 in
    Linear Guides
    Linear Guides
    Cam Roller Technology Overview
    Cam Roller Technology Overview
    Motion Control in Washdown Applications
    Motion Control in Washdown Applications

    3D Models

    STEP AP214
    3dView
    SolidWorks >=2006
    cadDownload

    Catalogs & Datasheets

    Bishop Wisecarver DualVee Interchange Chart
    datasheetOpen Link
    CRT Catalog - Roller Bearings and Linear Guideways
    catalogOpen Link

    News & Blogs

    Linear Guide Comparison: IVT vs V-Guide
    blogOpen Link
    Combating Environmental Issues With PBC Linear Guidance Solutions
    blogOpen Link
    Optimize Linear Bearings Guides for Washdown Applications
    blogOpen Link
    V-Guides: An Economic Choice to Long-Lasting Linear Motion
    newsOpen Link
    Compare Your Linear Guide System: IVT Vs. V-Guides
    newsOpen Link
    Rail Systems for Very Long Travel Applications
    blogOpen Link
    Flexibility in Linear Motion helps Customers Choose the Perfect Profile
    blogOpen Link
    Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
    blogOpen Link
    Overview of Linear Guides in Motion Design
    blogOpen Link
    Top Design Considerations for Cantilevered and Telescoping Apps
    blogOpen Link
    A Guide to Roller Bearings Lubrication
    blogOpen Link
    Calculating the life of Roller Bearings in Linear Motion
    blogOpen Link

    Customers also purchased