V-Wheel V-Roller Bearing

V-Wheels for V-Rail Linear Guides

  • Wheel Diameters: 20, 30, 45, 60 mm
  • Static Radial Load: 1,140 – 9,100 N (256 – 2,045 lb)
  • Dynamic Radial Load: 2,280 – 14,313 N (513 – 3,305 lb)
  • Bearing: Dual-row angular contact, permanently sealed and lubricated
  • Seal Options: Shielded, 304 stainless steel, or nitrile rubber
  • Wheel Materials: 52100 bearing steel or 420 stainless steel
  • Max Temperature: 80 °C (176 °F)

V-wheels are precision cam roller bearings with a v-shaped running surface designed to travel along matching linear rails (v-rails), 90-degree tracks, or compatible round shaft surfaces. Such v-roller linear guide systems are one major guide style alongside round shaft guides, other cam roller guides, ball bearing guides, and gliding linear slides. PBC Linear V-Wheels for the V-Guide® series of linear guides use a dual-row angular contact bearing design for strong load handling, smooth travel, and reliable performance in guided motion assemblies. Available in 20mm, 30mm, 45mm, and 60mm outside diameters, they are offered in several material and sealing variants: standard VW wheels use 52100 bearing steel with shielded protection for applications with minimal contamination; VWS wheels add permanent sealing and lubrication for lower-maintenance operation and improved protection from dust and moisture; VWSS wheels use 440 stainless steel for corrosion resistance; and VWSSXD wheels add double-sealed stainless steel construction for harsher environments requiring additional contaminant protection. Compatible concentric and eccentric 303 stainless steel bushings allow fixed positioning or fine preload adjustment during installation.

Catalog Preview
Web Catalog Web Catalog Video Quote Configure
Configure Custom (opens in a new tab)

Filter

Filter Results

Products (16)

V-Wheels
Size 1 — 20 mm (3/4")
Size 2 — 30 mm (1-1/4")
Size 3 — 45 mm (1-3/4")
Size 4 — 60 mm (2-1/4")

*Full dimensions shown on individual product pages

Part No.SizeOuter Dia.BearingMaterialPriceActions
VWSS1Size 1 — 20 mm (3/4") 20 mm Sealed Stainless 420 stainless steel $47.45 Shop
VWSSXD1Size 1 — 20 mm (3/4") 20 mm Double-Sealed Stainless 420 stainless steel $74.40 Shop
VW1Size 1 — 20 mm (3/4") 20 mm Shielded 52100 bearing steel $27.09 Shop
VWS1Size 1 — 20 mm (3/4") 20 mm Sealed 52100 bearing steel $29.52 Shop
VWSS2Size 2 — 30 mm (1-1/4") 30 mm Sealed Stainless 420 stainless steel $53.37 Shop
VWSSXD2Size 2 — 30 mm (1-1/4") 30 mm Double-Sealed Stainless 420 stainless steel $104.72 Shop
VW2Size 2 — 30 mm (1-1/4") 30 mm Shielded 52100 bearing steel $32.66 Shop
VWS2Size 2 — 30 mm (1-1/4") 30 mm Sealed 52100 bearing steel $33.83 Shop
VWSS3Size 3 — 45 mm (1-3/4") 45 mm Sealed Stainless 420 stainless steel $76.44 Shop
VWSSXD3Size 3 — 45 mm (1-3/4") 45 mm Double-Sealed Stainless 420 stainless steel $151.27 Shop
VW3Size 3 — 45 mm (1-3/4") 45 mm Shielded 52100 bearing steel $42.54 Shop
VWS3Size 3 — 45 mm (1-3/4") 45 mm Sealed 52100 bearing steel $44.26 Shop
VWSS4Size 4 — 60 mm (2-1/4") 60 mm Sealed Stainless 420 stainless steel $108.93 Shop
VWSSXD4Size 4 — 60 mm (2-1/4") 60 mm Double-Sealed Stainless 420 stainless steel $206.39 Shop
VW4Size 4 — 60 mm (2-1/4") 60 mm Shielded 52100 bearing steel $60.92 Shop
VWS4Size 4 — 60 mm (2-1/4") 60 mm Sealed 52100 bearing steel $62.16 Shop
Need a size or option not listed? Configure Custom