Linear Ball Bearing - Bushing

Linear Ball Bushings

Cylindrical linear ball bearings for round steel shafts use recirculating steel balls to provide low-friction rolling element motion along a straight-line axis with one degree of freedom. Compared with plain bearings, they are better suited for higher speeds, longer strokes, and overhanging cantilevered loads where the 2:1 binding rule can be a concern. Linear ball bearings from PBC Linear use heat-treated alloy steel shells for durability, precision steel balls for smooth travel, resin retainers for reduced noise, and standard double seals to help keep contaminants out. Available configurations include closed, adjustable, open, self-aligning, double-size, and compact thin-wall designs, with the IP Series for inch sizes, EP Series for ISO metric sizes, JP Series for JIS metric sizes, IPS Series for self-aligning inch bearings, and KHP Series for compact thin-wall ISO metric bearings. Inch, ISO metric, and JIS metric sizes are offered from 1/4" to 2" and 5mm to 50mm, with dimensional interchangeability to industry standards and PBC Linear Simplicity® plain linear bearings. These bearings operate across temperatures from -4°F to +176°F (-20°C to +80°C). Pillow block and flanged linear ball bearing assemblies are listed separately for applications that require mounted housings.

More About Linear Ball Bushings

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features

Browse Categories

137 products
Linear ball bearing with a 1.5" ID, self-aligning and closed-shelled, featuring a heat-treated alloy steel shell for durability and a resin retainer polymer cage for reduced noise. The self-aligning ball-track design helps accommodate minor shaft and housing misalignment, while the low coefficient of friction supports smooth, high-speed linear motion. Linear..
$103.81
Linear ball bearing with a 1.25" ID, self-aligning and closed-shelled, featuring a heat-treated alloy steel shell for durability and a resin retainer polymer cage for reduced noise. The self-aligning ball-track design helps accommodate minor shaft and housing misalignment, while the low coefficient of friction supports smooth, high-speed linear motion. Linear..
$74.02
Double linear ball bearing, closed, with a 2" inner diameter (ID). The twin-size format equals two standard linear ball bearings mounted back-to-back for added stability. Its ball bearing design provides a low coefficient of friction and offers an advantage in cantilevered applications where plain bearings may be limited by the..
$233.62
Linear ball bearing, double-sized and closed, with a 50mm ID JIS Metric, featuring a double wide heat-treated alloy steel shell for greater durability and higher load capacity under cantilevered conditions. Double seals add protection, a low coefficient of friction enables higher speeds, and a resin retainer polymer cage reduces noise...
$240.93
Double linear ball bearing, closed, with a 50mm ID (inner diameter). Featuring a heat-treated alloy steel shell for durability, a resin retainer polymer cage for reduced noise and a low coefficient of friction for speed. Handles cantilevered loads better than plain bearings, overcoming the 2:1 binding ratio limitation of plain..
$236.45
Double linear ball bearing, closed, with a 1.5" inner diameter (ID). The twin-size format equals two standard linear ball bearings mounted back-to-back for added stability. Its ball bearing design provides a low coefficient of friction and offers an advantage in cantilevered applications where plain bearings may be limited by the..
$136.58
Linear ball bearing, double-sized and closed, with a 40mm ID JIS Metric, featuring a double wide heat-treated alloy steel shell for greater durability and higher load capacity under cantilevered conditions. Double seals add protection, a low coefficient of friction enables higher speeds, and a resin retainer polymer cage reduces noise...
$136.42
Double linear ball bearing, closed, with a 40mm ID (inner diameter). Featuring a heat-treated alloy steel shell for durability, a resin retainer polymer cage for reduced noise and a low coefficient of friction for speed. Handles cantilevered loads better than plain bearings, overcoming the 2:1 binding ratio limitation of plain..
$136.94
Adjustable linear ball bearing, closed, with a 2" inner diameter (ID). The adjustable split shell design lets users fine-tune fit and running clearance for smooth, accurate linear motion with a low coefficient of friction. Its ball bearing design offers an advantage in cantilevered applications where plain bearings may be limited..
$274.62
Adjustable linear ball bearing with a 50mm ID JIS Metric, featuring a flexible slit along the side that provides adaptability for imperfect or worn shafts. A standard-sized heat-treated alloy steel shell enhances durability and load capacity, especially in cantilevered applications. Double seals add protection, a low coefficient of friction enables higher..
$125.80
Linear ball bearing, closed shell, with a 50mm ID JIS Metric, featuring a standard-sized heat-treated alloy steel shell that enhances durability and load capacity. Recommended over plain bearings in cantilevered applications as the 2:1 binding rule does not apply. Double seals add protection, a low coefficient of friction enables higher..
$102.93
Adjustable Linear Ball Bearing with a 50mm ISO Metric ID (inner diameter). This adjustable round shaft bushing would be used when working with an old shaft or an old machine, or any other environment where parts are not perfectly made. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4"..
$125.22
Closed Linear Ball Bearing with a 50mm ISO Metric ID (inner diameter). This closed round shaft bushing is a popular choice for cantilevered applications in relatively clean environments with minimal debris.  ISO Metric Series - Closed shell for end-supported shaftsHandles cantilevered loads better than plain bearings Temperature Range: -4/+176°F (-20/+80°C)..
$104.70
Linear ball bearing, open shelled, with a 2" inner diameter (ID). The open design allows use with supported shafting while the ball bearing design provides smooth, accurate linear motion with a low coefficient of friction. It offers an advantage in cantilevered applications where plain bearings may be limited by the..
$151.15
Double linear ball bearing, closed, with a 1.25" inner diameter (ID). The twin-size format equals two standard linear ball bearings mounted back-to-back for added stability. Its ball bearing design provides a low coefficient of friction and offers an advantage in cantilevered applications where plain bearings may be limited by the..
$114.27
Linear ball bearing, open, with a 50mm ID (inner diameter). Featuring a heat-treated alloy steel shell for durability, a resin retainer polymer cage for reduced noise and a low coefficient of friction for speed. Handles cantilevered loads better than plain bearings, overcoming the 2:1 binding ratio limitation of plain bearings...
$135.45
Linear ball bearing, open shelled, with a 50mm ID JIS Metric, featuring a standard-sized heat-treated alloy steel shell that enhances durability and load capacity. Recommended over plain bearings in cantilevered applications as the 2:1 binding rule does not apply. Double seals add protection, a low coefficient of friction enables higher..
$131.10
Adjustable linear ball bearing, closed, with a 1.5" inner diameter (ID). The adjustable split shell design lets users fine-tune fit and running clearance for smooth, accurate linear motion with a low coefficient of friction. Its ball bearing design offers an advantage in cantilevered applications where plain bearings may be limited..
$157.19
Adjustable linear ball bearing with a 40mm ID JIS Metric, featuring a flexible slit along the side that provides adaptability for imperfect or worn shafts. A standard-sized heat-treated alloy steel shell enhances durability and load capacity, especially in cantilevered applications. Double seals add protection, a low coefficient of friction enables..
$70.40
Linear ball bearing, closed shell, with a 40mm ID JIS Metric, featuring a standard-sized heat-treated alloy steel shell that enhances durability and load capacity. Recommended over plain bearings in cantilevered applications as the 2:1 binding rule does not apply. Double seals add protection, a low coefficient of friction enables higher..
$60.38

Linear Ball Bushings

137 products

Cylindrical linear ball bearings for round steel shafts use recirculating steel balls to provide low-friction rolling element motion along a straight-line axis with one degree of freedom. Compared with plain bearings, they are better suited for higher speeds, longer strokes, and overhanging cantilevered loads where the 2:1 binding rule can be a concern. Linear ball bearings from PBC Linear use heat-treated alloy steel shells for durability, precision steel balls for smooth travel, resin retainers for reduced noise, and standard double seals to help keep contaminants out. Available configurations include closed, adjustable, open, self-aligning, double-size, and compact thin-wall designs, with the IP Series for inch sizes, EP Series for ISO metric sizes, JP Series for JIS metric sizes, IPS Series for self-aligning inch bearings, and KHP Series for compact thin-wall ISO metric bearings. Inch, ISO metric, and JIS metric sizes are offered from 1/4" to 2" and 5mm to 50mm, with dimensional interchangeability to industry standards and PBC Linear Simplicity® plain linear bearings. These bearings operate across temperatures from -4°F to +176°F (-20°C to +80°C). Pillow block and flanged linear ball bearing assemblies are listed separately for applications that require mounted housings.

 

Key Features of Linear Ball Bearings:

  • Interchangeability: Compatible with industry standards and PBC Linear Simplicity bearings.
  • Material: High-quality heat-treated alloy steel shells with a low coefficient of friction.
  • Self-Lubricating: Maintenance-free operation with FrelonGOLD®, Frelon J, and Frelon W liners.
  • Durability: Resin retainers for reduced noise and double seals included as standard.
  • Temperature Range: Suitable for environments ranging from -4°F to +176°F (-20°C to +80°C).
  • Designs: Available in closed, adjustable, open, wide, and compact thin-wall configurations.
  • Size Ranges: Available from 1/4" to 2" (Imperial) and 5 mm to 50 mm (Metric and JIS).


Linear Ball Bearing Product Variants:

  • IP Series (Inch): Closed, adjustable, and open models for traditional imperial measurements.
  • EP Series (ISO Metric): Closed, adjustable, and open designs tailored for European standards.
  • JP Series (JIS Metric): Closed, adjustable, and open types for Asian standards.
  • IPS Series (Inch): Self-aligning models for increased tolerance to misalignment.
  • KHP Series (ISO Metric): Compact thin-wall bearings for space-sensitive applications.
  • Wide Series (Inch and Metric): Double-length versions for increased load capacities.