Linear Ball Bearing - Bushing

Linear Ball Bushings

Cylindrical linear ball bearings for round steel shafts use recirculating steel balls to provide low-friction rolling element motion along a straight-line axis with one degree of freedom. Compared with plain bearings, they are better suited for higher speeds, longer strokes, and overhanging cantilevered loads where the 2:1 binding rule can be a concern. Linear ball bearings from PBC Linear use heat-treated alloy steel shells for durability, precision steel balls for smooth travel, resin retainers for reduced noise, and standard double seals to help keep contaminants out. Available configurations include closed, adjustable, open, self-aligning, double-size, and compact thin-wall designs, with the IP Series for inch sizes, EP Series for ISO metric sizes, JP Series for JIS metric sizes, IPS Series for self-aligning inch bearings, and KHP Series for compact thin-wall ISO metric bearings. Inch, ISO metric, and JIS metric sizes are offered from 1/4" to 2" and 5mm to 50mm, with dimensional interchangeability to industry standards and PBC Linear Simplicity® plain linear bearings. These bearings operate across temperatures from -4°F to +176°F (-20°C to +80°C). Pillow block and flanged linear ball bearing assemblies are listed separately for applications that require mounted housings.

More About Linear Ball Bushings

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features

Browse Categories

137 products
Closed Linear Ball Bearing with a 30mm ID (inner diameter). Heat treated allow steel shell for durability, low coefficient of friction for speed and resin retainer for quiet motion. ISO Metric Series - Closed shell for end-supported shafts Handles cantilevered loads better than plain bearings Temperature Range: -4/+176°F (-20/+80°C) Variant..
$51.33
Linear ball bearing, open shelled, with a 30mm ID JIS Metric, featuring a standard-sized heat-treated alloy steel shell that enhances durability and load capacity. Recommended over plain bearings in cantilevered applications as the 2:1 binding rule does not apply. Double seals add protection, a low coefficient of friction enables higher..
$64.09
Open Linear Ball Bearing, Self-Aligning, with a 1" ID and a low coefficient of friction. Constructed with a heat-treated alloy steel shell, the resin retainer effectively reduces noise during operation, while double seals are included as standard at no additional cost. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: from 1/4"..
$65.46
Adjustable linear ball bearing, closed, with a 3/4" inner diameter (ID). The adjustable split shell design lets users fine-tune fit and running clearance for smooth, accurate linear motion with a low coefficient of friction. Its ball bearing design offers an advantage in cantilevered applications where plain bearings may be limited..
$44.41
Double linear ball bearing, closed, with a 12mm ID (inner diameter). Featuring a heat-treated alloy steel shell for durability, a resin retainer polymer cage for reduced noise and a low coefficient of friction for speed. Handles cantilevered loads better than plain bearings, overcoming the 2:1 binding ratio limitation of plain..
$33.28
Adjustable Linear Ball Bearing with a 16mm ISO Metric ID (inner diameter). The slit down the side provides just the right leeway for adjusting. Temperature Range: -4/+176°F (-20/+80°C) Variant ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric  Interchangeable: Size interchangeable with industry standards and our..
$20.37
Thin-walled linear ball bearing, 16mm ID, 24mm OD and 30mm length, with a closed design for compact linear motion systems where radial space is limited. Recirculating balls run within a slim heat-treated alloy steel shell, while a polymer resin retainer guides the balls and helps reduce operating noise and friction...
$14.76
Thin-walled linear ball bearing with an 8mm bore, 15mm OD and 24mm length, designed for compact linear motion applications where radial space is limited. The closed shell protects the internal recirculating ball system from contamination. Its low-friction ball design is well suited for cantilevered loads because it is not subject..
$11.69
Closed linear ball bearing with a 1" ID, self-aligning, featuring a heat-treated alloy steel shell and resin retainer for reduced noise. It offers a low coefficient of friction, includes double seals at no extra cost, and operates from -4°F to 176°F (-20°C to 80°C). Variants available in sizes from 1/4"..
$52.52
Closed linear ball bearing with a 3/4" ID, self-aligning, featuring a heat-treated alloy steel shell and resin retainer for reduced noise. It offers a low coefficient of friction, includes double seals at no extra cost, and operates from -4°F to 176°F (-20°C to 80°C). Variants available in sizes from 1/4"..
$32.68
Linear ball bearing, closed, with a 2" inner diameter (ID). Its ball bearing design provides high speed linear motion with a low coefficient of friction and offers an advantage in cantilevered applications where plain bearings may be limited by the 2:1 binding rule. The heat-treated alloy steel shell provides durability,..
$108.31
Double linear ball bearing, closed, with a 30mm ID (inner diameter). Featuring a heat-treated alloy steel shell for durability, a resin retainer polymer cage for reduced noise and a low coefficient of friction for speed. Handles cantilevered loads better than plain bearings, overcoming the 2:1 binding ratio limitation of plain..
$118.02
Linear ball bearing, open, with a 40mm ID (inner diameter). Featuring a heat-treated alloy steel shell for durability, a resin retainer polymer cage for reduced noise and a low coefficient of friction for speed. Handles cantilevered loads better than plain bearings, overcoming the 2:1 binding ratio limitation of plain bearings...
$74.50
Double linear ball bearing, closed, with a 1" inner diameter (ID). The twin-size format equals two standard linear ball bearings mounted back-to-back for added stability. Its ball bearing design provides a low coefficient of friction and offers an advantage in cantilevered applications where plain bearings may be limited by the..
$68.08
Linear ball bearing, open shelled, with a 1.25" inner diameter (ID). The open design allows use with supported shafting while the ball bearing design provides smooth, accurate linear motion with a low coefficient of friction. It offers an advantage in cantilevered applications where plain bearings may be limited by the..
$74.18
Linear ball bearing, closed shell, with a 30mm ID JIS Metric, featuring a standard-sized heat-treated alloy steel shell that enhances durability and load capacity. Recommended over plain bearings in cantilevered applications as the 2:1 binding rule does not apply. Double seals add protection, a low coefficient of friction enables higher..
$51.30
Linear ball bearing, open, with a 30mm ID (inner diameter). Featuring a heat-treated alloy steel shell for durability, a resin retainer polymer cage for reduced noise and a low coefficient of friction for speed. Handles cantilevered loads better than plain bearings, overcoming the 2:1 binding ratio limitation of plain bearings...
$64.38
Double linear ball bearing, closed, with a 3/4" inner diameter (ID). The twin-size format equals two standard linear ball bearings mounted back-to-back for added stability. Its ball bearing design provides a low coefficient of friction and offers an advantage in cantilevered applications where plain bearings may be limited by the..
$38.15
Double linear ball bearing, closed, with a 5/8" inner diameter (ID). The twin-size format equals two standard linear ball bearings mounted back-to-back for added stability. Its ball bearing design provides a low coefficient of friction and offers an advantage in cantilevered applications where plain bearings may be limited by the..
$34.18
Linear ball bearing, open shelled, with a 1" inner diameter (ID). The open design allows use with supported shafting while the ball bearing design provides smooth, accurate linear motion with a low coefficient of friction. It offers an advantage in cantilevered applications where plain bearings may be limited by the..
$44.42

Linear Ball Bushings

137 products

Cylindrical linear ball bearings for round steel shafts use recirculating steel balls to provide low-friction rolling element motion along a straight-line axis with one degree of freedom. Compared with plain bearings, they are better suited for higher speeds, longer strokes, and overhanging cantilevered loads where the 2:1 binding rule can be a concern. Linear ball bearings from PBC Linear use heat-treated alloy steel shells for durability, precision steel balls for smooth travel, resin retainers for reduced noise, and standard double seals to help keep contaminants out. Available configurations include closed, adjustable, open, self-aligning, double-size, and compact thin-wall designs, with the IP Series for inch sizes, EP Series for ISO metric sizes, JP Series for JIS metric sizes, IPS Series for self-aligning inch bearings, and KHP Series for compact thin-wall ISO metric bearings. Inch, ISO metric, and JIS metric sizes are offered from 1/4" to 2" and 5mm to 50mm, with dimensional interchangeability to industry standards and PBC Linear Simplicity® plain linear bearings. These bearings operate across temperatures from -4°F to +176°F (-20°C to +80°C). Pillow block and flanged linear ball bearing assemblies are listed separately for applications that require mounted housings.

 

Key Features of Linear Ball Bearings:

  • Interchangeability: Compatible with industry standards and PBC Linear Simplicity bearings.
  • Material: High-quality heat-treated alloy steel shells with a low coefficient of friction.
  • Self-Lubricating: Maintenance-free operation with FrelonGOLD®, Frelon J, and Frelon W liners.
  • Durability: Resin retainers for reduced noise and double seals included as standard.
  • Temperature Range: Suitable for environments ranging from -4°F to +176°F (-20°C to +80°C).
  • Designs: Available in closed, adjustable, open, wide, and compact thin-wall configurations.
  • Size Ranges: Available from 1/4" to 2" (Imperial) and 5 mm to 50 mm (Metric and JIS).


Linear Ball Bearing Product Variants:

  • IP Series (Inch): Closed, adjustable, and open models for traditional imperial measurements.
  • EP Series (ISO Metric): Closed, adjustable, and open designs tailored for European standards.
  • JP Series (JIS Metric): Closed, adjustable, and open types for Asian standards.
  • IPS Series (Inch): Self-aligning models for increased tolerance to misalignment.
  • KHP Series (ISO Metric): Compact thin-wall bearings for space-sensitive applications.
  • Wide Series (Inch and Metric): Double-length versions for increased load capacities.