Eliminating Stalls on Injection Machines

Details

Retrofit or OEM:

Retrofit

Industries:

Problem:

An  installed linear bearing assembly had to adjust a 300 lbs system vertically and horizontally. the strain of the load caused the original linear motion assembly to put extra load on the system and pre-maturely shutoff. 

Solution:

 Hevi-Rail bearings are designed to provide medium-accuracy linear guidance under high radial or axial loads. They effectively disperse loads throughout the bearing to handle up to 60 tons.