Linear Sleeve Bearing - Round Flange PSF0610-04 Bushing ID: 3/8″ Length: 1/2″

Simplicity® Plain Linear Sleeve Bearing with a 3/8" inner diameter and a length of 1/2" with a round flanged end mount. This closed plain bushing is designed for both linear and rotational movement. The self-lubricating, maintenance-free bearing liner is FrelonGold® by default, ensuring long-lasting performance in extremely hot and/or dirty environments without fear of catastrophic failure. 

  • Temperature Rating: -400°F/+400°F or -240°C/204°C
  • Variant ID Sizes: Available from 3/16” to 3” Inches, 6mm to 60mm Metric
  • Optional liners: Corrosive chemical resistant Frelon®J + FDA compliant Frelon®W
  • Shell Material: Aluminum Alloy
  • Outer Diameter (OD) is 5/8"
  • Vibration Damping: Ensures smooth and quiet operation

3D Models

TypeFileFormatLink
3dPSF0610-04.htmlhtmlView
cadPSF0610-04.x_tSolidWorks >=2006Download
$19.23
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

weightwidthlengthheight
0.01 lbs0.88 in0.49 in0.88 in

Additional Dimensions

Category Dimensions
Simplicity Plain Bearing Overview
Simplicity Plain Bearing Overview
Simplicity 60 Plus Shafting and Bearing Matched for Performance
Simplicity 60 Plus Shafting and Bearing Matched for Performance
How to Install the Right Simplicity Linear Bearing
How to Install the Right Simplicity Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
How to Properly Lubricate a Plain Linear Bearing
Custom Bearings Project
Custom Bearings Project
Custom Hillman Case Study DOD
Custom Hillman Case Study DOD

3D Models

SolidWorks >=2006
cadDownload
html
3dView

Catalogs & Datasheets

SIMPLICITY Self-Lubricated Linear Bearings Datasheet
datasheetOpen Link
SIMPLICITY Self-Lubricated Linear Bearings Chemical Reaction Chart
datasheetOpen Link
Simplicity Linear Bearings Chemical Chart
datasheetOpen Link
Simplicity Linear Plain Bearings
datasheetOpen Link

News & Blogs

The Science of Simplicity Self-Lubricating Linear Plain Bearings
blogOpen Link
Simplicity Bearings - Designed to Last
blogOpen Link
Withstand the test of time with Simplicity® Bearings
newsOpen Link
The Simplicity® Bearing: Meeting All Packaging Needs without Fail
newsOpen Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
Ball-bearing vs. Plane Bearing Technology in Heavy Wash-down
newsOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link
Plain vs Ball Bushings in Washdown Environments
blogOpen Link
PBC Linear’s Guide for Approved Bearing Inspection Methods
blogOpen Link
Closed Simplicity Linear Bearings
blogOpen Link
Welding and Automotive Manufacturing
blogOpen Link
Simplicity Keeps Automotive Welding Line Running
newsOpen Link
Automation in the Automotive Industry
blogOpen Link
Washdown Bottling Automation
blogOpen Link
Simplicity Sleeve Bearing and Flange Bearing Installation
blogOpen Link
Formula SAE Design
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
Streamlining Automotive Airbag Production
blogOpen Link