Flanged Sleeve Bearing

Flanged Sleeve Bearings

Flanged sleeve bearings integrate a standard bushing with a projecting rim and thrust washer to ensure secure mounting in confined spaces, thus reducing part counts for linear motion applications. The flange acts as a built-in shoulder for positioning, retention, and light axial support, making these bearings useful where compact installation and controlled placement are important. These American made flanged bushings support linear, rotary, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner along the inner diameter. The liner provides low-friction, maintenance-free performance while helping dampen vibration for smooth, quiet operation in demanding environments with dirt, heat, shock, or continuous vibration. Shell material options include standard aluminum and FDA-compliant stainless steel. FrelonGOLD® is the standard liner for general-purpose use, with optional liner materials available for specialized applications. The sleeve bearing lineup includes PS inch and PSM metric unflanged bearings, as well as PSF inch and PSFM metric flanged bearings.

More About Flanged Sleeve Bearings

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features
44 products
Round flanged sleeve bearing, 1" ID, 1.25" OD and 1.5" length with a closed lightweight aluminum alloy shell. This Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease and reduces maintenance in harsh operating conditions. Built for environments where heat, dirt,..
$38.76
Round flanged sleeve bearing, 3/4" ID, 1" OD and 1" length with a closed lightweight aluminum alloy shell. This Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease and reduces maintenance in harsh operating conditions. Built for environments where heat, dirt,..
$24.43
Round flanged sleeve bearing, 1.5" ID, 1.75" OD and 2" length with a closed lightweight aluminum alloy shell. This Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease and reduces maintenance in harsh operating conditions. Built for environments where heat, dirt,..
$73.30
Simplicity® Flanged Plain Linear Sleeve Bearing with a 1/4" inner diameter and a length of 1/2" with a round flange end mount. This closed plain bushing is designed for both linear and rotational movement. The self-lubricating, maintenance-free bearing liner is FrelonGold® by default, ensuring performance in hot and/or dirty environments..
$18.81
Simplicity® Plain Linear Sleeve Bearing with a 1/2" inner diameter and a length of 1" with a round flanged end mount. This closed plain bushing is designed for both linear and rotational movement. The self-lubricating, maintenance-free bearing liner is FrelonGold®, ensuring durable performance in hot or dirty environments without catastrophic..
$21.68
Simplicity® Plain Linear Sleeve Bearing with a 1/2" inner diameter and 3/4" length, with a round flanged end mount. This closed plain bushing is designed for both linear and rotational movement. The self-lubricating, maintenance-free bearing liner is FrelonGold®, ensuring durable performance in hot or dirty environments without catastrophic failure. Temperature..
$21.24
Flanged Plain Linear Sleeve Bearing with a 3/16" inner diameter and a length of 1/2" with a round flange end mount. This closed plain bushing is designed for both linear and rotational movement. The self-lubricating, maintenance-free bearing liner is FrelonGold® by default, ensuring performance in hot and/or dirty environments without..
$13.92
Round flanged sleeve bearing, 20mm ID, 26mm OD and 20mm length with a closed lightweight aluminum alloy shell. This Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease and reduces maintenance in harsh operating conditions. Built for environments where heat, dirt,..
$42.53
Round flanged sleeve bearing, 2" ID, 2.25" OD and 3" length with a closed lightweight aluminum alloy shell. This Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease and reduces maintenance in harsh operating conditions. Built for environments where heat, dirt,..
$99.75
Simplicity® Plain Linear Sleeve Bearing with a 5/8" inner diameter and 3/4" length, with a round flanged end mount. This closed plain bushing is designed for both linear and rotational movement. The self-lubricating, maintenance-free bearing liner is FrelonGold®, ensuring durable performance in hot or dirty environments without catastrophic failure. Temperature..
$20.96
Round flanged sleeve bearing, 3/8" ID, 5/8" OD and 3/4" length with a closed lightweight aluminum alloy shell. This Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease and reduces maintenance in harsh operating conditions. Built for environments where heat, dirt,..
$19.36
Round flanged sleeve bearing, 3" ID, 3.25" OD and 3.5" length with a closed lightweight aluminum alloy shell. This Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease and reduces maintenance in harsh operating conditions. Built for environments where heat, dirt,..
$203.80
Simplicity® Plain Linear Sleeve Bearing with a 3/8" inner diameter and a length of 1/2" with a round flanged end mount. This closed plain bushing is designed for both linear and rotational movement. The self-lubricating, maintenance-free bearing liner is FrelonGold® by default, ensuring long-lasting performance in extremely hot and/or dirty..
$19.23
Round flanged sleeve bearing, 1/4" ID, 3/8" OD and 1/4" length with a closed lightweight aluminum alloy shell. This Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease and reduces maintenance in harsh operating conditions. Built for environments where heat, dirt,..
$13.88
Round flanged sleeve bearing, 1.25" ID, 1.5" OD and 2" length with a closed lightweight aluminum alloy shell. This Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease and reduces maintenance in harsh operating conditions. Built for environments where heat, dirt,..
$56.60
Simplicity® Plain Linear Sleeve Bearing with a 7/16" inner diameter and 3/4" length, with a round flanged end mount. This closed plain bushing is designed for both linear and rotational movement. The self-lubricating, maintenance-free bearing liner is FrelonGold®, ensuring durable performance in hot or dirty environments without catastrophic failure. Temperature..
$18.12
Simplicity® Plain Linear Sleeve Bearing with a 1/2" inner diameter and 1/2" length, with a round flanged end mount. This closed plain bushing is designed for both linear and rotational movement. The self-lubricating, maintenance-free bearing liner is FrelonGold®, ensuring durable performance in hot or dirty environments without catastrophic failure. Temperature..
$20.54
Simplicity® Plain Linear Sleeve Bearing with a 1/4" inner diameter and a length of 3/8" with a round flanged end mount. This closed plain bushing is designed for both linear and rotational movement. The self-lubricating, maintenance-free bearing liner is FrelonGold® by default, ensuring long-lasting performance in extremely hot and/or dirty..
$14.25
Round flanged sleeve bearing, 1.75" ID, 2" OD and 3" length with a closed lightweight aluminum alloy shell. This Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease and reduces maintenance in harsh operating conditions. Built for environments where heat, dirt,..
$87.95
Round flanged sleeve bearing, 35mm ID, 45mm OD and 35mm length with a closed lightweight aluminum alloy shell. This Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease and reduces maintenance in harsh operating conditions. Built for environments where heat, dirt,..
$69.30
44 products

Flanged Sleeve Bearings

44 products

Flanged sleeve bearings integrate a standard bushing with a projecting rim and thrust washer to ensure secure mounting in confined spaces, thus reducing part counts for linear motion applications. The flange acts as a built-in shoulder for positioning, retention, and light axial support, making these bearings useful where compact installation and controlled placement are important. These flanged bushings support linear, rotary, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner along the inner diameter. The liner provides low-friction, maintenance-free performance while helping dampen vibration for smooth, quiet operation in demanding environments with dirt, heat, shock, or continuous vibration. Shell material options include standard aluminum and FDA-compliant stainless steel. FrelonGOLD® is the standard liner for general-purpose use, with optional liner materials available for specialized applications. The sleeve bearing lineup includes PS inch and PSM metric unflanged bearings, as well as PSF inch and PSFM metric flanged bearings.

  • Shell material options include aluminum and FDA compliant stainless steel.
  • The FrelonGold® liner provides vibration damping along with lubrication
  • Optional liners include Frelon®J for corrosive environments + Frelon®W for FDA compliance
  • Static Load Capacities up to 31,000 lb (137 kN) 
  • Bushing ID sizes: 4.76 mm (0.19 in) to 76.2 mm (3 in)