Plain Linear Sleeve Bearings

Premium Bonded Self-Lubricating Liner

Sleeve bearings are small, thin-walled plain bearings that create a low-friction running surface between a shaft and the surrounding housing or machine structure. Also called sleeve bushings, they help guide and support linear, rotary, or oscillating motion while reducing wear, noise, vibration, and the need for ongoing lubrication. Depending on the bearing type, this low-friction performance may come from a bonded liner on the inside diameter or from a self-lubricating material used throughout the bearing body.

A flange is a raised rim or shoulder at one end of a sleeve bearing. It can help locate the bearing in a housing, provide a built-in stop during installation, or offer light axial support where the application requires it. Unflanged sleeve bearings do not include this shoulder and instead use a straight cylindrical profile, making them useful where space is limited or where the bearing needs to sit flush within the assembly.

The Simplicity sleeve bearing family at PBC Linear includes PS inch and PSM metric unflanged bearings, as well as PSF inch and PSFM metric flanged bearings.

PS, PSF, PSM, and PSFM Series Plain Linear Sleeve Bearings deliver a durable, high-performance solution for linear and rotary motion applications where precision, reliability, and low maintenance are critical. Each bearing features a sturdy aluminum shell, with optional stainless steel available for added corrosion resistance or FDA-compliant applications. The bonded, self-lubricating Frelon® liner enables oil-free operation, helps extend service life, and provides vibration damping for smooth, quiet performance.

Standard FrelonGOLD® is used for general-purpose applications, while optional Frelon®J is available for corrosive chemical resistance and Frelon®W is available for FDA-compliant applications. These sleeve bearings operate across a wide temperature range of -240°C to 204°C (-400°F to 400°F), support static load capacities up to 166,000 lb (740 kN), and allow maximum speeds up to 8 m/s (315 in/s).

The product family is available in inch sizes from 3/16 in to 4 in, ISO metric sizes from 5 mm to 80 mm, and JIS sizes. Standard ID clearance is 0.0005 in per side, with compensated clearance of 0.0015 in per side available for applications requiring additional running clearance. Standard and self-aligning outside diameter options help prevent binding and support use with end-supported shafting.

Designed for size interchangeability with linear ball bearings and some bronze bushings, PBC Linear sleeve bearings are available with features such as O-ring grooves, retaining ring grooves, seal options, and optional external lubrication. Seal materials include nitrile rubber, urethane, and Viton® for bearing IDs of 1/2 in or 20 mm and larger. The PS and PSF series are available only in closed-shell configurations, providing a robust bearing platform for demanding linear and rotary motion environments.

Learn more about the benefits of the proprietary, self-lubricating Frelon® liner from PBC Linear

Benefits of Plain Linear Sleeve Bearings:

  • Size Interchangeability: Compatible with bronze bushings, Babbitt bearings, and “DU” style bearings.
  • Compact Design: Ideal for tight spaces, providing high performance and longevity.
  • Material Options: Available in standard Aluminum and optional Stainless Steel shells.
  • Liner Choices: FrelonGOLD® standard liner with Frelon J & Frelon W as alternatives.
  • Self-Lubricating: Ensures oil-free operation for ease of maintenance.
  • Temperature Range: Capable of operating within -400° F to +400° F for both Imperial and Metric series.
  • Vibration Dampening: Reduces noise and increases lifespan of the machinery.
  • Installation: Easy to install by press fitting or slip fitting with epoxy.
  • Customization: Special orders to meet unique application requirements are available upon request.

PS (Inch) Sleeve Linear Plain Bearings

PS (Inch) Sleeve Linear Plain Bearings

With inner diameters spanning from 3/16” to 3”, the Inch Sleeve Linear Plain Bearings provide unparalleled adaptability to accommodate various equipment specifications. Boasting impressive static load capacities of up to 31,336 lb (137 kN), these sleeve bearings exemplify robustness and reliability, ensuring steadfast performance in the face of challenging operational demands. 

NameNominal ID (in)Nominal OD (in)Shaft Diameter (in)Static Load (lbs)LengthShop Link
PS0305-023/165/163/16130130Shop Now
PS0305-043/165/163/16272272Shop Now
PS0406-021/43/81/4174174Shop Now
PS0406-031/43/81/4268268Shop Now
PS0406-041/43/81/4362362Shop Now
PS0610-043/85/83/8542542Shop Now
PS0610-063/85/83/8824824Shop Now
PS0710-067/165/87/16962962Shop Now
PS0812-041/23/41/2722722Shop Now
PS0812-061/23/41/21,0981,098Shop Now
PS0812-081/23/41/21,4741,474Shop Now
PS1014-065/87/85/81,3721,372Shop Now
PS1014-085/87/85/81,8421,842Shop Now
PS1216-083/41.003/42,2102,210Shop Now
PS1216-103/41.003/42,7772,777Shop Now
PS1620-121.001.251.004,4464,446Shop Now
PS2024-161.251.501.257,4347,434Shop Now
PS2428-161.501.751.508,9188,918Shop Now
PS2832-241.752.001.7515,65815,658Shop Now
PS3236-242.002.252.0017,89417,894Shop Now
PS4044-242.502.752.5022,36422,364Shop Now
PS4852-283.003.253.0031,33631,336Shop Now

PSM (ISO Metric) Sleeve Linear Plain Bearings

PSM (ISO Metric) Sleeve Linear Plain Bearings

The Metric Sleeve Linear Plain Bearings are available in a spectrum of popular metric sizes, catering to a broad array of linear applications. With inner diameters ranging from 6 mm to 60 mm, they offer unparalleled versatility in accommodating various shaft sizes. Despite their compact design, these sleeve bearings boast static load capacities of up to 74 kN (16,000 lbs), ensuring steadfast performance even under demanding conditions. 

NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)LengthShop Link
PSM0610-066.0410.036745745Shop Now
PSM0610-106.0410.0361,2361,236Shop Now
PSM0812-088.0512.0481,3141,314Shop Now
PSM0812-128.0512.0481,9811,981Shop Now
PSM0814-088.0514.0481,3141,314Shop Now
PSM0814-128.0514.0481,9811,981Shop Now
PSM1014-1010.0514.04102,0592,059Shop Now
PSM1014-1610.0514.04103,2953,295Shop Now
PSM1216-1212.0516.04122,9612,961Shop Now
PSM1216-1612.0516.04123,9623,962Shop Now
PSM1519-1615.0519.05154,9424,942Shop Now
PSM1620-1216.0620.05163,9623,962Shop Now
PSM1620-1616.0620.05165,2765,276Shop Now
PSM1620-2516.0620.05168,2378,237Shop Now
PSM2025-1620.0625.05166,5906,590Shop Now
PSM2025-2020.0625.05208,2378,237Shop Now
PSM2025-2520.0625.052010,29610,296Shop Now
PSM2025-3020.0625.052012,35612,356Shop Now
PSM2530-2025.0730.052510,29610,296Shop Now
PSM2530-2525.0730.052512,86512,865Shop Now
PSM2530-3025.0730.052515,45415,454Shop Now
PSM2535-2525.0735.062512,86512,865Shop Now
PSM2535-3525.0735.062518,02318,023Shop Now
PSM3035-2530.0735.063015,45415,454Shop Now
PSM3035-3030.0735.063018,53318,533Shop Now
PSM3040-3530.0740.063021,63221,632Shop Now
PSM3040-5030.0740.063030,88930,889Shop Now
PSM3545-2535.0845.053518,02318,023Shop Now
PSM3545-4035.0845.053528,83028,830Shop Now
PSM3545-5035.0845.053536,04736,047Shop Now
PSM4050-3040.0850.064024,71124,711Shop Now
PSM4050-4040.0850.064032,94832,948Shop Now
PSM5060-3550.1060.085036,04736,047Shop Now
PSM5060-5050.1060.085051,48251,482Shop Now
PSM6070-6060.1070.086074,13374,133Shop Now

PSF (Inch) Flanged Sleeve Linear Plain Bearing

PSF (Inch) Flanged Sleeve Linear Plain Bearing

Featuring inner diameters ranging from 3/16” to 3”, the Inch Flanged Sleeve Linear Plain Bearings offer unmatched adaptability to suit diverse equipment specifications. The integrated flanged bearing design combines standard bushing with a thrust washer, simplifying the design and reducing part counts. These bearings showcase remarkable static load capacities of up to 31,336 lb (137 kN), epitomizing resilience and dependability to deliver unwavering performance even in demanding operational scenarios. 

NameNominal ID (in)Nominal OD (in)Shaft Diameter (in)Static Load (lbs)LengthShop Link
PSF0305-023/165/163/16130130Shop Now
PSF0305-043/165/163/16272272Shop Now
PSF0406-021/43/81/4174174Shop Now
PSF0406-031/43/81/4268268Shop Now
PSF0406-041/43/81/4362362Shop Now
PSF0610-043/85/83/8542542Shop Now
PSF0610-063/85/83/8824824Shop Now
PSF0710-067/165/87/16962962Shop Now
PSF0812-041/23/41/2722722Shop Now
PSF0812-061/23/41/21,0981,098Shop Now
PSF0812-081/23/41/21,4741,474Shop Now
PSF1014-065/87/85/81,3721,372Shop Now
PSF1014-085/87/85/81,8421,842Shop Now
PSF1216-083/41.003/42,2102,210Shop Now
PSF1620-121.001.251.004,4464,446Shop Now
PSF2024-161.251.501.257,4347,434Shop Now
PSF2428-161.501.751.508,9188,918Shop Now
PSF2832-241.752.001.7515,65815,658Shop Now
PSF3236-242.002.252.0017,89417,894Shop Now
PSF4044-242.502.752.5022,36422,364Shop Now
PSF4852-283.003.253.0031,33631,336Shop Now

PSFM (ISO Metric) Flanged Sleeve Linear Plain Bearing

PSFM (ISO Metric) Flanged Sleeve Linear Plain Bearing

The Metric Flanged Sleeve Linear Plain Bearings come in a range of widely used metric sizes, making them suitable for a diverse range of linear applications. Featuring inner diameters from 6 mm to 50 mm, they provide unmatched versatility to accommodate different shaft sizes. The integrated flanged bearing design merges a standard bushing with a thrust washer, streamlining the overall design and decreasing the number of individual parts required. Despite their compact build, these sleeve bearings demonstrate impressive static load capacities of up to 51 kN (11,574 lbs), guaranteeing reliable performance even in challenging environments. 

NameNominal ID (mm)Nominal OD (mm)Shaft Diameter (mm)Static Load (N)LengthShop Link
PSFM0610-066.0410.036745745Shop Now
PSFM0610-106.0410.03101,2361,236Shop Now
PSFM0812-068.0512.048981981Shop Now
PSFM0812-088.0512.0481,3141,314Shop Now
PSFM0812-128.0512.0481,9811,981Shop Now
PSFM1016-0810.0516.04101,6471,647Shop Now
PSFM1016-1010.0516.04102,0592,059Shop Now
PSFM1016-1610.0516.04103,2953,295Shop Now
PSFM1218-0812.0518.04121,9811,981Shop Now
PSFM1218-1212.0518.04122,9612,961Shop Now
PSFM1519-1615.0519.04154,9424,942Shop Now
PSFM1620-1616.0620.05165,2765,276Shop Now
PSFM1620-2016.0620.05166,5906,590Shop Now
PSFM1620-2516.0620.05168,2378,237Shop Now
PSFM2026-2020.0626.05208,2378,237Shop Now
PSFM2026-3020.0626.052012,35612,356Shop Now
PSFM2530-2025.0630.052510,29610,296Shop Now
PSFM2530-2525.0630.052512,86512,865Shop Now
PSFM2530-3225.0630.052516,47416,474Shop Now
PSFM3038-3030.0738.063018,53318,533Shop Now
PSFM3545-3535.0845.053525,22125,221Shop Now
PSFM4050-4040.0850.064032,94832,948Shop Now
PSFM5060-5050.1060.085051,48251,482Shop Now