Linear Sleeve Bearing PSM6070-60 Bushing ID: 60mm Length: 60mm
Linear sleeve bearing with a 60mm ID, 70mm OD and a 60mm length, unflanged with a closed aluminum alloy shell. This Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease and reduces maintenance in harsh operating conditions. Built for environments where heat, dirt, vibration, shock loads, contamination, or washdowns can make ball bearings harder to maintain, the sleeve bearing design helps avoid catastrophic failure while providing smooth, quiet operation.
- Temperature rating: -400°F/+400°F or -240°C/+204°C
- Variant ID sizes available from 3/16" to 3" inch and 6mm to 60mm ISO Metric sizes
- Supports linear, rotational, and oscillating motion as a compact sleeve bearing
- Bonded, self-lubricating, maintenance-free FrelonGOLD® liner eliminates grease
- Vibration damping helps provide smoother, quieter operation in machinery
- Plain bearing design reduces sudden failure risk that can occur with ball bearings
- Optional Frelon®J liner for corrosive chemical use or non-contact food handling
- Optional FDA-compliant Frelon®W liner for applications with potential food-contact
- Optional 316 stainless steel shell for corrosion, washdowns or FDA-compliance
- Configure for a stainless steel shell if ordering a FrelonJ or FrelonW liner
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | PSM6070-60.x_t | SolidWorks >=2006 | Download |

