Sleeve Bearing - Unflanged

Sleeve Bearings - Unflanged

Sleeve bearings, also called sleeve bushings, are extremely thin-walled plain bearings designed to minimize friction and support smooth motion between shafts and surrounding machinery components; depending on the bearing design, they may use a bonded low-friction liner along the inner diameter or a self-lubricating material throughout. Sleeve bushings from PBC Linear use a bonded FrelonGOLD® liner along the inner diameter to provide low-friction, self-lubricating performance for linear, rotary, or oscillating movement. Some sleeve bearings include a flange, which is a raised rim or shoulder at one end of the bearing used for positioning, retention, or light thrust support. The products in this subcategory are unflanged, meaning they have a straight cylindrical profile without that flange. These unflanged sleeve bushings are designed for tight spaces and allow maintenance-free linear and rotational movement while helping reduce friction, wear, and vibration. They are well suited for harsh, dirty, shock-loaded, or high-temperature environments, with an operating temperature range of -400°F to +400°F (-240°C to +204°C).

More About Sleeve Bearings - Unflanged

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features
57 products
Sleeve bearing of 3/4" ID, 1" OD and 1" length, unflanged with a closed, lightweight aluminum alloy shell. This maintenance-free Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease in harsh operating conditions. Built for environments where heat, dirt, welding splatter,..
$18.32
Sleeve bearing of 8mm ID, 12mm OD and 12mm length, unflanged with a closed, lightweight aluminum alloy shell. This Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease and reduces maintenance in harsh operating conditions. Built for environments where heat, dirt,..
$11.82
Sleeve bearing of 1/4" ID, 3/8" OD and 1/2" length, unflanged with a closed, lightweight aluminum alloy shell. This maintenance-free Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease in harsh operating conditions. Built for environments where heat, dirt, welding splatter,..
$14.13
Sleeve bearing of 3/8" ID, 5/8" OD and 3/4" length, unflanged with a closed, lightweight aluminum alloy shell. This maintenance-free Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease in harsh operating conditions. Built for environments where heat, dirt, welding splatter,..
$14.53
Sleeve bearing of 1" ID, 1.25" OD and 1.5" length, unflanged with a closed, lightweight aluminum alloy shell. This maintenance-free Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease in harsh operating conditions. Built for environments where heat, dirt, welding splatter,..
$29.04
Sleeve bearing of 3/16" ID, 5/16" OD and 1/4" length, unflanged with a closed, lightweight aluminum alloy shell. This maintenance-free Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease in harsh operating conditions. Built for environments where heat, dirt, welding splatter,..
$10.36
Sleeve bearing of 1/4" ID, 3/8" OD and 3/8" length, unflanged with a closed, lightweight aluminum alloy shell. This maintenance-free Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease in harsh operating conditions. Built for environments where heat, dirt, welding splatter,..
$10.70
Sleeve bearing of 6mm ID, 10mm OD and 6mm length, unflanged with a closed, lightweight aluminum alloy shell. This Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease and reduces maintenance in harsh operating conditions. Built for environments where heat, dirt,..
$12.89
Linear Sleeve Bearing with a 3" inner diameter, 3.5" length and closed aluminum alloy shell. This maintenance-free Simplicity® plain bushing is designed for both linear and rotational movement. The self-lubricating FrelonGold® bearing liner guarantees performance in extreme environments, including heat, dirt, and oscillation, eliminating the risk of catastrophic failure. Temperature..
$159.28
Sleeve bearing of 1/2" ID, 3/4" OD and 3/4" length, unflanged with a closed, lightweight aluminum alloy shell. This maintenance-free Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease in harsh operating conditions. Built for environments where heat, dirt, welding splatter,..
$16.10
Sleeve bearing of 1/4" ID, 3/8" OD and 1/4" length, unflanged with a closed, lightweight aluminum alloy shell. This maintenance-free Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease in harsh operating conditions. Built for environments where heat, dirt, welding splatter,..
$10.76
Sleeve bearing of 1.5" ID, 1.75" OD and 2" length, unflanged with a closed, lightweight aluminum alloy shell. This maintenance-free Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease in harsh operating conditions. Built for environments where heat, dirt, welding splatter,..
$49.26
Sleeve bearing of 5/8" ID, 7/8" OD and 3/4" length, unflanged with a closed, lightweight aluminum alloy shell. This maintenance-free Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease in harsh operating conditions. Built for environments where heat, dirt, welding splatter,..
$15.74
Linear Sleeve Bearing with a 5/8" inner diameter, 1" length and closed aluminum alloy shell. This maintenance-free Simplicity® plain bushing is designed for both linear and rotational movement. The self-lubricating FrelonGold® bearing liner guarantees performance in extreme environments, including heat, dirt, and oscillation, eliminating the risk of catastrophic failure. Temperature..
$17.41
Sleeve bearing of 1/2" ID, 3/4" OD and 1" length, unflanged with a closed, lightweight aluminum alloy shell. This maintenance-free Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease in harsh operating conditions. Built for environments where heat, dirt, welding splatter,..
$16.25
Sleeve bearing of 3/16" ID, 5/16" OD and 1/2" length, unflanged with a closed, lightweight aluminum alloy shell. This maintenance-free Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease in harsh operating conditions. Built for environments where heat, dirt, welding splatter,..
$11.55
Sleeve bearing of 6mm ID, 10mm OD and 10mm length, unflanged with a closed, lightweight aluminum alloy shell. This Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease and reduces maintenance in harsh operating conditions. Built for environments where heat, dirt,..
$10.82
Sleeve bearing of 8mm ID, 12mm OD and 8mm length, unflanged with a closed, lightweight aluminum alloy shell. This Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease and reduces maintenance in harsh operating conditions. Built for environments where heat, dirt,..
$11.39
Sleeve bearing of 1.75" ID, 2" OD and 3" length, unflanged with a closed, lightweight aluminum alloy shell. This maintenance-free Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease in harsh operating conditions. Built for environments where heat, dirt, welding splatter,..
$77.14
Linear Sleeve Bearing with a 2" inner diameter, 3" length and closed aluminum alloy shell. This maintenance-free Simplicity® plain bushing is designed for both linear and rotational movement. The self-lubricating FrelonGold® bearing liner guarantees performance in extreme environments, including heat, dirt, and oscillation, eliminating the risk of catastrophic failure. Temperature..
$90.85
57 products

Sleeve Bearings - Unflanged

57 products

Sleeve bearings, also called sleeve bushings, are extremely thin-walled plain bearings designed to minimize friction and support smooth motion between shafts and surrounding machinery components; depending on the bearing design, they may use a bonded low-friction liner along the inner diameter or a self-lubricating material throughout. Sleeve bushings from PBC Linear use a bonded FrelonGOLD® liner along the inner diameter to provide low-friction, self-lubricating performance for linear, rotary, or oscillating movement. Some sleeve bearings include a flange, which is a raised rim or shoulder at one end of the bearing used for positioning, retention, or light thrust support. The products in this subcategory are unflanged, meaning they have a straight cylindrical profile without that flange. These unflanged sleeve bushings are designed for tight spaces and allow maintenance-free linear and rotational movement while helping reduce friction, wear, and vibration. They are well suited for harsh, dirty, shock-loaded, or high-temperature environments, with an operating temperature range of -400°F to +400°F (-240°C to +204°C).

The unflanged product category includes PS inch-series bushings and PSM metric-series bushings, while flanged bushing part numbers are PSF for inch sizes and PSFM for metric sizes. Available bushing ID sizes range from 4.76 mm (0.19 in) to 76.2 mm (3 in). Optional liner materials include Frelon®J for corrosive chemical resistance and Frelon®W for FDA-compliant applications. The bearing shell can also be upgraded to stainless steel where additional corrosion resistance or FDA compliance is required.

  • Unflanged bushing part numbers are PS (inch) and PSM (metric)
  • Flanged bushing part numbers are PSF (inch) and PSFM (metric).
  • Optional liners: corrosive chemical-proof Frelon®J and FDA-compliant Frelon®W
  • Bearing shell is upgradeable to stainless steel for FDA compliance
  • Temperature Range: -400° F to 400° F (-240° C to 204° C)
  • Static Load Capacities up to 31,000 lb (137 kN)
  • Bushing ID sizes: 4.76 mm (0.19 in) to 76.2 mm (3 in)