Linear Sleeve Bearing - Round Flange PSF2024-16 Bushing ID: 1.25″ Length: 2″
Sleeve Bearing, round flanged with a 1.25" inner diameter, 2" length, and closed aluminum alloy shell. This maintenance-free Simplicity® plain bushing is designed for both linear and rotational movement. The self-lubricating bearing liner is FrelonGold®, ensuring durable performance in extreme (such as hot or dirty) environments without catastrophic failure.
- Temperature Rating: -400°F/+400°F or -240°C/204°C
- Variant ID Sizes: Available from 3/16” to 3” Inches, 6mm to 60mm Metric
- Optional Liners: Corrosive chemical resistant Frelon®J + FDA compliant Frelon®W
- Vibration Damping: Ensures smooth and quiet operation
- Outer Diameter: 1.5"
3D Models
Type | File | Format | Link |
---|---|---|---|
cad | PSF2024-16.x_t | SolidWorks >=2006 | Download |