Heavy Duty Linear Rail HVRI-11-1000 - Steel I-Channel 1000mm for Hevi-Rail Linear Guide Roller HVB-060
I-channel heavy-duty linear rail made from steel with a 1000mm length for Hevi-Rail® linear guide systems. Designed for use with HVB-060 roller bearings and HVBEA-460 eccentric adjustable assemblies, this rail provides a rugged track surface for high-capacity cam roller guidance in demanding industrial applications. The rail is made from 18MnNb6 ferritic steel with a 430 N/mm² yield strength, 550–770 N/mm² tensile strength, and 160–210 Brinell hardness. Hevi-Rail® guide components are interchangeable to support even force dispersion and flexible system configuration.
- I-channel heavy-duty linear rail for Hevi-Rail® linear guide systems
- 1000mm rail length
- Made from 18MnNb6 ferritic steel
- Yield strength: 430 N/mm²
- Tensile strength: 550–770 N/mm²
- Brinell hardness: 160–210
- Compatible with HVB-060 roller bearings and HVBEA-460 eccentric adjustable assemblies
- Rugged I-channel profile supports high-capacity cam roller guidance
- Hevi-Rail® interchangeable components help disperse forces evenly
- Steel linear rail only; roller bearings sold separately with or without flange plates
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | HVRI-11-1000.x_t | SolidWorks >=2006 | Download |
