Heavy Duty Linear Rail HVRI-09-2000 - I-Channel 2000mm for Hevi-Rail Linear Guide Roller HVB-058
Heavy-duty linear rail, I-channel size 9, with a 2000mm length and 135.4mm rail width for the PBC Linear Hevi-Rail® linear guide system. Designed for HVB-058 concentric and HVBEA-458 eccentric adjustable guide rollers, the I-channel profile provides a rigid structural section that resists bending and allows the rail to serve as both the linear guide track and part of the supporting machine structure. This makes I-channel Hevi-Rail particularly suited to high-load and long-span applications where structural rigidity is important. Made from 18MnNb6 ferritic steel for heavy material handling, lifting, telescoping systems and other demanding industrial applications. Rail only; rollers are sold separately.
- Heavy-duty Hevi-Rail® size 9 I-channel linear rail
- Compatible with HVB-058 and HVBEA-458 guide rollers
- 2000mm length × 135.4mm rail width
- Rigid I-channel profile provides high resistance to bending
- Rail can function as both the linear guide track and part of the supporting machine structure
- Size 9 system static load ratings: 22.40kN radial and 7kN axial
- 18MnNb6 ferritic steel
- 430N/mm² yield strength
- 550–770N/mm² tensile strength
- Brinell hardness: 160–210 HB
- Interchangeable Hevi-Rail® components simplify maintenance and replacement
- Ideal for heavy material handling, lifting and long-span linear motion applications
- Rail only — guide rollers sold separately
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | HVRI-09-2000.x_t | SolidWorks >=2006 | Download |
