Heavy Duty Linear Rail HVR-5-1000 - Steel U-Channel 1000mm for Hevi-Rail Linear Guide Roller HVB-062
Heavy-duty linear rail, U-channel size 5, with a 1000mm length and 175mm rail width for the PBC Linear Hevi-Rail® steel linear guide system. Designed for HVB-062 concentric and HVBEA-462 eccentric adjustable guide rollers, this structural steel channel can serve as both the guide rail and part of the supporting machine structure. Made from 18MnNb6 ferritic steel for high-load material handling, lifting, telescoping systems and other demanding industrial applications. Rail only; rollers and mounting components are sold separately.
- Heavy-duty Hevi-Rail® size 5 steel U-channel linear rail
- Compatible with HVB-062 and HVBEA-462 guide rollers
- 1000mm length × 175mm rail width
- U-channel structural steel construction
- 18MnNb6 ferritic steel
- 430N/mm² yield strength
- 550–770N/mm² tensile strength
- Brinell hardness: 160–210 HB
- Interchangeable Hevi-Rail® components simplify maintenance and replacement
- Ideal for heavy material handling, lifting and long-travel applications
- Rail only — guide rollers and mounting components sold separately
