Heavy Duty Linear Rail HVR-3-1500 - Steel U-Channel 1500mm for Hevi-Rail Linear Guide Roller HVB-058
Heavy-duty linear rail, U-channel size 3, with a 1500mm length and 135.4mm rail width for the PBC Linear Hevi-Rail® steel linear guide system. Designed for HVB-058 concentric and HVBEA-458 eccentric adjustable guide rollers, this structural steel channel can serve as both the guide rail and part of the supporting machine structure. Made from 18MnNb6 ferritic steel for high-load material handling, lifting, telescoping systems and other demanding industrial applications. Rail only; rollers and mounting components are sold separately.
- Heavy-duty Hevi-Rail® size 3 steel U-channel linear rail
- Compatible with HVB-058 and HVBEA-458 guide rollers
- 1500mm length × 135.4mm rail width
- U-channel structural steel construction
- System static load ratings: 22.40kN radial and 7kN axial
- 18MnNb6 ferritic steel
- 430N/mm² yield strength
- 550–770N/mm² tensile strength
- Brinell hardness: 160–210 HB
- Interchangeable Hevi-Rail® components simplify maintenance and replacement
- Ideal for heavy material handling, lifting and long-travel applications
- Rail only — guide rollers and mounting components sold separately
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | HVR-3-1500.igs | IGES 5.3 | Download |
