Heavy Duty Linear Rail HVRI-10-2000 - I-Channel 2000mm for Hevi-Rail Linear Guide Roller HVB-059
Heavy-duty linear rail, I-channel size 10, with a 2000mm length and 140.3mm rail width for the PBC Linear Hevi-Rail® linear guide system. Designed for HVB-059 concentric and HVBEA-459 eccentric adjustable guide rollers, the I-channel provides a rigid structural track for high-load and long-span applications, allowing the rail to carry supporting frame loads while also guiding the rollers. Made from 18MnNb6 ferritic steel for heavy material handling, lifting, telescoping systems and other demanding industrial applications. Rail only; rollers are sold separately.
- Heavy-duty Hevi-Rail® size 10 I-channel linear rail
- Compatible with HVB-059 and HVBEA-459 guide rollers
- 2000mm length × 140.3mm published rail width
- System static load ratings: 22kN radial and 7.0kN axial
- Rigid I-channel profile provides high resistance to bending
- Rail serves as both linear guide track and supporting machine structure
- 18MnNb6 ferritic steel
- 430N/mm² yield strength
- 550–770N/mm² tensile strength
- Brinell hardness: 160–210 HB
- Ideal for heavy material handling, lifting and long-span linear motion applications
- Rail only — guide rollers sold separately
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | HVRI-10-2000.x_t | SolidWorks >=2006 | Download |
