Heavy Duty Linear Rail HVRI-08-1500 - Steel I-Channel 1500mm for Hevi-Rail Linear Guide Roller HVB-057
Heavy-duty linear rail, I-channel size 8, with a 1500mm length and 113.9mm rail width for the PBC Linear Hevi-Rail® steel linear guide system. Designed for HVB-057 concentric and HVBEA-457 eccentric adjustable guide rollers, the I-channel provides a rigid structural track for high-load and long-span applications, allowing the rail to carry supporting frame loads while also guiding the rollers. Made from 18MnNb6 ferritic steel for heavy material handling, lifting, telescoping systems and other demanding industrial applications. Rail only; rollers are sold separately.
- Heavy-duty Hevi-Rail® size 8 steel I-channel linear rail
- Compatible with HVB-057 and HVBEA-457 guide rollers
- 1500mm length × 113.9mm published rail width
- System static load ratings: 12.90kN radial and 4kN axial
- Rigid I-channel profile provides high resistance to bending
- Rail serves as both linear guide track and supporting machine structure
- 18MnNb6 ferritic steel
- 430N/mm² yield strength
- 550–770N/mm² tensile strength
- Brinell hardness: 160–210 HB
- Ideal for heavy material handling, lifting and long-span linear motion applications
- Rail only — guide rollers sold separately
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | HVRI-08-1500.x_t | SolidWorks >=2006 | Download |
