Heavy Duty Linear Rail HVR-3-2000 - U-Channel 2000mm for Hevi-Rail Linear Guide Roller HVB-058
Heavy-duty linear rail, U-channel size 3, with a 2000mm length and 135.4mm rail width for the PBC Linear Hevi-Rail® linear guide system. Designed for HVB-058 concentric and HVBEA-458 eccentric adjustable guide rollers, this structural steel channel can serve as both the guide rail and part of the supporting machine structure. Made from 18MnNb6 ferritic steel for high-load material handling, lifting, telescoping systems and other demanding industrial applications. Rail only; rollers and mounting components are sold separately.
- Heavy-duty Hevi-Rail® size 3 linear rail
- Compatible with HVB-058 and HVBEA-458 guide rollers
- 2000mm length × 135.4mm rail width
- U-channel structural steel construction
- Size 3 system static load ratings: 22.40kN radial and 7kN axial
- 18MnNb6 ferritic steel
- 430N/mm² yield strength
- 550–770N/mm² tensile strength
- Brinell hardness: 160–210 HB
- Interchangeable Hevi-Rail® components simplify maintenance and replacement
- Ideal for heavy material handling, lifting and long-travel applications
- Rail only — guide rollers and mounting components sold separately
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | HVR-3-2000.x_t | SolidWorks >=2006 | Download |
