Heavy Duty Linear Rail HVR-2-2000 - Steel U-Channel 2000mm for Hevi-Rail Linear Guide Roller HVB-056
Heavy-duty linear rail, U-channel size 2, with a 2000mm length and 121.3mm rail width for the PBC Linear Hevi-Rail® steel linear guide system. Designed for HVB-056 concentric and HVBEA-456 eccentric adjustable guide rollers, this structural steel channel can serve as both the guide rail and part of the supporting machine structure. Made from 18MnNb6 ferritic steel for high-load material handling, lifting, telescoping systems and other demanding industrial applications. Rail only; rollers and mounting components are sold separately.
- Heavy-duty Hevi-Rail® size 2 steel U-channel linear rail
- Compatible with HVB-056 and HVBEA-456 guide rollers
- 2000mm length × 121.3mm rail width
- U-channel structural steel construction
- System static load ratings: 12.9kN radial and 4.0kN axial
- 18MnNb6 ferritic steel
- 430N/mm² yield strength
- 550–770N/mm² tensile strength
- Brinell hardness: 160–210 HB
- Interchangeable Hevi-Rail® components simplify maintenance and replacement
- Ideal for heavy material handling, lifting and long-travel applications
- Rail only — guide rollers and mounting components sold separately
3D Models
| Type | File | Format | Link |
|---|---|---|---|
| cad | HVR-2-2000.x_t | SolidWorks >=2006 | Download |
