Heavy-Duty Linear Guide Roller HVB-053/HVPS w/ Flange Plate for Hevi-Rail Linear Guide Rail HVR-S

Fixed concentric linear guide roller for the HVR-S U-channel, with the HVPS-1 horizontal flange plate welded in place for mounting to a carriage or frame. The 52.5mm OD combined roller carries both radial and axial loads and uses case-hardened S450J2 MOD carbon steel for heavy-duty service. It can be paired with the eccentric adjustable HVBEA-453 on the opposite side of a two-rail system to remove play, correct alignment, and set preload. This helps the carriage move securely without binding, even where shock loads or fabrication tolerances make perfect rail alignment difficult. Rail is sold separately.

  • Fixed concentric roller with welded HVPS-1 horizontal flange plate
  • Adjustable mate: HVBEA-453
  • Use adjustable roller to remove play and set preload
  • 52.5mm OD; case-hardened S450J2 MOD carbon steel
  • Matches HVR-S U-type linear guide rail, 65mm rail width
  • Static radial load: 5.23kN (0.58 US ton-force)
  • Static axial load: 1.68kN (0.18 US ton-force)
  • Operating temperature: -30°C to 120°C (-22°F to 248°F)
  • Rail sold separately

3D Models

TypeFileFormatLink
3dHVB-053-HVPS.htmlhtmlView
cadHVB-053-HVPS.dxfDXFDownload
cadHVB-053-HVPS.stepSTEP AP214Download
$215.25
This quantity could qualify for bulk pricing.
Configure Custom Features
Dimensions
Videos
Resources

Product Dimensions

Approx. Weightwidthlengthheight
1 lbs1.5 in0 in2.07 in
Linear Guides
Linear Guides
Hevi Rail Overview
Hevi Rail Overview
Hevi Rail Bearing Adjustment
Hevi Rail Bearing Adjustment
Mobile & On Vehicle Applications
Mobile & On Vehicle Applications
Hevi-Rail Heavy Duty Roller Bearing Design Tips
Hevi-Rail Heavy Duty Roller Bearing Design Tips
Hevi-Rail Telescopic Racking Case Study
Hevi-Rail Telescopic Racking Case Study
Cam Roller Technology Overview
Cam Roller Technology Overview
Motion Control in Washdown Applications
Motion Control in Washdown Applications

3D Models

DXF
cadDownload
STEP AP214
cadDownload
html
3dView

Catalogs & Datasheets

Competitor Interchange Chart
datasheetOpen Link
CRT Catalog - Roller Bearings and Linear Guideways
catalogOpen Link

News & Blogs

Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link
The Heavy Duty Roller Bearing
blogOpen Link
Hevi-Rail Offers Heavy Lifting for Precision Applications
blogOpen Link
Design Tips for Implementing Hevi-Rail Roller Bearings
blogOpen Link
Hevi-Rail Heavy Duty Combined Bearing Adjustment Guide
blogOpen Link
Supporting Nuclear Reactor Refueling
blogOpen Link
Machine Maintenance and Tooling
blogOpen Link
Eliminating Stalls on Injection Machines
blogOpen Link
Home Building and Drilling
blogOpen Link
Keeping Cargo Accessible
blogOpen Link
Stage Construction using Hevi-Rail
blogOpen Link
Hevi-Rail®: The Original Heavy Duty Bearing
newsOpen Link
Hevi-Rail® Clears Way for Machine Maintenance and Tooling
newsOpen Link
Top Design Considerations for Cantilevered and Telescoping Apps
blogOpen Link
A Guide to Roller Bearings Lubrication
blogOpen Link
Calculating the life of Roller Bearings in Linear Motion
blogOpen Link

Customers also purchased