Slew Ring Bearings

Ball Bearing or Self-Lubricating

Slew Ring Bearings are available in two types: ball bearing and self-lubricating gliding surface. These bearings feature outer diameters ranging from 80 mm to 310 mm, catering to diverse application requirements.

  • Ball Bearing Slewing Rings: These provide maximum load capacity, making them suitable for heavy-duty applications.
  • Self-Lubricating Slew Ring Bearings: These polymer-lined versions ensure maintenance-free operation, ideal for applications where regular maintenance is challenging.

These slewing bearings are perfect for a variety of uses, including solar panels, medical devices, robotics, radar systems, satellite antennas, and more.

Slew Rings FAQ


Ball Bearing Slewing Rings

Ball bearing slewing rings of the MT Series with diameters up to 12.205 inches (310 mm) with a maximum load capacity of 185,500 lb. Offering superior moment, thrust, and radial load capacities, the MT Series is the most reliable and long-lasting slewing ring bearing option for your application.

Features/Benefits of Ball Bearing Slewing Rings

  • Intermittent Rotation Under Heavy Loads: Slewing bearings handle large radial, axial, and moment loads of up to 185,000 lb with precision.
  • Inner and Outer Ring Design: Consists of an inner and outer steel ring, typically face-mounted with bolt hole patterns for easy installation.
  • MT Series Features: Provides economical solutions for diameters up to 12.205 inches (310 mm) with a rectangular cross-section and no gear teeth. 
  • High Load Capacity: Designed for superior moment, thrust, and radial load capacities with deep groove raceways and large seals for increased performance and contamination protection.
Applications
  • Robotics
  • Satellite & Radar Antennas
  • Position/ Index Tables
  • Jib Cranes
  • Industrial Manipulators
  • Small Wind Turbines
  • Work Positioners

Self- Lubricating Slewing Rings

With decades of expertise in self-lubricating bearings, PBC Linear launches our new slewing ring bearings that are maintenance-free, easy to install, and feature replaceable sliding elements in place of traditional ball bearings. Designed for high loads and rigidity, they incorporate self-lubricating plastic sliding pads within anodized aluminum inner and outer rings. 

Thanks to their grease-free design, these slew ring bearings are suitable for a variety of environments, from clean rooms to highly contaminated workspaces.

Features/Benefits of Self- Lubricating Slewing Rings

  • Maintenance-Free Operation: All slewing ring bearings are completely self-lubricating, eliminating the need for grease and reducing maintenance.
  • Easy Installation: Designed with replaceable sliding elements, allowing for quick and simple assembly.
  • High Load Capacity & Rigidity: Engineered to withstand high loads up to 31,000 N while maintaining rigidity, making them ideal for demanding applications.
  • Lightweight & Cost-Effective Options: The P02 series offers a 30% lighter, low-cost solution with plastic screws for easy handling and installation.
  • Versatile Material Choices: Available with stainless steel rings and sliding pads in FDA-grade, high-temperature, and ESD-compliant materials to suit various environments and regulatory needs.
  • Wide Operating Range: Designed to perform reliably in temperatures from -40°C to 120°C (248°F), making them suitable for diverse conditions.
Applications
  • Clean Rooms
  • Furniture
  • Medical Equipment
  • Robotics
  • Satellite & Radar Antennas
  • Position/ Index Tables
  • Industrial Manipulators
  • Small Wind Turbines
  • Work Positioners