Tall Profile Uni-Guide Linear Slide

Carriage Configuration Options
Running Clearance
Precision Series: Ceramic-coated rails and carriages offer superior corrosion resistance. The FrelonGOLD self-lubricating liner ensures optimal performance, supporting the highest loads, best wear life, and fastest speeds. Designed with the most precise running clearance for high-precision applications.
Compensated Series: Similar to the Precision Series but with additional clearance to accommodate misalignment.
Use the product configurator to determine the ideal running clearance for your linear motion application.
Design Considerations for UGA
Cantilevered Loads
The carriage will bind if the 2:1 ratio for cantilevered loads and drive forces is exceeded. This principle does not depend on load or force. The 2:1 Bearing Ratio defines the maximum allowable ratio of moment arm distance to bearing length that prevents binding or motion hindrance. It is often represented numerically as "2:1," where "2x" is the moment arm distance and "1x" is the bearing length. For example, if 2x equals 10 inches, then 1x must equal 5 inches.

Shop Tall Profile Uni-Guide Linear Slides
|
Name
|
Carriages
|
Rail Length (mm)
|
Carriage Length (mm)
|
Running Clearance
|
Shop Link |
|---|---|---|---|---|---|
| UGT040-0400-0C1G00-1 | 1 | 400 | 100 | Compensated | Shop Now |
| UGT040-1000-0C1G00-1 | 1 | 1,000 | 100 | Compensated | Shop Now |
| UGT040-1500-0C1G00-1 | 1 | 1,500 | 100 | Compensated | Shop Now |
| UGT040-2000-0C1G00-1 | 1 | 2,000 | 100 | Compensated | Shop Now |