Linear Slide - Tall Uni-Guide UGT040-1000-0C1G00-1 Height: 40mm Length: 1000mm

Linear slide with a 1000mm-long, 40mm-tall hard-coat anodized aluminum rail and a 100mm carriage for moving and accurately positioning loads. The underside of the carriage features a self-lubricating FrelonGOLD® PTFE-based polymer liner that glides along the rail's angled surfaces, providing smooth, maintenance-free motion without metal-on-metal contact. This Gliding Surface Technology (GST) dampens vibration, absorbs shock loads, and reduces friction and wear without extra lubrication. The rigid aluminum rail maintains alignment under heavy loads, while the plain bearing design resists dirt, dust, and temperature extremes. Its clean-running, lubricant-free construction is suitable for cleanrooms, washdown environments, and industrial automation applications. Unlike rolling-element bearings, the plain bearing design has no recirculating balls that can jam or fail catastrophically.

  • Tall Uni-Guide sliding linear guide for moving & accurately positioning loads
  • Linear rail length: 1000mm
  • Linear rail height: 40mm
  • Carriage length: 100mm
  • FrelonGOLD® PTFE-based liner on the underside of the carriage
  • Gliding Surface Technology (GST) provides smooth motion without extra lubrication
  • No metal-on-metal contact between carriage and rail
  • Hard-coat anodized aluminum rail maintains rigidity and alignment
  • Plain bearing design dampens vibration and absorbs shock loads
  • Avoids catastrophic ball bearing failure by using sliding rather than rolling elements
  • Supports heavy loads without recirculating ball bearings
  • Resists dirt, dust and extreme high and low temperatures
  • Suitable for cleanroom and washdown environments
  • Angled rail surfaces help shed debris and simplify cleaning
  • Applications: Industrial automation, material handling and equipment positioning
$286.28
Configure Custom Features

Max Available Length: 2,750 mm

Videos
Resources
Linear Slide Guide - Tall Profile - Uniguide
Linear Slide Guide - Tall Profile - Uniguide
Linear Guides
Linear Guides

Catalogs & Datasheets

GST Catalog - Linear Guide Components and Systems
catalogOpen Link

News & Blogs

Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link
An Overview of the Uni-Guide Linear Slide
blogOpen Link
An Overview of PBC Linear's SIMO Series Products
blogOpen Link
White Paper: Eliminate Artifact Lines with Consistent Linear Motion
blogOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link

Infographics

Engineered Solution with SIMO
infographicOpen Link
Integrated Solution with SIMO
infographicOpen Link