Linear Slide - Tall Uni-Guide UGT040-2000-0C1G00-1 Height: 40mm Length: 2000mm

Tall Uni-Guide sliding linear guide with a 2000mm-long, 40mm-tall hard-coat anodized aluminum rail and a 100mm carriage for moving and accurately positioning loads. The underside of the carriage is lined with self-lubricating FrelonGOLD® PTFE-based bearing material that glides directly along the rail's angled surfaces, providing smooth, quiet motion through Gliding Surface Technology (GST) without external lubrication, eliminating metal on metal contact. The plain bearing design dampens vibration, tolerates shock loads, and performs reliably in environments exposed to high temperatures, dirt, dust, and debris. The tall rail profile provides structural rigidity and load support, while angled rail surfaces help shed contaminants and simplify cleaning.

  • Tall Uni-Guide sliding linear guide for moving & accurately positioning loads
  • Linear rail length: 2000mm
  • Linear rail height: 40mm
  • 100mm-long carriage with self-lubricating FrelonGOLD® PTFE liner on its underside
  • Gliding Surface Technology (GST) provides smooth motion without extra lubrication
  • Hard-coat anodized aluminum rail with angled gliding surfaces
  • Tall rail profile provides structural rigidity and high load capacity
  • Plain bearing design dampens vibration and tolerates shock loads
  • Avoids catastrophic ball bearing failure by using sliding rather than rolling elements
  • Resists dirt, dust and debris in harsh operating environments
  • Suitable for extreme high- and low-temperature environments
  • Angled rail surfaces help shed contaminants and simplify cleaning
  • No metal-on-metal contact between the carriage and linear rail
  • Maintenance-free operation without external bearing lubrication
  • Applications: Industrial automation, material handling and equipment positioning
$475.52
Configure Custom Features

Max Available Length: 2,750 mm

Videos
Resources
Linear Slide Guide - Tall Profile - Uniguide
Linear Slide Guide - Tall Profile - Uniguide
Linear Guides
Linear Guides

Catalogs & Datasheets

GST Catalog - Linear Guide Components and Systems
catalogOpen Link

News & Blogs

Combating Environmental Issues With PBC Linear Guidance Solutions
blogOpen Link
White Paper: Demystifying the 2:1 Ratio and the Stick-Slip Phenomenon
blogOpen Link
Calculating a Plain Bearings Pressure Velocity
blogOpen Link
An Overview of the Uni-Guide Linear Slide
blogOpen Link
An Overview of PBC Linear's SIMO Series Products
blogOpen Link
White Paper: Eliminate Artifact Lines with Consistent Linear Motion
blogOpen Link
Rail Systems for Very Long Travel Applications
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blogOpen Link
Overview of Linear Guides in Motion Design
blogOpen Link

Infographics

Engineered Solution with SIMO
infographicOpen Link
Integrated Solution with SIMO
infographicOpen Link