Linear Slides - Uni-Guide™
Linear slides are sliding-element linear guides designed to carry loads in harsh conditions that can cause rolling-element guides to seize, bind, contaminate, or fail. Linear slides of the Uni-Guide linear guide series use a two-piece rail-and-carriage design with self-lubricating FrelonGOLD® bearing liners bonded directly under the carriage where it meets the guide shafts, rather than separate bearing inserts or rolling elements. The carriage glides on the machined surfaces of a ceramic-coated aluminum rail, creating a smooth, maintenance-free plain bearing linear guide with reduced tolerance stack-up, vibration damping, and strong resistance to shock loads. Available in carriage widths of 75 mm, 100 mm, and 125 mm, Uni-Guide linear slides feature an anodized aluminum carriage and rail lengths up to 3,600 mm (141.7 in). The simple two-piece construction makes installation straightforward in new or existing applications because the rail-and-carriage system is designed to drop in without complex alignment. Gliding Surface Technology™ helps Uni-Guide perform in demanding environments with temperature extremes, heavy particulates, washdown, and severe vibration. With no rolling elements in the guide system, there is no risk of catastrophic ball-bearing failure, making Uni-Guide a durable choice for applications that need quiet, reliable, low-maintenance linear motion.
NOTE: Gliding surface carriages and rails are manufactured as matched sets for optimal fit and performance. Do not separate, store separately, or mix and match components. Adding or replacing a carriage on an existing rail may result in improper fit or incompatibility.
Ways to Order
Linear Slide - Uni-Guide D100CHB-036-000-1 w/ Hand Brake, Car Width: 3.94" Rail Length: 36"
Linear Slide - Uni-Guide D125CHB-036-000-1 w/ Hand Brake, Car Width: 4.92" Rail Length: 36"
Linear Slide - Uni-Guide D125CHB-024-000-1 w/ Hand Brake, Car Width: 4.92" Rail Length: 24"
Linear Slide - Uni-Guide D100CHB-048-000-1 w/ Hand Brake, Car Width: 3.94" Rail Length: 48"
Linear Slides - Uni-Guide™
Linear slides of the Uni-Guide linear guide series use a two-piece rail-and-carriage design with self-lubricating FrelonGOLD® bearing liners bonded directly under the carriage where it meets the guide shafts, rather than separate bearing inserts or rolling elements. The carriage glides on the machined surfaces of a ceramic-coated aluminum rail, creating a smooth, maintenance-free plain bearing linear guide with reduced tolerance stack-up, vibration damping, and strong resistance to shock loads. Available in carriage widths of 75 mm, 100 mm, and 125 mm, Uni-Guide linear slides feature an anodized aluminum carriage and rail lengths up to 3,600 mm (141.7 in). The simple two-piece construction makes installation straightforward in new or existing applications because the rail-and-carriage system is designed to drop in without complex alignment. Gliding Surface Technology™ helps Uni-Guide perform in demanding environments with temperature extremes, heavy particulates, washdown, and severe vibration. With no rolling elements in the guide system, there is no risk of catastrophic ball-bearing failure, making Uni-Guide a durable choice for applications that need quiet, reliable, low-maintenance linear motion.
Recently Viewed Products
- Choosing a selection results in a full page refresh.
- Opens in a new window.