Sleeve Bearing

Linear Sleeve Bearings

Sleeve bearings, also known as sleeve bushings, are small, thin-walled plain bearings designed to promote smooth rotational or linear movement by reducing friction between rotating or sliding shafts and surrounding machinery components. Available in both regular unflanged and flanged styles, these compact bushings are well suited for tight spaces and demanding motion applications. PBC Linear sleeve bearings feature a self-lubricating, maintenance-free FrelonGOLD® liner bonded to the inner diameter for smooth, quiet motion and reliable performance in harsh conditions, including high heat, dirt, shock loads, and constant vibration. The standard shell material is aluminum, with optional stainless steel bearing shells available for FDA-compliant or corrosion-resistant applications. The sleeve bearing lineup includes PS inch and PSM metric unflanged bearings, as well as PSF inch and PSFM metric flanged bearings.

More About Linear Sleeve Bearings

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features

Browse Categories

101 products
Simplicity® Plain Linear Sleeve Bearing with a 1/4" inner diameter and a length of 3/8" with a round flanged end mount. This closed plain bushing is designed for both linear and rotational movement. The self-lubricating, maintenance-free bearing liner is FrelonGold® by default, ensuring long-lasting performance in extremely hot and/or dirty..
$14.25
Sleeve bearing of 1/2" ID, 3/4" OD and 1/2" length, unflanged with a closed, lightweight aluminum alloy shell. This maintenance-free Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease in harsh operating conditions. Built for environments where heat, dirt, welding splatter,..
$15.42
Linear sleeve bearing with a 60mm ID, 70mm OD and a 60mm length, unflanged with a closed aluminum alloy shell. This Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease and reduces maintenance in harsh operating conditions. Built for environments where..
$107.45
Sleeve bearing of 30mm ID, 40mm OD and 35mm length, unflanged with a closed, lightweight aluminum alloy shell. This Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease and reduces maintenance in harsh operating conditions. Built for environments where heat, dirt,..
$32.64
Sleeve bearing of 20mm ID, 25mm OD and 20mm length, unflanged with a closed, lightweight aluminum alloy shell. This Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease and reduces maintenance in harsh operating conditions. Built for environments where heat, dirt,..
$21.17
Round flanged sleeve bearing, 35mm ID, 45mm OD and 35mm length with a closed lightweight aluminum alloy shell. This Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease and reduces maintenance in harsh operating conditions. Built for environments where heat, dirt,..
$69.30
Round flanged sleeve bearing, 25mm ID, 30mm OD and 32mm length with a closed lightweight aluminum alloy shell. This Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease and reduces maintenance in harsh operating conditions. Built for environments where heat, dirt,..
$51.39
Round flanged sleeve bearing, 16mm ID, 20mm OD and 25mm length with a closed lightweight aluminum alloy shell. This Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease and reduces maintenance in harsh operating conditions. Built for environments where heat, dirt,..
$23.92
Round flanged sleeve bearing, 12mm ID, 18mm OD and 12mm length with a closed lightweight aluminum alloy shell. This Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease and reduces maintenance in harsh operating conditions. Built for environments where heat, dirt,..
$42.41
Round flanged sleeve bearing, 10mm ID, 16mm OD and 8mm length with a closed lightweight aluminum alloy shell. This Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease and reduces maintenance in harsh operating conditions. Built for environments where heat, dirt,..
$15.49
Round flanged sleeve bearing, 6mm ID, 10mm OD and 6mm length with a closed lightweight aluminum alloy shell. This Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease and reduces maintenance in harsh operating conditions. Built for environments where heat, dirt,..
$23.76
Round flanged sleeve bearing, 8mm ID, 12mm OD and 8mm length with a closed lightweight aluminum alloy shell. This Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease and reduces maintenance in harsh operating conditions. Built for environments where heat, dirt,..
$33.55
Round flanged sleeve bearing, 1.75" ID, 2" OD and 3" length with a closed lightweight aluminum alloy shell. This Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease and reduces maintenance in harsh operating conditions. Built for environments where heat, dirt,..
$87.95
Simplicity® Plain Linear Sleeve Bearing with a 5/8" inner diameter and 3/4" length, with a round flanged end mount. This closed plain bushing is designed for both linear and rotational movement. The self-lubricating, maintenance-free bearing liner is FrelonGold®, ensuring durable performance in hot or dirty environments without catastrophic failure. Temperature..
$20.96
Sleeve bearing of 2.5" ID, 2.75" OD and 3" length, unflanged with a closed, lightweight aluminum alloy shell. This maintenance-free Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease in harsh operating conditions. Built for environments where heat, dirt, welding splatter,..
$118.19
Sleeve bearing of 3/4" ID, 1" OD and 1.25" length, unflanged with a closed, lightweight aluminum alloy shell. This maintenance-free Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease in harsh operating conditions. Built for environments where heat, dirt, welding splatter,..
$18.10
Sleeve bearing of 7/16" ID, 5/8" OD and 3/4" length, unflanged with a closed, lightweight aluminum alloy shell. This maintenance-free Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease in harsh operating conditions. Built for environments where heat, dirt, welding splatter,..
$13.88
Sleeve bearing of 3/8" ID, 5/8" OD and 1/2" length, unflanged with a closed, lightweight aluminum alloy shell. This maintenance-free Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease in harsh operating conditions. Built for environments where heat, dirt, welding splatter,..
$14.13
Sleeve bearing of 30mm ID, 35mm OD and 25mm length, unflanged with a closed, lightweight aluminum alloy shell. This Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease and reduces maintenance in harsh operating conditions. Built for environments where heat, dirt,..
$52.36
Sleeve bearing of 50mm ID, 60mm OD and 50mm length, unflanged with a closed, lightweight aluminum alloy shell. This Simplicity® plain bushing supports linear, rotational, and oscillating motion with a bonded, self-lubricating FrelonGOLD® liner that eliminates grease and reduces maintenance in harsh operating conditions. Built for environments where heat, dirt,..
$73.95

Linear Sleeve Bearings

101 products

Sleeve bearings, also known as sleeve bushings, are small, thin-walled plain bearings designed to promote smooth rotational or linear movement by reducing friction between rotating or sliding shafts and surrounding machinery components. Available in both regular unflanged and flanged styles, these compact bushings are well suited for tight spaces and demanding motion applications. PBC Linear sleeve bearings feature a self-lubricating, maintenance-free FrelonGOLD® liner bonded to the inner diameter for smooth, quiet motion and reliable performance in harsh conditions, including high heat, dirt, shock loads, and constant vibration. The standard shell material is aluminum, with optional stainless steel bearing shells available for FDA-compliant or corrosion-resistant applications. The sleeve bearing lineup includes PS inch and PSM metric unflanged bearings, as well as PSF inch and PSFM metric flanged bearings.

Optional liner materials include Frelon®J for corrosive chemical environments and Frelon®W for FDA-compliant applications. Sleeve bearings are available in inch and metric sizing options from 3/16 in to 3 in and 5 mm to 80 mm. They can be installed by press fitting or by slip fit with epoxy.

  • Temperature Range: -400° F to 400° F (-240° C to 204° C)
  • Static Load Capacities up to 31,000 lb (137 kN)
  • Regular or Flanged Bushings
  • Inch and metric sizing options from 3/16” to 3” (5mm to 80mm)
  • Optional liners: Frelon®J for corrosive environments, Frelon®W for FDA compliance
  • Lubrication: Self-lubricating for oil-free operation
  • Install by press fitting or slip fit with epoxy