Sleeve Bearing

Linear Sleeve Bearings

Sleeve bearings, also known as sleeve bushings, are small, thin-walled plain bearings designed to promote smooth rotational or linear movement by reducing friction between rotating or sliding shafts and surrounding machinery components. Available in both regular unflanged and flanged styles, these compact bushings are well suited for tight spaces and demanding motion applications. PBC Linear sleeve bearings feature a self-lubricating, maintenance-free FrelonGOLD® liner bonded to the inner diameter for smooth, quiet motion and reliable performance in harsh conditions, including high heat, dirt, shock loads, and constant vibration. The standard shell material is aluminum, with optional stainless steel bearing shells available for FDA-compliant or corrosion-resistant applications. The sleeve bearing lineup includes PS inch and PSM metric unflanged bearings, as well as PSF inch and PSFM metric flanged bearings.

More About Linear Sleeve Bearings

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features

Browse Categories

101 products
Simplicity® Flanged Plain Linear Sleeve Bearing with a 3/16" inner diameter and a length of 1/4" with a round flange end mount. This closed plain bushing is designed for both linear and rotational movement. The self-lubricating, maintenance-free bearing liner is FrelonGold® by default, ensuring performance in hot and/or dirty environments..
$13.77
101 products

Linear Sleeve Bearings

101 products

Sleeve bearings, also known as sleeve bushings, are small, thin-walled plain bearings designed to promote smooth rotational or linear movement by reducing friction between rotating or sliding shafts and surrounding machinery components. Available in both regular unflanged and flanged styles, these compact bushings are well suited for tight spaces and demanding motion applications. PBC Linear sleeve bearings feature a self-lubricating, maintenance-free FrelonGOLD® liner bonded to the inner diameter for smooth, quiet motion and reliable performance in harsh conditions, including high heat, dirt, shock loads, and constant vibration. The standard shell material is aluminum, with optional stainless steel bearing shells available for FDA-compliant or corrosion-resistant applications. The sleeve bearing lineup includes PS inch and PSM metric unflanged bearings, as well as PSF inch and PSFM metric flanged bearings.

Optional liner materials include Frelon®J for corrosive chemical environments and Frelon®W for FDA-compliant applications. Sleeve bearings are available in inch and metric sizing options from 3/16 in to 3 in and 5 mm to 80 mm. They can be installed by press fitting or by slip fit with epoxy.

  • Temperature Range: -400° F to 400° F (-240° C to 204° C)
  • Static Load Capacities up to 31,000 lb (137 kN)
  • Regular or Flanged Bushings
  • Inch and metric sizing options from 3/16” to 3” (5mm to 80mm)
  • Optional liners: Frelon®J for corrosive environments, Frelon®W for FDA compliance
  • Lubrication: Self-lubricating for oil-free operation
  • Install by press fitting or slip fit with epoxy