Plain Linear Bearing and Ball Screw Actuator Slide Assembly

Plain Linear Bearing Slide Actuators

Plain linear bearing pillow blocks are incorporated into the flat-top carriage of these ball screw-driven linear slide actuators, allowing the carriage to glide along two parallel steel guide shafts while the center ball screw provides precise driven motion. NEMA motor mount kits are available for motorized integration. Each Simplicity® pillow block contains self-lubricating FrelonGOLD® bearing liners, which provide Gliding Surface Technology™ for maintenance-free operation, vibration damping, and reliable performance in harsh, high-temperature, or contaminated environments.

The ball screw drive provides efficient rotary-to-linear motion with accurate positioning and smooth travel, while the Simplicity® pillow block guidance helps support heavy normal loads without metal-to-metal contact. Because the guide system uses plain bearing technology instead of linear ball bearings, it reduces noise, tolerates dirt and debris, and avoids the risk of catastrophic ball-bearing failure. Optional liner materials include FDA-compliant Frelon®W and Frelon®J for corrosive chemical environments.

More About Plain Linear Bearing Slide Actuators

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features

Browse Categories

42 products
Ball screw driven 36" linear slide using four 1" plain linear bearing pillow blocks on two steel round shafts, with a base plate carriage supported by the layout. Each bearing is lined with self-lubricating Simplicity® FrelonGOLD®, providing maintenance-free linear motion without grease while helping resist dirt, vibration, shock loads, extreme..
$4,478.79
Ball Screw Driven Linear Slide with Motor Mount, 34ALinear Rail length 36" for a Steel Shaft Ø 1 inch Lead:  0.25" Right Hand
$4,960.13
Ball screw driven 24" linear slide using four 1" plain linear bearing pillow blocks on two steel round shafts, with a base plate carriage supported by the layout. Each bearing is lined with self-lubricating Simplicity® FrelonGOLD®, providing maintenance-free linear motion without grease while helping resist dirt, vibration, shock loads, extreme..
$3,776.87
Ball screw driven 48" linear slide using four 3/4" plain linear bearing pillow blocks on two steel round shafts, with a base plate carriage supported by the layout. Each bearing is lined with self-lubricating Simplicity® FrelonGOLD®, providing maintenance-free linear motion without grease while helping resist dirt, vibration, shock loads, extreme..
$3,893.14
Ball Screw Linear Slide Actuator, 48 inches long, featuring two 3/4 inch parallel steel shafts on support rails that enable a flattop carriage on four linear plain bearing pillow blocks to glide back and forth. The plain bearings have a self-lubricating FrelonGold® liner that allows the bearings to glide without..
$4,374.47
Ball Screw Linear Actuator with 1" ID plain linear bearings and a NEMA 34 Motor Mount. Carriage base plate is on 4 Simplicity® plain linear bearing pillow blocks riding on 2 Alloy Steel Shafts of 24" length. Tall profile linear slide with base plate, ball screw driven Alloy Steel shaft..
$4,258.20
Ball Screw Linear Slide Actuator, 36 inches long, featuring two 3/4 inch parallel steel shafts on support rails that enable a flattop carriage on four linear plain bearing pillow blocks to glide back and forth. The plain bearings have a self-lubricating FrelonGold® liner that allows the bearings to glide without..
$3,948.11
Ball screw driven 36" linear slide using four 3/4" plain linear bearing pillow blocks on two steel round shafts, with a base plate carriage supported by the layout. Each bearing is lined with self-lubricating Simplicity® FrelonGOLD®, providing maintenance-free linear motion without grease while helping resist dirt, vibration, shock loads, extreme..
$3,466.78
Ball screw driven 48" linear slide using four 5/8" plain linear bearing pillow blocks on two steel round shafts, with a base plate carriage supported by the layout. Each bearing is lined with self-lubricating Simplicity® FrelonGOLD®, providing maintenance-free linear motion without grease while helping resist dirt, vibration, shock loads, extreme..
$3,479.33
Ball Screw Linear Slide Actuator, 48 inches long, featuring two 5/8 inch parallel steel shafts on support rails that enable a flattop carriage on four linear plain bearing pillow blocks to glide back and forth. The plain bearings have a self-lubricating FrelonGold® liner that allows the bearings to glide without..
$3,960.66
Ball Screw Linear Slide Actuator, 24 inches long, featuring two 3/4 inch parallel steel shafts on support rails that enable a flattop carriage on four linear plain bearing pillow blocks to glide back and forth. The plain bearings have a self-lubricating FrelonGold® liner that allows the bearings to glide without..
$3,521.76
Ball screw driven 24" linear slide using four 3/4" plain linear bearing pillow blocks on two steel round shafts, with a base plate carriage supported by the layout. Each bearing is lined with self-lubricating Simplicity® FrelonGOLD®, providing maintenance-free linear motion without grease while helping resist dirt, vibration, shock loads, extreme..
$3,040.43
Ball Screw Linear Slide Actuator, 36 inches long, featuring two 5/8 inch parallel steel shafts on support rails that enable a flattop carriage on four linear plain bearing pillow blocks to glide back and forth. The plain bearings have a self-lubricating FrelonGold® liner that allows the bearings to glide without..
$3,530.06
Ball screw driven 36" linear slide using four 5/8" plain linear bearing pillow blocks on two steel round shafts, with a base plate carriage supported by the layout. Each bearing is lined with self-lubricating Simplicity® FrelonGOLD®, providing maintenance-free linear motion without grease while helping resist dirt, vibration, shock loads, extreme..
$3,048.72
Ball Screw Linear Slide Actuator, 48 inches long, featuring two 1/2 inch parallel steel shafts on support rails that enable a flattop carriage on four linear plain bearing pillow blocks to glide back and forth. The plain bearings have a self-lubricating FrelonGold® liner that allows the bearings to glide without..
$3,350.79
Ball screw driven 48" linear slide using four 1/2" plain linear bearing pillow blocks on two steel round shafts, with a base plate carriage supported by the layout. Each bearing is lined with self-lubricating Simplicity® FrelonGOLD®, providing maintenance-free linear motion without grease while helping resist dirt, vibration, shock loads, extreme..
$2,869.45
Ball Screw Linear Slide Actuator, 36 inches long, featuring two 1/2 inch parallel steel shafts on support rails that enable a flattop carriage on four linear plain bearing pillow blocks to glide back and forth. The plain bearings have a self-lubricating FrelonGold® liner that allows the bearings to glide without..
$3,001.05
Ball screw driven 36" linear slide using four 1/2" plain linear bearing pillow blocks on two steel round shafts, with a base plate carriage supported by the layout. Each bearing is lined with self-lubricating Simplicity® FrelonGOLD®, providing maintenance-free linear motion without grease while helping resist dirt, vibration, shock loads, extreme..
$2,519.72
Ball screw driven 24" linear slide using four 5/8" plain linear bearing pillow blocks on two steel round shafts, with a base plate carriage supported by the layout. Each bearing is lined with self-lubricating Simplicity® FrelonGOLD®, providing maintenance-free linear motion without grease while helping resist dirt, vibration, shock loads, extreme..
$2,618.11
Ball Screw Linear Slide Actuator, 24 inches long, featuring two 5/8 inch parallel steel shafts on support rails that enable a flattop carriage on four linear plain bearing pillow blocks to glide back and forth. The plain bearings have a self-lubricating FrelonGold® liner that allows the bearings to glide without..
$3,099.45

Plain Linear Bearing Slide Actuators

42 products

Plain linear bearing pillow blocks are incorporated into the flat-top carriage of these ball screw-driven linear slide actuators, allowing the carriage to glide along two parallel steel guide shafts while the center ball screw provides precise driven motion. NEMA motor mount kits are available for motorized integration. Each Simplicity® pillow block contains self-lubricating FrelonGOLD® bearing liners, which provide Gliding Surface Technology™ for maintenance-free operation, vibration damping, and reliable performance in harsh, high-temperature, or contaminated environments.

The ball screw drive provides efficient rotary-to-linear motion with accurate positioning and smooth travel, while the Simplicity® pillow block guidance helps support heavy normal loads without metal-to-metal contact. Because the guide system uses plain bearing technology instead of linear ball bearings, it reduces noise, tolerates dirt and debris, and avoids the risk of catastrophic ball-bearing failure. Optional liner materials include FDA-compliant Frelon®W and Frelon®J for corrosive chemical environments.

These linear slide actuators are available with NEMA motor mounts, motor bracket kits, drive stubs, or hand crank options with a ball screw lock and other accessories. Motor bracket kits are available for NEMA 23 and 34 motors, with additional N42, 56, and 143 bracket options. Low-profile and high-profile systems are available, along with linear ball bearing pillow block versions for applications requiring rolling-element guidance.

Maximum stroke length is 3,454 mm (136 in), with rail shaft diameters from 12.7 mm (0.5 in) to 50.8 mm (2.0 in) and shaft lengths up to 2,440 mm (96 in). The system supports carriage speeds up to 0.457 m/s (18 in/s), normal loads up to 83,000 N (18,750 lbf), and an operating temperature range of -240°C to 240°C (-400°F to 400°F). Optional shaft materials include alloy steel, anodized aluminum, 440 stainless steel, and chrome-plated 303 stainless steel. Each system includes an aluminum alloy mounting plate and Simplicity® pillow block assemblies.

  • Car and Rail Cross Section: min 65 mm x 153 mm - max 187 mm x 457 mm
  • Maximum Horizontal Payload: 18,750 lb (83,400 N)
  • Maximum Stroke Length: 3,454 mm (136 in)
  • Available motor bracket kits for NEMA 23 and 34, with options for N42, 56, and 143 brackets
  • Optional FDA compliant Frelon®W lining or Frelon®J for corrosive chemical environments
  • Linear ball bearing pillow blocks and low/high profile systems available
  • Hand crank option with ball screw lock and other optional accessories
  • Operating temperature range: −240°C to 240°C (−400°F to 400°F)
  • Rail shaft diameters from 12.7 mm (0.5 in) to 50.8 mm (2.0 in) and lengths up to 2440 mm (96 in)
  • Carriage speeds up to 0.457 m/s (18 in/s) and normal loads up to 83,000 N (18,750 lbf)
  • Optional shaft materials include alloy steel, anodized aluminum, 440 stainless steel, and chrome plated 303 stainless steel
  • Includes aluminum alloy mounting plate and simplicity pillow block assemblies