Ball screw-driven linear actuator slide assemblies come equipped with NEMA motors, motor mounts, or a drive stub, integrated with a linear slide guide that features self-lubricating Simplicity® plain linear bearing pillow blocks. These blocks support a flat top carriage that glides smoothly along two steel shafts. This Gliding Surface Technology™ (GST) incorporates FrelonGold® liners, which are maintenance-free and perform exceptionally well in harsh, high-temperature, or contaminated environments. GST eliminates metal-to-metal contact, allowing for heavy loads and minimizing the risk of catastrophic failure.
Ball Screw Linear Slide Actuator 48" long with two 2" diameter shafts supporting a base plate mounted on 4 plain linear bearing pillow blocks. The bearings are lined with the renowned self-lubricating Simplicity® FrelonGold® which delivers long-lasting performance and maintenance-free operation under harsh conditions such as dirt, extreme heat, and..
Ball Screw Linear Actuator with 2" ID plain linear bearings and a NEMA 42 Motor Mount. Carriage base plate is on 4 Simplicity® plain linear bearing pillow blocks riding on 2 Alloy Steel Shafts of 36" length. Tall profile linear slide with base plate, ball screw driven Alloy Steel shaft..
Ball Screw Linear Actuator with 2" ID plain linear bearings and a NEMA 42 Motor Mount. Carriage base plate is on 4 Simplicity® plain linear bearing pillow blocks riding on 2 Alloy Steel Shafts of 48" length. Tall profile linear slide with base plate, ball screw driven Alloy Steel shaft..
Ball Screw Linear Slide Actuator 36" long with two 2" diameter shafts supporting a base plate mounted on 4 plain linear bearing pillow blocks. The bearings are lined with the renowned self-lubricating Simplicity® FrelonGold® which delivers long-lasting performance and maintenance-free operation under harsh conditions such as dirt, extreme heat, and..
Ball Screw Linear Slide Actuator 24" long with two 2" diameter shafts supporting a base plate mounted on 4 plain linear bearing pillow blocks. The bearings are lined with the renowned self-lubricating Simplicity® FrelonGold® which delivers long-lasting performance and maintenance-free operation under harsh conditions such as dirt, extreme heat, and..
Ball Screw Linear Actuator with 2" ID plain linear bearings and a NEMA 42 Motor Mount. Carriage base plate is on 4 Simplicity® plain linear bearing pillow blocks riding on 2 Alloy Steel Shafts of 24" length. Tall profile linear slide with base plate, ball screw driven Alloy Steel shaft..
Ball Screw Linear Slide Actuator 48" long with two 1.5" diameter shafts supporting a base plate carriage mounted on 4 plain linear bearing pillow blocks. The bearings are lined with the renowned self-lubricating Simplicity® FrelonGold® which delivers long-lasting performance and maintenance-free operation under harsh conditions such as dirt, extreme heat,..
Ball Screw Linear Actuator with 1.5" ID plain linear bearings and a NEMA 42 Motor Mount. Carriage base plate is on 4 Simplicity® plain linear bearing pillow blocks riding on 2 Alloy Steel Shafts of 48" length. Tall profile linear slide with base plate, ball screw driven Alloy Steel shaft..
Ball Screw Linear Slide Actuator 36" long with two 1.5" diameter shafts supporting a base plate carriage mounted on 4 plain linear bearing pillow blocks. The bearings are lined with the renowned self-lubricating Simplicity® FrelonGold® which delivers long-lasting performance and maintenance-free operation under harsh conditions such as dirt, extreme heat,..
Ball Screw Linear Actuator with 1.5" ID plain linear bearings and a NEMA 42 Motor Mount. Carriage base plate is on 4 Simplicity® plain linear bearing pillow blocks riding on 2 Alloy Steel Shafts of 36" length. Tall profile linear slide with base plate, ball screw driven Alloy Steel shaft..
Ball Screw Linear Slide Actuator, 48 inches long, featuring two 1.25 inch parallel steel shafts on support rails that enable a flattop carriage on four linear plain bearing pillow blocks to glide back and forth. The plain bearings have a self-lubricating FrelonGold® liner that allows the bearings to glide without..
Ball Screw Linear Slide Actuator 48" long with two 1.25" diameter shafts supporting a base plate carriage mounted on 4 plain linear bearing pillow blocks. The bearings are lined with the renowned self-lubricating Simplicity® FrelonGold® which delivers long-lasting performance and maintenance-free operation under harsh conditions such as dirt, extreme heat,..
Ball Screw Linear Slide Actuator 24" long with two 1.5" diameter shafts supporting a base plate carriage mounted on 4 plain linear bearing pillow blocks. The bearings are lined with the renowned self-lubricating Simplicity® FrelonGold® which delivers long-lasting performance and maintenance-free operation under harsh conditions such as dirt, extreme heat,..
Ball Screw Linear Actuator with 1.5" ID plain linear bearings and a NEMA 42 Motor Mount. Carriage base plate is on 4 Simplicity® plain linear bearing pillow blocks riding on 2 Alloy Steel Shafts of 24" length. Tall profile linear slide with base plate, ball screw driven Alloy Steel shaft..
Ball Screw Linear Slide Actuator 36" long with two 1.25" diameter shafts supporting a base plate carriage mounted on 4 plain linear bearing pillow blocks. The bearings are lined with the renowned self-lubricating Simplicity® FrelonGold® which delivers long-lasting performance and maintenance-free operation under harsh conditions such as dirt, extreme heat,..
Ball Screw Linear Slide Actuator, 36 inches long, featuring two 1.25 inch parallel steel shafts on support rails that enable a flattop carriage on four linear plain bearing pillow blocks to glide back and forth. The plain bearings have a self-lubricating FrelonGold® liner that allows the bearings to glide without..
Ball Screw Linear Slide Actuator 24" long with two 1.25" diameter shafts supporting a base plate carriage mounted on 4 plain linear bearing pillow blocks. The bearings are lined with the renowned self-lubricating Simplicity® FrelonGold® which delivers long-lasting performance and maintenance-free operation under harsh conditions such as dirt, extreme heat,..
Ball Screw Linear Slide Actuator, 24 inches long, featuring two 1.25 inch parallel steel shafts on support rails that enable a flattop carriage on four linear plain bearing pillow blocks to glide back and forth. The plain bearings have a self-lubricating FrelonGold® liner that allows the bearings to glide without..
Ball Screw Linear Slide Actuator 48" long with two 1" diameter shafts supporting a base plate carriage mounted on 4 plain linear bearing pillow blocks. The bearings are lined with the renowned self-lubricating Simplicity® FrelonGold® which delivers long-lasting performance and maintenance-free operation under harsh conditions such as dirt, extreme heat,..
Ball Screw Linear Actuator with 1" ID plain linear bearings and a NEMA 34 Motor Mount. Carriage base plate is on 4 Simplicity® plain linear bearing pillow blocks riding on 2 Alloy Steel Shafts of 48" length. Tall profile linear slide with base plate, ball screw driven Alloy Steel shaft..
Ball screw-driven linear actuator slide assemblies come equipped with NEMA motors, motor mounts, or a drive stub, integrated with a linear slide guide that features self-lubricating Simplicity® plain linear bearing pillow blocks. These blocks support a flat top carriage that glides smoothly along two steel shafts. This Gliding Surface Technology™ (GST) incorporates FrelonGold® liners, which are maintenance-free and perform exceptionally well in harsh, high-temperature, or contaminated environments. GST eliminates metal-to-metal contact, allowing for heavy loads and minimizing the risk of catastrophic failure.
Car and Rail Cross Section: min 65 mm x 153 mm - max 187 mm x 457 mm
Maximum Horizontal Payload: 18,750 lb (83,400 N)
Maximum Stroke Length: 3,454 mm (136 in)
Available motor bracket kits for NEMA 23 and 34, with options for N42, 56, and 143 brackets
Optional FDA compliant Frelon®W lining or Frelon®J for corrosive chemical environments
Linear ball bearing pillow blocks and low/high profile systems available
Hand crank option with ball screw lock and other optional accessories
Operating temperature range: −240°C to 240°C (−400°F to 400°F)
Rail shaft diameters from 12.7 mm (0.5 in) to 50.8 mm (2.0 in) and lengths up to 2440 mm (96 in)
Carriage speeds up to 0.457 m/s (18 in/s) and normal loads up to 83,000 N (18,750 lbf)
Optional shaft materials include alloy steel, anodized aluminum, 440 stainless steel, and chrome plated 303 stainless steel
Includes aluminum alloy mounting plate and simplicity pillow block assemblies
We use cookies to give you the best possible experience while you browse through our website.
By pursuing the use of our website you implicitly agree to the usage of cookies on this site.
Learn more.