Flanged Plain Linear Bearing

Flanged Plain Linear Bearings - Simplicity®

Simplicity plain flanged linear bearings are self-lubricating linear motion components with a FrelonGOLD® liner bonded directly to a square or round flanged aluminum alloy housing, so the lined housing itself acts as the bearing surface rather than containing a separate bearing insert. This compact, rigid design provides smooth, low-friction travel without external lubrication and is well suited for harsh conditions such as extreme heat, dirt, vibration, contamination, washdown exposure, and high-downtime replacement applications. Flanged styles include square and round mounting options in standard and double-wide designs, with double-wide versions providing a longer bearing surface for added support. These bearings are available in metric and JIS sizes from 8mm to 80mm, with precision running clearance (0.0005" per side) and compensated running clearance (0.0015" per side) options to match shaft fit to application needs. Optional liner materials include corrosion-resistant Frelon® J for 300 series stainless steel shafting and FDA-compliant Frelon® W for food, packaging, medical, and washdown environments. Static loads are supported up to 241,000 N (54,000 lb).

More About Flanged Plain Linear Bearings - Simplicity®

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features

Browse Categories

288 products
Double plain linear bearing, square-end-flange w/ a 25mm precision ID. This closed-shell bearing features an extended aluminum housing and a Simplicity® self-lubricating FrelonGOLD® liner bonded directly to the bore for oil-free, maintenance-free linear motion, with rotational or oscillating shaft motion possible in harsh environments such as extreme temperatures, dirt, contamination,..
$115.56
JIS double plain linear bearing, round end flange, 50mm compensated Japanese Industrial Standards ID with 0.0015" running clearance per side. The inner bore of the aluminum housing is lined with self-lubricating FrelonGOLD® for maintenance-free linear, rotational, or oscillating motion without external lubrication. The double design increases load and moment capacity,..
$423.18
Double plain linear bearing, square-end-flange w/ a 16mm compensated ID. This closed-shell bearing features an extended aluminum housing and a Simplicity® self-lubricating FrelonGOLD® liner bonded directly to the bore for oil-free, maintenance-free linear motion, with rotational or oscillating shaft motion possible in harsh environments such as extreme temperatures, dirt, contamination,..
$80.17
Double plain linear bearing, square-end-flange w/ a 12mm compensated ID. This closed-shell bearing features an extended aluminum housing and a Simplicity® self-lubricating FrelonGOLD® liner bonded directly to the bore for oil-free, maintenance-free linear motion, with rotational or oscillating shaft motion possible in harsh environments such as extreme temperatures, dirt, contamination,..
$68.70
JIS double plain linear bearing, round end flange, 35mm precision Japanese Industrial Standards ID with 0.0005" running clearance per side. The inner bore of the aluminum housing is lined with self-lubricating FrelonGOLD® for maintenance-free linear or rotational motion without external lubrication. The double design increases load and moment capacity, while..
$237.75
JIS double plain linear bearing, round end flange, 25mm compensated Japanese Industrial Standards ID with 0.0015" running clearance per side. The inner bore of the aluminum housing is lined with self-lubricating FrelonGOLD® for maintenance-free linear, rotational, or oscillating motion without external lubrication. The double design increases load and moment capacity,..
$111.07
JIS double plain linear bearing, round end flange, 50mm precision Japanese Industrial Standards ID with 0.0005" running clearance per side. The inner bore of the aluminum housing is lined with self-lubricating FrelonGOLD® for maintenance-free linear or rotational motion without external lubrication. The double design increases load and moment capacity, while..
$423.18
JIS double plain linear bearing, round end flange, 35mm compensated Japanese Industrial Standards ID with 0.0015" running clearance per side. The inner bore of the aluminum housing is lined with self-lubricating FrelonGOLD® for maintenance-free linear, rotational, or oscillating motion without external lubrication. The double design increases load and moment capacity,..
$237.75
JIS double plain linear bearing, round end flange, 30mm compensated Japanese Industrial Standards ID with 0.0015" running clearance per side. The inner bore of the aluminum housing is lined with self-lubricating FrelonGOLD® for maintenance-free linear, rotational, or oscillating motion without external lubrication. The double design increases load and moment capacity,..
$162.71
JIS double plain linear bearing, round end flange, 40mm precision Japanese Industrial Standards ID with 0.0005" running clearance per side. The inner bore of the aluminum housing is lined with self-lubricating FrelonGOLD® for maintenance-free linear or rotational motion without external lubrication. The double design increases load and moment capacity, while..
$287.67
JIS double plain linear bearing, round end flange, 30mm precision Japanese Industrial Standards ID with 0.0005" running clearance per side. The inner bore of the aluminum housing is lined with self-lubricating FrelonGOLD® for maintenance-free linear or rotational motion without external lubrication. The double design increases load and moment capacity, while..
$162.71
JIS double plain linear bearing, round end flange, 20mm precision Japanese Industrial Standards ID with 0.0005" running clearance per side. The inner bore of the aluminum housing is lined with self-lubricating FrelonGOLD® for maintenance-free linear or rotational motion without external lubrication. The double design increases load and moment capacity, while..
$92.26
JIS double plain linear bearing, round end flange, 60mm compensated Japanese Industrial Standards ID with 0.0015" running clearance per side. The inner bore of the aluminum housing is lined with self-lubricating FrelonGOLD® for maintenance-free linear, rotational, or oscillating motion without external lubrication. The double design increases load and moment capacity,..
$627.28
JIS double plain linear bearing, round end flange, 20mm compensated Japanese Industrial Standards ID with 0.0015" running clearance per side. The inner bore of the aluminum housing is lined with self-lubricating FrelonGOLD® for maintenance-free linear, rotational, or oscillating motion without external lubrication. The double design increases load and moment capacity,..
$92.26
JIS double plain linear bearing, round end flange, 25mm precision Japanese Industrial Standards ID with 0.0005" running clearance per side. The inner bore of the aluminum housing is lined with self-lubricating FrelonGOLD® for maintenance-free linear or rotational motion without external lubrication. The double design increases load and moment capacity, while..
$111.07
JIS double plain linear bearing, round end flange, 16mm compensated Japanese Industrial Standards ID with 0.0015" running clearance per side. The inner bore of the aluminum housing is lined with self-lubricating FrelonGOLD® for maintenance-free linear, rotational, or oscillating motion without external lubrication. The double design increases load and moment capacity,..
$78.21
Double Plain Linear Bearing of 10mm JIS Metric ID with a round flange (end-mounted) and a precision running clearance of 0.0005" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  Double sized with a round flange end-mounted JIS Metric Series (Inch and ISO Metric..
$71.19
Double Plain Linear Bearing of 13mm JIS Metric ID with a round flange (end-mounted) and a precision running clearance of 0.0005" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  Double sized with a round flange end-mounted JIS Metric Series (Inch and ISO Metric..
$71.38
Double Plain Linear Bearing of 13mm JIS Metric ID with a round flange (end-mounted) and a compensated running clearance of 0.0015" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  Double sized with a round flange end-mounted JIS Metric Series (Inch and ISO Metric..
$71.38
Double Plain Linear Bearing of 8mm JIS Metric ID with a round flange (end-mounted) and a compensated running clearance of 0.0015" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  Double sized with a round flange end-mounted JIS Metric Series (Inch and ISO Metric..
$76.61

Flanged Plain Linear Bearings - Simplicity®

288 products

Simplicity plain flanged linear bearings are self-lubricating linear motion components with a FrelonGOLD® liner bonded directly to a square or round flanged aluminum alloy housing, so the lined housing itself acts as the bearing surface rather than containing a separate bearing insert. This compact, rigid design provides smooth, low-friction travel without external lubrication and is well suited for harsh conditions such as extreme heat, dirt, vibration, contamination, washdown exposure, and high-downtime replacement applications. Flanged styles include square and round mounting options in standard and double-wide designs, with double-wide versions providing a longer bearing surface for added support. These bearings are available in metric and JIS sizes from 8mm to 80mm, with precision running clearance (0.0005" per side) and compensated running clearance (0.0015" per side) options to match shaft fit to application needs. Optional liner materials include corrosion-resistant Frelon® J for 300 series stainless steel shafting and FDA-compliant Frelon® W for food, packaging, medical, and washdown environments. Static loads are supported up to 241,000 N (54,000 lb).


  • No separate bearing inside. Liner is directly bonded to the housing
  • FrelonGOLD® is the standard bearing liner. Frelon J & Frelon W are optional  
  • Self-lubricating for oil free operation 
  • Static load capacities up to 241,000 N (54,000 lb)  
  • ID sizes: 8 mm (0.31 in) to 80 mm (3.15 in)
  • Metric and JIS sizing options