Flanged Plain Linear Bearing

Flanged Plain Linear Bearings - Simplicity®

Simplicity plain flanged linear bearings are self-lubricating linear motion components with a FrelonGOLD® liner bonded directly to a square or round flanged aluminum alloy housing, so the lined housing itself acts as the bearing surface rather than containing a separate bearing insert. This compact, rigid design provides smooth, low-friction travel without external lubrication and is well suited for harsh conditions such as extreme heat, dirt, vibration, contamination, washdown exposure, and high-downtime replacement applications. Flanged styles include square and round mounting options in standard and double-wide designs, with double-wide versions providing a longer bearing surface for added support. These bearings are available in metric and JIS sizes from 8mm to 80mm, with precision running clearance (0.0005" per side) and compensated running clearance (0.0015" per side) options to match shaft fit to application needs. Optional liner materials include corrosion-resistant Frelon® J for 300 series stainless steel shafting and FDA-compliant Frelon® W for food, packaging, medical, and washdown environments. Static loads are supported up to 241,000 N (54,000 lb).

More About Flanged Plain Linear Bearings - Simplicity®

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features

Browse Categories

288 products
Double Plain Linear Bearing of 10mm JIS Metric ID, round flanged (end-mounted) and a compensated running clearance of 0.0015" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  JIS Metric Series (Inch and ISO Metric variants available) Compensated ID running clearance (0.0015" per side)..
$71.19
Double Plain Linear Bearing of 12mm JIS Metric ID with a round flange (end-mounted) and a compensated running clearance of 0.0015" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  Double sized with a round flange end-mounted JIS Metric Series (Inch and ISO Metric..
$67.04
Double Plain Linear Bearing of 50mm JIS Metric ID with a Square Flange (end-mounted) and a precision running clearance of 0.0005" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  Double sized with a square flange end-mounted JIS Metric Series (Inch and ISO Metric..
$423.18
Double Plain Linear Bearing of 6mm JIS Metric ID with an end-mounted round flange and a compensated running clearance of 0.0015" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  JIS Metric Series (Inch and ISO Metric variants available) Compensated ID running clearance (0.0015"..
$72.78
Double Plain Linear Bearing of 60mm JIS Metric ID with an end-mounted square flange and a compensated running clearance of 0.0015" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  JIS Metric Series (Inch and ISO Metric variants available) Compensated ID running clearance (0.0015"..
$627.28
Double Plain Linear Bearing of 50mm JIS Metric ID with an end-mounted square flange and a compensated running clearance of 0.0015" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  JIS Metric Series (Inch and ISO Metric variants available) Compensated ID running clearance (0.0015"..
$423.18
Double Plain Linear Bearing of 40mm JIS Metric ID with an end-mounted square flange and a compensated running clearance of 0.0015" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  JIS Metric Series (Inch and ISO Metric variants available) Compensated ID running clearance (0.0015"..
$287.67
Double Plain Linear Bearing of 60mm JIS Metric ID with a Square Flange (end-mounted) and a precision running clearance of 0.0005" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  Double sized with a square flange end-mounted JIS Metric Series (Inch and ISO Metric..
$627.28
Double Plain Linear Bearing of 12mm JIS Metric ID with a round flange (end-mounted) and a precision running clearance of 0.0005" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  Double sized with a round flange end-mounted JIS Metric Series (Inch and ISO Metric..
$67.04
Double Plain Linear Bearing of 8mm JIS Metric ID with a round flange (end-mounted) and a precision running clearance of 0.0005" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  Double sized with a round flange end-mounted JIS Metric Series (Inch and ISO Metric..
$76.61
Double Plain Linear Bearing of 35mm JIS Metric ID with a Square Flange (end-mounted) and a precision running clearance of 0.0005" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  Double sized with a square flange end-mounted JIS Metric Series (Inch and ISO Metric..
$237.75
Double Plain Linear Bearing of 6mm JIS Metric ID with a round flange (end-mounted) and a precision running clearance of 0.0005" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  Double sized with a round flange end-mounted JIS Metric Series (Inch and ISO Metric..
$72.78
Double Plain Linear Bearing of 40mm JIS Metric ID with a Square Flange (end-mounted) and a precision running clearance of 0.0005" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  Double sized with a square flange end-mounted JIS Metric Series (Inch and ISO Metric..
$287.67
Double Plain Linear Bearing of 30mm JIS Metric ID with an end-mounted square flange and a compensated running clearance of 0.0015" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  JIS Metric Series (Inch and ISO Metric variants available) Compensated ID running clearance (0.0015"..
$162.71
Double Plain Linear Bearing of 20mm JIS Metric ID with a Square Flange (end-mounted) and a precision running clearance of 0.0005" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  Double sized with a square flange end-mounted JIS Metric Series (Inch and ISO Metric..
$92.26
Double Plain Linear Bearing of 10mm JIS Metric ID with a Square Flange (end-mounted) and a precision running clearance of 0.0005" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  Double sized with a square flange end-mounted JIS Metric Series (Inch and ISO Metric..
$71.19
Double Plain Linear Bearing of 13mm JIS Metric ID with a Square Flange (end-mounted) and a precision running clearance of 0.0005" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  Double sized with a square flange end-mounted JIS Metric Series (Inch and ISO Metric..
$71.38
Double Plain Linear Bearing of 30mm JIS Metric ID with a Square Flange (end-mounted) and a precision running clearance of 0.0005" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  Double sized with a square flange end-mounted JIS Metric Series (Inch and ISO Metric..
$162.71
Double Plain Linear Bearing of 6mm JIS Metric ID with an end-mounted square flange and a compensated running clearance of 0.0015" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  JIS Metric Series (Inch and ISO Metric variants available) Compensated ID running clearance (0.0015"..
$72.78
Double Plain Linear Bearing of 16mm JIS Metric ID with a Square Flange (end-mounted) and a precision running clearance of 0.0005" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  Double sized with a square flange end-mounted JIS Metric Series (Inch and ISO Metric..
$78.21
288 products

Flanged Plain Linear Bearings - Simplicity®

288 products

Simplicity plain flanged linear bearings are self-lubricating linear motion components with a FrelonGOLD® liner bonded directly to a square or round flanged aluminum alloy housing, so the lined housing itself acts as the bearing surface rather than containing a separate bearing insert. This compact, rigid design provides smooth, low-friction travel without external lubrication and is well suited for harsh conditions such as extreme heat, dirt, vibration, contamination, washdown exposure, and high-downtime replacement applications. Flanged styles include square and round mounting options in standard and double-wide designs, with double-wide versions providing a longer bearing surface for added support. These bearings are available in metric and JIS sizes from 8mm to 80mm, with precision running clearance (0.0005" per side) and compensated running clearance (0.0015" per side) options to match shaft fit to application needs. Optional liner materials include corrosion-resistant Frelon® J for 300 series stainless steel shafting and FDA-compliant Frelon® W for food, packaging, medical, and washdown environments. Static loads are supported up to 241,000 N (54,000 lb).


  • No separate bearing inside. Liner is directly bonded to the housing
  • FrelonGOLD® is the standard bearing liner. Frelon J & Frelon W are optional  
  • Self-lubricating for oil free operation 
  • Static load capacities up to 241,000 N (54,000 lb)  
  • ID sizes: 8 mm (0.31 in) to 80 mm (3.15 in)
  • Metric and JIS sizing options