Double Plain Linear Bearings - Square Flanged, Center Mount
Twin-sized plain linear bearings with a center square flange, part of the Simplicity® line featuring a self-lubricating FrelonGOLD® liner bonded directly to the shaft sized bore of a sturdy aluminum alloy housing. The center flange provides stable bolt-down mounting, while the double-wide body offers a longer bearing surface for added support. FrelonGOLD® is the standard liner for maintenance-free, oil-free operation in harsh conditions such as dirt, vibration, contamination, and extreme heat. Optional liners include corrosion-resistant Frelon® J for 300 series stainless steel shafting and FDA-compliant Frelon® W for specialized food, packaging, medical, and washdown applications. These bearings are available in metric and JIS sizes from 6mm to 60mm, with ID running clearance options including precision (0.0005" per side) and compensated (0.0015" per side). Static loads up to 188,000 N (42,200 lb) are supported.
Ways to Order
Double Plain Linear Bearings - Square Flanged, Center Mount
Twin-sized plain linear bearings with a center square flange, part of the Simplicity® line featuring a self-lubricating FrelonGOLD® liner bonded directly to the shaft sized bore of a sturdy aluminum alloy housing. The center flange provides stable bolt-down mounting, while the double-wide body offers a longer bearing surface for added support. FrelonGOLD® is the standard liner for maintenance-free, oil-free operation in harsh conditions such as dirt, vibration, contamination, and extreme heat. Optional liners include corrosion-resistant Frelon® J for 300 series stainless steel shafting and FDA-compliant Frelon® W for specialized food, packaging, medical, and washdown applications. These bearings are available in metric and JIS sizes from 6mm to 60mm, with ID running clearance options including precision (0.0005" per side) and compensated (0.0015" per side). Static loads up to 188,000 N (42,200 lb) are supported.
- Metric and JIS sizing options
- Square Flange Center Mount
- Sturdy aluminum body with Frelon® liner bonded directly to the ID
- FrelonGOLD® is the standard bearing liner. Frelon J and Frelon W are optional
- Self-lubricating for oil free operation
- ID sizes: 6 mm to 60 mm
- Static Load Capacities up to 188,000 N (42,200 lb)
Recently Viewed Products
- Choosing a selection results in a full page refresh.
- Opens in a new window.