Flanged Plain Linear Bearing

Flanged Plain Linear Bearings - Simplicity®

Simplicity plain flanged linear bearings are self-lubricating linear motion components with a FrelonGOLD® liner bonded directly to a square or round flanged aluminum alloy housing, so the lined housing itself acts as the bearing surface rather than containing a separate bearing insert. This compact, rigid design provides smooth, low-friction travel without external lubrication and is well suited for harsh conditions such as extreme heat, dirt, vibration, contamination, washdown exposure, and high-downtime replacement applications. Flanged styles include square and round mounting options in standard and double-wide designs, with double-wide versions providing a longer bearing surface for added support. These bearings are available in metric and JIS sizes from 8mm to 80mm, with precision running clearance (0.0005" per side) and compensated running clearance (0.0015" per side) options to match shaft fit to application needs. Optional liner materials include corrosion-resistant Frelon® J for 300 series stainless steel shafting and FDA-compliant Frelon® W for food, packaging, medical, and washdown environments. Static loads are supported up to 241,000 N (54,000 lb).

More About Flanged Plain Linear Bearings - Simplicity®

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features

Browse Categories

288 products
JIS Double Plain Linear Bearing, 16mm ID, square center flange, compensated running clearance. This Simplicity® bearing has a self-lubricating FrelonGOLD® liner bonded directly to the bore of a sturdy anodized aluminum body, with no separate insert, for maintenance-free, oil-free sliding in harsh environments such as extreme heat, dirt, welding splatter,..
$83.55
JIS Double Plain Linear Bearing, 16mm ID, square center flange, precision running clearance. This Simplicity® bearing has a self-lubricating FrelonGOLD® liner bonded directly to the bore of a sturdy anodized aluminum body, with no separate insert, for maintenance-free, oil-free sliding in harsh environments such as extreme heat, dirt, welding splatter,..
$83.55
JIS Double Plain Linear Bearing, 6mm ID, square center flange, precision running clearance. This Simplicity® bearing has a self-lubricating FrelonGOLD® liner bonded directly to the bore of a sturdy anodized aluminum body, with no separate insert, for maintenance-free, oil-free sliding in harsh environments such as extreme heat, dirt, welding splatter,..
$60.25
JIS Double Plain Linear Bearing, 30mm ID, square center flange, compensated running clearance. This Simplicity® bearing has a self-lubricating FrelonGOLD® liner bonded directly to the bore of a sturdy anodized aluminum body, with no separate insert, for maintenance-free, oil-free sliding in harsh environments such as extreme heat, dirt, welding splatter,..
$178.99
JIS Double Plain Linear Bearing, 20mm ID, square center flange, compensated running clearance. This Simplicity® bearing has a self-lubricating FrelonGOLD® liner bonded directly to the bore of a sturdy anodized aluminum body, with no separate insert, for maintenance-free, oil-free sliding in harsh environments such as extreme heat, dirt, welding splatter,..
$101.47
JIS Double Plain Linear Bearing, 12mm ID, square center flange, compensated running clearance. This Simplicity® bearing has a self-lubricating FrelonGOLD® liner bonded directly to the bore of a sturdy anodized aluminum body, with no separate insert, for maintenance-free, oil-free sliding in harsh environments such as extreme heat, dirt, welding splatter,..
$71.61
JIS Double Plain Linear Bearing, 10mm ID, square center flange, compensated running clearance. This Simplicity® bearing has a self-lubricating FrelonGOLD® liner bonded directly to the bore of a sturdy anodized aluminum body, with no separate insert, for maintenance-free, oil-free sliding in harsh environments such as extreme heat, dirt, welding splatter,..
$70.19
JIS Double Plain Linear Bearing, 13mm ID, square center flange, precision running clearance. This Simplicity® bearing has a self-lubricating FrelonGOLD® liner bonded directly to the bore of a sturdy anodized aluminum body, with no separate insert, for maintenance-free, oil-free sliding in harsh environments such as extreme heat, dirt, welding splatter,..
$78.51
288 products

Flanged Plain Linear Bearings - Simplicity®

288 products

Simplicity plain flanged linear bearings are self-lubricating linear motion components with a FrelonGOLD® liner bonded directly to a square or round flanged aluminum alloy housing, so the lined housing itself acts as the bearing surface rather than containing a separate bearing insert. This compact, rigid design provides smooth, low-friction travel without external lubrication and is well suited for harsh conditions such as extreme heat, dirt, vibration, contamination, washdown exposure, and high-downtime replacement applications. Flanged styles include square and round mounting options in standard and double-wide designs, with double-wide versions providing a longer bearing surface for added support. These bearings are available in metric and JIS sizes from 8mm to 80mm, with precision running clearance (0.0005" per side) and compensated running clearance (0.0015" per side) options to match shaft fit to application needs. Optional liner materials include corrosion-resistant Frelon® J for 300 series stainless steel shafting and FDA-compliant Frelon® W for food, packaging, medical, and washdown environments. Static loads are supported up to 241,000 N (54,000 lb).


  • No separate bearing inside. Liner is directly bonded to the housing
  • FrelonGOLD® is the standard bearing liner. Frelon J & Frelon W are optional  
  • Self-lubricating for oil free operation 
  • Static load capacities up to 241,000 N (54,000 lb)  
  • ID sizes: 8 mm (0.31 in) to 80 mm (3.15 in)
  • Metric and JIS sizing options