Round Flanged Linear Bearing

Plain Linear Bearings - Round Flanged Simplicity®

Simplicity® round flanged plain linear bearings feature a self-lubricating FrelonGOLD® liner bonded directly to an aluminum bearing housing with a round flange at one end for stable bolt-down mounting. Unlike flange mount assemblies, which contain a separate plain linear bearing inside a flanged housing, these flanged bearings use the lined housing itself as the bearing surface. The FrelonGOLD® liner provides maintenance-free, oil-free operation in harsh conditions such as extreme heat, dirt, vibration, contamination, and washdown exposure. These standard-sized bearings are available in metric and JIS sizes from 8mm to 80mm, with ID running clearance options including standard (0.0005" per side) and compensated (0.0015" per side). Optional liners include corrosion-resistant Frelon® J or FDA-compliant Frelon® W for specialized applications. Static loads up to 284,000 N (63,900 lb) are supported.

More About Plain Linear Bearings - Round Flanged Simplicity®

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features
48 products
Round flanged plain linear bearing with a 25mm ID, a precision round shaft running clearance, and a standard-size aluminum housing featuring a self-lubricating Simplicity® FrelonGOLD® liner bonded directly to the bore of the housing. Unlike recirculating ball bearings, the FrelonGOLD® sliding surface has no rolling elements to jam, seize, or..
$68.35
Round flanged plain linear bearing with an 8mm ID, a precision round shaft running clearance, and a standard-size aluminum housing featuring a self-lubricating Simplicity® FrelonGOLD® liner bonded directly to the bore of the housing. Unlike recirculating ball bearings, the FrelonGOLD® sliding surface has no rolling elements to jam, seize, or..
$36.43
Round flanged plain linear bearing with a 40mm ID. A compensated running clearance of 0.0015" per side allows pairing with another bearing on a parallel shaft with imperfect alignment. The FrelonGOLD® liner bonded to the bore of the lightweight, durable flanged aluminum housing, ensures maintenance-free performance in harsh conditions such..
$179.58
Round flanged plain linear bearing of 20mm ID with a precision running clearance, part of the Simplicity® product line. Bonded to the housing bore is a FrelonGOLD® liner ensuring maintenance-free performance in harsh conditions like dirt, vibration, and extreme temperatures. The aluminum alloy housing offers lightweight durability and the bearing..
$57.60
Round flanged plain linear bearing with a 16mm JIS Metric precision ID consisting of an aluminum housing with a self-lubricating FrelonGOLD® liner for maintenance-free linear, rotational and oscillating movement in harsh conditions like extreme heat, dirt and vibration.  Round Flanged Aluminum Linear Bearing Self-lubricating FrelonGOLD® liner JIS Metric (Japanese Industrial..
$47.44
Round flanged plain linear bearing with a 40mm ID. A precision running clearance provides a closer fit between the shaft and bearing for smooth, accurate motion in applications where reduced play is desired. The FrelonGOLD® liner, bonded to the bore of the lightweight, durable flanged aluminum housing, ensures maintenance-free performance..
$179.58
Round flanged plain linear bearing with a 30mm ID. A precision running clearance provides a closer fit between the shaft and bearing for smooth, accurate motion in applications where reduced play is desired. The FrelonGOLD® liner, bonded to the bore of the lightweight, durable flanged aluminum housing, ensures maintenance-free performance..
$98.60
Round flanged plain linear bearing of 8mm ISO Metric ID (inner diameter) and part of the Simplicity® product line. Compensated running clearance of 0.0015” per side allows pairing with another bearing on a parallel shaft with imperfect alignment, while the FrelonGOLD® liner, bonded directly to the shell bore, ensures maintenance-free..
$36.43
Round flanged plain linear bearing with a 25mm JIS Metric precision ID consisting of an aluminum housing with a self-lubricating FrelonGOLD® liner for maintenance-free linear, rotational and oscillating movement in harsh conditions like extreme heat, dirt and vibration.  Round Flanged Aluminum Linear Bearing Self-lubricating FrelonGOLD® liner JIS Metric (Japanese Industrial..
$68.35
Round flanged plain linear bearing with a 20mm JIS Metric precision ID consisting of an aluminum housing with a self-lubricating FrelonGOLD® liner for maintenance-free linear, rotational and oscillating movement in harsh conditions like extreme heat, dirt and vibration.  Round Flanged Aluminum Linear Bearing Self-lubricating FrelonGOLD® liner JIS Metric (Japanese Industrial..
$55.90
Round flanged plain linear bearing with an 80mm ID, a compensated running clearance, and a standard-size aluminum housing featuring a self-lubricating Simplicity® FrelonGOLD® liner bonded directly to the bore of the housing. The round flange allows secure mounting to a machine frame or plate, while the lined bore supports maintenance-free..
$670.76
Round flanged plain linear bearing with an 80mm ID and a precision running clearance in a standard-size aluminum housing featuring a self-lubricating FrelonGOLD® liner bonded directly to the bore. The flange allows secure mounting to a machine frame or plate, while the lined bore supports maintenance-free linear, rotational, and oscillating..
$670.76
Round flanged plain linear bearing with a 60mm ID, a compensated running clearance, and a standard-size aluminum housing featuring a self-lubricating FrelonGOLD® liner bonded directly to the bore of the housing. The round flange allows secure mounting to a machine frame or plate, while the lined bore supports maintenance-free linear,..
$399.24
Round Flanged Plain Linear Bearing of precision 60mm ISO Metric ID (inner diameter) and part of the Simplicity® product line. Precision running clearance of 0.0005” per side allows pairing with another bearing on a parallel shaft with imperfect alignment, while the FrelonGOLD® liner, bonded to the housing bore, ensures maintenance-free..
$399.24
Round flanged plain linear bearing with a 50mm ID, a compensated running clearance, and a standard-size aluminum housing featuring a self-lubricating FrelonGOLD® liner bonded directly to the bore of the housing. The round flange allows secure mounting to a machine frame or plate, while the lined bore supports maintenance-free linear,..
$233.15
Round flanged plain linear bearing with a 50mm ID, a precision running clearance, and a standard-size aluminum housing featuring a self-lubricating FrelonGOLD® liner bonded directly to the bore of the housing. Unlike recirculating ball bearings, the FrelonGOLD® sliding surface has no rolling elements to jam, seize, or contaminate, making it..
$233.15
Round flanged plain linear bearing of 30mm ISO Metric ID and a compensated running clearance of 0.0015” per side that allows pairing with another bearing on a parallel shaft with imperfect alignment. Bonded to the bore of the standard sized housing is a FrelonGOLD® liner that ensures maintenance-free performance in..
$98.60
Round flanged plain linear bearing of 20mm ISO Metric ID (inner diameter) and part of the Simplicity® product line. Compensated running clearance of 0.0015” per side allows pairing with another bearing on a parallel shaft with imperfect alignment, while the FrelonGOLD® liner, bonded directly to the housing bore, ensures maintenance-free..
$57.60
Round flanged plain linear bearing of 25mm ISO Metric ID and compensated running clearance of 0.0015” per side allows pairing with another bearing on a parallel shaft with imperfect alignment, while the FrelonGOLD® liner, bonded directly to the housing bore, ensures maintenance-free performance in harsh conditions like dirt, vibration, and..
$68.35
Round flanged plain linear bearing with a 12mm ID, a compensated running clearance, and a standard-size aluminum housing featuring a self-lubricating Simplicity® FrelonGOLD® liner bonded directly to the bore of the housing. The round flange allows secure mounting to a machine frame or plate, while the lined bore supports maintenance-free..
$39.45
48 products

Plain Linear Bearings - Round Flanged Simplicity®

48 products

Simplicity® round flanged plain linear bearings feature a self-lubricating FrelonGOLD® liner bonded directly to an aluminum bearing housing with a round flange at one end for stable bolt-down mounting. Unlike flange mount assemblies, which contain a separate plain linear bearing inside a flanged housing, these flanged bearings use the lined housing itself as the bearing surface. The FrelonGOLD® liner provides maintenance-free, oil-free operation in harsh conditions such as extreme heat, dirt, vibration, contamination, and washdown exposure. These standard-sized bearings are available in metric and JIS sizes from 8mm to 80mm, with ID running clearance options including standard (0.0005" per side) and compensated (0.0015" per side). Optional liners include corrosion-resistant Frelon® J or FDA-compliant Frelon® W for specialized applications. Static loads up to 284,000 N (63,900 lb) are supported.