Double Linear Bearing - Square Flanged Simplicity®
Twin-sized plain linear bearings with a square flange at one end, self-lubricating bearings from the Simplicity® line. The longer body offers more bearing surface for added support, while the end flange provides stable bolt-down mounting. These bearings use a sturdy aluminum body with a FrelonGOLD® liner bonded directly to the bore for maintenance-free, oil-free operation in harsh conditions such as dirt, vibration, contamination, and extreme heat. FrelonGOLD® is the standard liner, with optional Frelon® J and Frelon® W liners available for specialized applications. Metric and JIS sizing options are available from 6mm to 60mm, with standard ID running clearance (0.0005" per side) and compensated ID running clearance (0.0015" per side). Static load capacities are supported up to 188,000 N (42,200 lb).
Ways to Order
Double Linear Bearing - Square Flanged Simplicity®
Twin-sized plain linear bearings with a square flange at one end, self-lubricating bearings from the Simplicity® line. The longer body offers more bearing surface for added support, while the end flange provides stable bolt-down mounting. These bearings use a sturdy aluminum body with a FrelonGOLD® liner bonded directly to the bore for maintenance-free, oil-free operation in harsh conditions such as dirt, vibration, contamination, and extreme heat. FrelonGOLD® is the standard liner, with optional Frelon® J and Frelon® W liners available for specialized applications. Metric and JIS sizing options are available from 6mm to 60mm, with standard ID running clearance (0.0005" per side) and compensated ID running clearance (0.0015" per side). Static load capacities are supported up to 188,000 N (42,200 lb).
- Metric and JIS sizing options
- Sturdy aluminum body with Frelon® liner bonded directly to the ID
- FrelonGOLD® is the standard bearing liner. Frelon J & Frelon W are optional
- Self-lubricating for oil free operation
- ID sizes: 6 mm to 60 mm
- Static Load Capacities up to 188,000 N (42,200 lb)
- Choose between standard ID running clearance (0.0005" per side) and compensated ID running clearance (0.0015" per side)
Recently Viewed Products
- Choosing a selection results in a full page refresh.
- Opens in a new window.