Double Linear Bearing - DFPM (Metric) Square Flanged

Double Linear Bearing - Square Flanged Simplicity®

Twin-sized plain linear bearings with a square flange at one end, self-lubricating bearings from the Simplicity® line. The longer body offers more bearing surface for added support, while the end flange provides stable bolt-down mounting. These bearings use a sturdy aluminum body with a FrelonGOLD® liner bonded directly to the bore for maintenance-free, oil-free operation in harsh conditions such as dirt, vibration, contamination, and extreme heat. FrelonGOLD® is the standard liner, with optional Frelon® J and Frelon® W liners available for specialized applications. Metric and JIS sizing options are available from 6mm to 60mm, with standard ID running clearance (0.0005" per side) and compensated ID running clearance (0.0015" per side). Static load capacities are supported up to 188,000 N (42,200 lb).

More About Double Linear Bearing - Square Flanged Simplicity®

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features
36 products
Double Plain Linear Bearing of 13mm JIS Metric ID with a Square Flange (end-mounted) and a precision running clearance of 0.0005" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  Double sized with a square flange end-mounted JIS Metric Series (Inch and ISO Metric..
$71.38
Double Plain Linear Bearing of 16mm JIS Metric ID with an end-mounted square flange and a compensated running clearance of 0.0015" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  JIS Metric Series (Inch and ISO Metric variants available) Compensated ID running clearance (0.0015"..
$78.21
Double Plain Linear Bearing of 13mm JIS Metric ID with an end-mounted square flange and a compensated running clearance of 0.0015" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  JIS Metric Series (Inch and ISO Metric variants available) Compensated ID running clearance (0.0015"..
$71.38
Double Plain Linear Bearing of 12mm JIS Metric ID with an end-mounted square flange and a compensated running clearance of 0.0015" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  JIS Metric Series (Inch and ISO Metric variants available) Compensated ID running clearance (0.0015"..
$67.04
Double Plain Linear Bearing of 12mm JIS Metric ID with a Square Flange (end-mounted) and a precision running clearance of 0.0005" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  Double sized with a square flange end-mounted JIS Metric Series (Inch and ISO Metric..
$67.04
Double Plain Linear Bearing of 8mm JIS Metric ID with a Square Flange (end-mounted) and a precision running clearance of 0.0005" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  Double sized with a square flange end-mounted JIS Metric Series (Inch and ISO Metric..
$76.61
Double Plain Linear Bearing of 10mm JIS Metric ID with a Square Flange (end-mounted) and a precision running clearance of 0.0005" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  Double sized with a square flange end-mounted JIS Metric Series (Inch and ISO Metric..
$71.19
Double Plain Linear Bearing of 10mm JIS Metric ID with an end-mounted square flange and a compensated running clearance of 0.0015" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  JIS Metric Series (Inch and ISO Metric variants available) Compensated ID running clearance (0.0015"..
$71.19
Double Plain Linear Bearing of 8mm JIS Metric ID with an end-mounted square flange and a compensated running clearance of 0.0015" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  JIS Metric Series (Inch and ISO Metric variants available) Compensated ID running clearance (0.0015"..
$76.61
Double Plain Linear Bearing of 6mm JIS Metric ID with a Square Flange (end-mounted) and a precision running clearance of 0.0005" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  Double sized with a square flange end-mounted JIS Metric Series (Inch and ISO Metric..
$72.78
Double Plain Linear Bearing of 6mm JIS Metric ID with an end-mounted square flange and a compensated running clearance of 0.0015" per side. The self-lubricating bearing liner is FrelonGOLD®. The bearing enables linear or rotational movement.  JIS Metric Series (Inch and ISO Metric variants available) Compensated ID running clearance (0.0015"..
$72.78
Double plain linear bearing, square-end-flange w/ a 60mm precision ID. This closed-shell bearing features an extended aluminum housing and a Simplicity® self-lubricating FrelonGOLD® liner bonded directly to the bore for oil-free, maintenance-free linear motion, with rotational or oscillating shaft motion possible in harsh environments such as extreme temperatures, dirt, contamination,..
$627.28
Double plain linear bearing, square-end-flange w/ a 50mm precision ID. This closed-shell bearing features an extended aluminum housing and a Simplicity® self-lubricating FrelonGOLD® liner bonded directly to the bore for oil-free, maintenance-free linear motion, with rotational or oscillating shaft motion possible in harsh environments such as extreme temperatures, dirt, contamination,..
$423.18
Double plain linear bearing, square-end-flange w/ a 40mm precision ID. This closed-shell bearing features an extended aluminum housing and a Simplicity® self-lubricating FrelonGOLD® liner bonded directly to the bore for oil-free, maintenance-free linear motion, with rotational or oscillating shaft motion possible in harsh environments such as extreme temperatures, dirt, contamination,..
$294.84
Double plain linear bearing, square-end-flange w/ a 25mm precision ID. This closed-shell bearing features an extended aluminum housing and a Simplicity® self-lubricating FrelonGOLD® liner bonded directly to the bore for oil-free, maintenance-free linear motion, with rotational or oscillating shaft motion possible in harsh environments such as extreme temperatures, dirt, contamination,..
$115.56
Double plain linear bearing, square-end-flange w/ an 8mm precision ID. This closed-shell bearing features an extended aluminum housing and a Simplicity® self-lubricating FrelonGOLD® liner bonded directly to the bore for oil-free, maintenance-free linear motion, with rotational or oscillating shaft motion possible in harsh environments such as extreme temperatures, dirt, contamination,..
$76.61
36 products

Double Linear Bearing - Square Flanged Simplicity®

36 products

Twin-sized plain linear bearings with a square flange at one end, self-lubricating bearings from the Simplicity® line. The longer body offers more bearing surface for added support, while the end flange provides stable bolt-down mounting. These bearings use a sturdy aluminum body with a FrelonGOLD® liner bonded directly to the bore for maintenance-free, oil-free operation in harsh conditions such as dirt, vibration, contamination, and extreme heat. FrelonGOLD® is the standard liner, with optional Frelon® J and Frelon® W liners available for specialized applications. Metric and JIS sizing options are available from 6mm to 60mm, with standard ID running clearance (0.0005" per side) and compensated ID running clearance (0.0015" per side). Static load capacities are supported up to 188,000 N (42,200 lb).

  • Metric and JIS sizing options 
  • Sturdy aluminum body with Frelon® liner bonded directly to the ID 
  • FrelonGOLD® is the standard bearing liner. Frelon J & Frelon W are optional 
  • Self-lubricating for oil free operation 
  • ID sizes: 6 mm to 60 mm 
  • Static Load Capacities up to 188,000 N (42,200 lb) 
  • Choose between standard ID running clearance (0.0005" per side) and compensated ID running clearance (0.0015" per side)