PBC Linear Shafting and Rails

Linear Shafts (Shafting) and Support Rails

Linear Shafts and Support Rails prevent linear bearing binding from shaft sag in high-load applications. Our shafts, rails, and assemblies come in various combinations of 1060 carbon steel (RC60 Hardness™), 440 stainless steel (RC50 Hardness™), and feather-light ceramic-coated aluminum. The shafts—solid or pre-drilled—feature an optimized finish for quick break-in with self-lubricating plain linear bearings, ensuring minimal maintenance and extended machinery lifespan, with straightness tolerances of 0.001"-0.002" per foot in standard or custom lengths. The assemblies, offered as fused shaft-rail units or separate components ready to bolt together, can be mounted vertically or horizontally for versatile, economical performance. Support blocks are also available.

More About Linear Shafts (Shafting) and Support Rails

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features

Browse Categories

772 products
Aluminum linear shaft end support block for a 30mm round shaft, designed to secure and align the shaft at the end of a linear motion system. The lightweight, rigid aluminum housing maintains shaft position and provides a stable mounting point. Suitable for ceramic-coated aluminum, stainless steel, and carbon steel round..
$44.68
Aluminum linear shaft end support block for a 25mm round shaft, designed to secure and align the shaft at the end of a linear motion system. The lightweight, rigid aluminum housing maintains shaft position and provides a stable mounting point. Suitable for ceramic-coated aluminum, stainless steel, and carbon steel round..
$36.24
Aluminum linear shaft end support block for a 20mm round shaft, designed to secure and align the shaft at the end of a linear motion system. The lightweight, rigid aluminum housing maintains shaft position and provides a stable mounting point. Suitable for ceramic-coated aluminum, stainless steel, and carbon steel round..
$29.03
Aluminum linear shaft end support block for a 16mm round shaft, designed to secure and align the shaft at the end of a linear motion system. The lightweight, rigid aluminum housing maintains shaft position and provides a stable mounting point. Suitable for ceramic-coated aluminum, stainless steel, and carbon steel round..
$26.70
Aluminum linear shaft end support block for a 12mm round shaft, designed to secure and align the shaft at the end of a linear motion system. The lightweight, rigid aluminum housing maintains shaft position and provides a stable mounting point. Suitable for ceramic-coated aluminum, stainless steel, and carbon steel round..
$22.51
Aluminum linear shaft end support block for a 10mm round shaft, designed to secure and align the shaft at the end of a linear motion system. The lightweight, rigid aluminum housing maintains shaft position and provides a stable mounting point. Suitable for ceramic-coated aluminum, stainless steel, and carbon steel round..
$22.03
Aluminum linear shaft end support block for an 8mm round shaft, designed to secure and align the shaft at the end of a linear motion system. The lightweight, rigid aluminum housing maintains shaft position and provides a stable mounting point. Suitable for ceramic-coated aluminum, stainless steel, and carbon steel round..
$21.92
Linear shaft of 316 stainless steel with 1/4" diameter and 24" length, solid, round, and undrilled, providing high corrosion resistance for washdown, chemical, food, and drug manufacturing equipment. This shaft is not tapped, which means it has no internally threaded hole at either end. Its unhardened optimized finish supports Simplicity®..
$114.72
Linear shaft of 316 stainless steel with 1/4" diameter and 12" length, solid, round, and undrilled, providing high corrosion resistance for washdown, chemical, food, and drug manufacturing equipment. This shaft is not tapped, which means it has no internally threaded hole at either end. Its unhardened optimized finish supports Simplicity®..
$57.36
440 stainless steel linear shaft, 3/4" diameter and 24" length, solid, undrilled, and made in the USA by PBC Linear® from RC 50 Plus™ hardened stainless steel. The optimized surface finish supports smooth travel with self-lubricating Simplicity® plain linear bearings and linear ball bearings. For standard-spaced pre-drilled mounting holes, order..
$100.88
Linear shaft of 316 stainless steel with 2" diameter and 12" length, solid, round, and undrilled, providing high corrosion resistance for washdown, chemical, food, and drug manufacturing equipment. This shaft is not tapped, which means it has no internally threaded hole at either end. Its unhardened optimized finish supports Simplicity®..
$576.00
Linear shaft of 316 stainless steel with 2" diameter and 24" length, solid, round, and undrilled, providing high corrosion resistance for washdown, chemical, food, and drug manufacturing equipment. This shaft is not tapped, which means it has no internally threaded hole at either end. Its unhardened optimized finish supports Simplicity®..
$1,154.64
Linear shaft of 316 stainless steel with 1.5" diameter and 12" length, solid, round, and undrilled, providing high corrosion resistance for washdown, chemical, food, and drug manufacturing equipment. This shaft is not tapped, which means it has no internally threaded hole at either end. Its unhardened optimized finish supports Simplicity®..
$262.56
Linear shaft of 316 stainless steel with 1.5" diameter and 24" length, solid, round, and undrilled, providing high corrosion resistance for washdown, chemical, food, and drug manufacturing equipment. This shaft is not tapped, which means it has no internally threaded hole at either end. Its unhardened optimized finish supports Simplicity®..
$525.12
Linear shaft of 316 stainless steel with 1.25" diameter and 12" length, solid, round, and undrilled, providing high corrosion resistance for washdown, chemical, food, and drug manufacturing equipment. This shaft is not tapped, which means it has no internally threaded hole at either end. Its unhardened optimized finish supports Simplicity®..
$223.20
Linear shaft of 316 stainless steel with 1.25" diameter and 24" length, solid, round, and undrilled, providing high corrosion resistance for washdown, chemical, food, and drug manufacturing equipment. This shaft is not tapped, which means it has no internally threaded hole at either end. Its unhardened optimized finish supports Simplicity®..
$446.40
Linear shaft of 316 stainless steel with 1" diameter and 12" length, solid, round, and undrilled, providing high corrosion resistance for washdown, chemical, food, and drug manufacturing equipment. This shaft is not tapped, which means it has no internally threaded hole at either end. Its unhardened optimized finish supports Simplicity®..
$144.00
Linear shaft of 316 stainless steel with 1" diameter and 24" length, solid, round, and undrilled, providing high corrosion resistance for washdown, chemical, food, and drug manufacturing equipment. This shaft is not tapped, which means it has no internally threaded hole at either end. Its unhardened optimized finish supports Simplicity®..
$288.00
Linear shaft of 316 stainless steel with 3/4" diameter and 12" length, solid, round, and undrilled, providing high corrosion resistance for washdown, chemical, food, and drug manufacturing equipment. This shaft is not tapped, which means it has no internally threaded hole at either end. Its unhardened optimized finish supports Simplicity®..
$103.80
Linear shaft of 316 stainless steel with 3/4" diameter and 24" length, solid, round, and undrilled, providing high corrosion resistance for washdown, chemical, food, and drug manufacturing equipment. This shaft is not tapped, which means it has no internally threaded hole at either end. Its unhardened optimized finish supports Simplicity®..
$207.60

Linear Shafts (Shafting) and Support Rails

772 products
Linear Shafts and Support Rails prevent linear bearing binding from shaft sag in high-load applications. Our shafts, rails, and assemblies are sold in various combinations of 1060 carbon steel (RC60 Hardness™), 440 stainless steel (RC50 Hardness™), and feather-light ceramic-coated aluminum. The shafts—solid or pre-drilled—feature an optimized finish for quick break-in with self-lubricating plain linear bearings, ensuring minimal maintenance and extended machinery lifespan, with straightness tolerances of 0.001"-0.002" per foot in standard or custom lengths. The assemblies, offered as fused shaft-rail units or separate components ready to bolt together, can be mounted vertically or horizontally for versatile, economical performance. Support blocks are also available.
  • Material Options: 1060 carbon stee, 440 stainless steel or ceramic-coated aluminum
  • Solid or pre-drilled, 0.001"-0.002" per foot straightness, optimized for self-lubricating bearings
  • Fused or bolt-together units, mountable vertically or horizontally.