PBC Linear Shafting and Rails

Linear Shafts (Shafting) and Support Rails

Linear Shafts and Support Rails prevent linear bearing binding from shaft sag in high-load applications. Our shafts, rails, and assemblies come in various combinations of 1060 carbon steel (RC60 Hardness™), 440 stainless steel (RC50 Hardness™), and feather-light ceramic-coated aluminum. The shafts—solid or pre-drilled—feature an optimized finish for quick break-in with self-lubricating plain linear bearings, ensuring minimal maintenance and extended machinery lifespan, with straightness tolerances of 0.001"-0.002" per foot in standard or custom lengths. The assemblies, offered as fused shaft-rail units or separate components ready to bolt together, can be mounted vertically or horizontally for versatile, economical performance. Support blocks are also available.

More About Linear Shafts (Shafting) and Support Rails

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features

Browse Categories

772 products
Solid Linear Shaft of Ceramic Coated Aluminum, 8mm diameter, 150mm length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$5.69
Solid Linear Shaft of Ceramic Coated Aluminum, 6mm diameter, 300mm length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$10.81
Solid Linear Shaft of Ceramic Coated Aluminum, 3/16" diameter, 6" length. This feather-weight yet strong shaft boasts RC70 hardness, superior corrosion resistance, non-magnetic properties, vibration resistance, and immunity to weld splatter, paints, and contaminants. It’s crafted exclusively for plain bearings like Simplicity® self-lubricating linear bearings, not for linear ball bearings..
$5.49
Round Linear Shaft Support for a 16mm diameter shaft Part Number RMSB16 Diameter 16 mm Shaft Type Aluminum End Support Block
$26.70
Round Linear Shaft Support for a 50mm diameter shaft Part Number RMSB50 Diameter 50 mm Shaft Type Aluminum End Support Block
$81.71
Round Linear Shaft Support for a 40mm diameter shaft Part Number RMSB40 Diameter 40 mm Shaft Type Aluminum End Support Block
$62.12
Round Linear Shaft Support for a 30mm diameter shaft Part Number RMSB30 Diameter 30 mm Shaft Type Aluminum End Support Block
$29.43
Round Linear Shaft Support for a 25mm diameter shaft Part Number RMSB25 Diameter 25 mm Shaft Type Aluminum End Support Block
$29.43
Round Linear Shaft Support for a 20mm diameter shaft Part Number RMSB20 Diameter 20 mm Shaft Type Aluminum End Support Block
$22.29
Round Linear Shaft End Support Block for a 10mm diameter shaft Part Number RMSB10 Diameter 10 mm Shaft Type Aluminum End Support Block
$15.84
Round Linear Shaft End Support Block for a 8mm diameter shaft Part Number RMSB08 Diameter 8 mm Shaft Type Aluminum End Support Block
$17.50
Aluminum linear shaft end support block for a 50mm round shaft, designed to secure and align the shaft at the end of a linear motion system. The lightweight, rigid aluminum housing maintains shaft position and provides a stable mounting point. Suitable for ceramic-coated aluminum, stainless steel, and carbon steel round..
$75.26
Aluminum linear shaft end support block for a 40mm diameter round shaft, designed to secure and align the shaft at the end of a linear motion system. The rigid aluminum housing provides a stable mounting point while keeping weight low, and the precision-bored opening helps maintain shaft position for smooth..
$61.67
Aluminum linear shaft end support block for a 30mm round shaft, designed to secure and align the shaft at the end of a linear motion system. The lightweight, rigid aluminum housing maintains shaft position and provides a stable mounting point. Suitable for ceramic-coated aluminum, stainless steel, and carbon steel round..
$44.68
Aluminum linear shaft end support block for a 25mm round shaft, designed to secure and align the shaft at the end of a linear motion system. The lightweight, rigid aluminum housing maintains shaft position and provides a stable mounting point. Suitable for ceramic-coated aluminum, stainless steel, and carbon steel round..
$36.24
Aluminum linear shaft end support block for a 20mm round shaft, designed to secure and align the shaft at the end of a linear motion system. The lightweight, rigid aluminum housing maintains shaft position and provides a stable mounting point. Suitable for ceramic-coated aluminum, stainless steel, and carbon steel round..
$29.03
Aluminum linear shaft end support block for a 16mm round shaft, designed to secure and align the shaft at the end of a linear motion system. The lightweight, rigid aluminum housing maintains shaft position and provides a stable mounting point. Suitable for ceramic-coated aluminum, stainless steel, and carbon steel round..
$26.70
Aluminum linear shaft end support block for a 12mm round shaft, designed to secure and align the shaft at the end of a linear motion system. The lightweight, rigid aluminum housing maintains shaft position and provides a stable mounting point. Suitable for ceramic-coated aluminum, stainless steel, and carbon steel round..
$22.51
Aluminum linear shaft end support block for a 10mm round shaft, designed to secure and align the shaft at the end of a linear motion system. The lightweight, rigid aluminum housing maintains shaft position and provides a stable mounting point. Suitable for ceramic-coated aluminum, stainless steel, and carbon steel round..
$22.03
Aluminum linear shaft end support block for an 8mm round shaft, designed to secure and align the shaft at the end of a linear motion system. The lightweight, rigid aluminum housing maintains shaft position and provides a stable mounting point. Suitable for ceramic-coated aluminum, stainless steel, and carbon steel round..
$21.92

Linear Shafts (Shafting) and Support Rails

772 products
Linear Shafts and Support Rails prevent linear bearing binding from shaft sag in high-load applications. Our shafts, rails, and assemblies are sold in various combinations of 1060 carbon steel (RC60 Hardness™), 440 stainless steel (RC50 Hardness™), and feather-light ceramic-coated aluminum. The shafts—solid or pre-drilled—feature an optimized finish for quick break-in with self-lubricating plain linear bearings, ensuring minimal maintenance and extended machinery lifespan, with straightness tolerances of 0.001"-0.002" per foot in standard or custom lengths. The assemblies, offered as fused shaft-rail units or separate components ready to bolt together, can be mounted vertically or horizontally for versatile, economical performance. Support blocks are also available.
  • Material Options: 1060 carbon stee, 440 stainless steel or ceramic-coated aluminum
  • Solid or pre-drilled, 0.001"-0.002" per foot straightness, optimized for self-lubricating bearings
  • Fused or bolt-together units, mountable vertically or horizontally.