Linear Guides

Linear Guides

Linear guides are motion systems that use one or more linear rails and guided carriages to support and accurately position loads along a single axis, providing one degree of freedom. The carriage moves along the rail using either rolling elements, such as ball bearings or rollers, or self-lubricating sliding surfaces. The linear rail provides the straight guide track, load support, and alignment required for controlled, low-friction linear movement.

Linear guides from PBC Linear are made in the USA around three core technologies—Gliding Surface Technology, V-Rail Technology, and Cam Roller Technology (CRT)—each optimized for specific application demands while maintaining high rigidity, alignment, and long travel. Gliding Surface Technology uses self-lubricating guides sliding on FrelonGold® liners to eliminate metal-to-metal contact, providing quiet, maintenance-free operation with strong resistance to extreme temperatures, dirt, debris, vibration, and washdown conditions, as used in Mini-Rail® miniature linear rail guides and Uni-Guide™ linear slides. V-Rail Technology uses hardened or stainless steel raceways with self-aligning V-wheels for smooth rolling motion and simplified alignment in systems such as V-Guide™ and IVT (Integral V Technology). Cam Roller Technology (CRT) uses rolling-element carriages on hardened raceways embedded within durable linear rails to support higher loads, longer travel, and higher speeds, as found in Commercial Rail, Redi-Rail®, and heavy-duty Hevi-Rail® systems. Recirculating ball profile rail guides provide high rigidity and load capacity for precision applications. In cantilevered load applications, adherence to the 2:1 binding rule remains an important design consideration, with rolling-element guides generally offering greater tolerance compared to sliding-contact systems.

More About Linear Guides

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features

Browse Categories

813 products
Linear Rail, 65mm wide and 500mm long, from the Redi-Rail series of linear guides, features a U-shaped aluminum alloy body with gothic arch hardened steel raceways. Designed for compact setups in automation and robotics, it includes pre-drilled mounting holes and is compatible with the RRS65 carriage. Linear Rail Only Compatible..
$120.61
Linear Rail with Stainless Steel Raceways, 500mm long and 30mm wide, from the Redi-Rail series of linear guides. Features a U-shaped aluminum alloy body with gothic archways for the corrosion-resistant raceways which are compatible with the RRS30A-3R-SS carriage and its stainless steel rollers. Designed for compact setups in automation and..
$112.54
Low Profile Linear Rail with stainless steel raceways, 34mm wide and 500mm long, from the Redi-Rail series of linear guides, features a very shallow u-shaped aluminum rail with two raceways and pre-drilled mounting holes. It is compatible with the RRL34C-A3-019A-C0 flat-top carriage, which is wider than the rail. Linear Rail..
$113.47
Linear rail, 20mm wide and 500mm long, with a U-shaped roll-formed steel profile and zinc plating for corrosion resistance, from the cost-effective Commercial Rail series. Compatible with the CR20MCA carriage, which uses three hardened chrome steel roller bearings for precise motion. Linear Rail Only - Carriage part number CR20MCA sold..
$17.31
V-Wheel bushing, concentric fixed, for V-Guide Size 4 wheels. Engineered to handle radial loads effectively. Made of 303 stainless steel for superior corrosion resistance and machinability, ensuring longevity in demanding environments.  Bushing Only -V-Wheel sold separately Bushing Outer Diameter equals the bore diameter 303 stainless Steel Construction Compatible with wheel..
$12.94
V-Wheel bushing, eccentric adjustable, for V-Guide Size 1 wheels. Engineered to handle radial loads effectively. Made of 303 stainless steel for superior corrosion resistance and machinability, ensuring longevity in demanding environments. The eccentric design enables precise offset adjustments, allowing for easy fine-tuning of wheel alignment, tension, and preload in linear..
$7.48
Stainless steel linear guide carriage with Oil Filled Plastic Wipers for 34mm (1.33") wide Redi-Rail RR14CR linear rails (with stainless steel raceways) with 3 double row, sealed, stainless steel roller bearings that can be adjusted for pre-load from a hole in the side.  Carriage only Oil Filled Plastic Wipers 34mm..
$128.65
Integral-V Linear Guide Carriage with sealed v-wheel rollers mounted beneath a flat anodized aluminum plate, featuring side (CAM) adjustable preload for use with IVTAAB series v-rails. Compatible rails: IVTAABR-0450-000, IVTAABR-0800-000, IVTAABR-1200-000 Carriage length: standard
$338.30
Low profile linear slide rail, 40mm wide, 9.5mm high and 750mm long, for Mini-Rail miniature linear guides and compatible with LPM40C carriages. Anodized aluminum construction with Gliding Surface Technology™ (GST) provides maintenance-free, low-friction linear motion with ≤0.5mm running clearance. Resistant to contaminants, dyes, and weak acids, with standard sizing compatible..
$65.67
Low profile linear slide carriage of length 20mm for 40mm wide miniature linear rails of the LPM40 Mini-Rail Series, featuring a compact molded polymer body and stainless steel threaded inserts for secure mounting. High load capacity and ≤0.5mm running clearance support smooth, reliable linear motion, while resistance to contaminants, dyes,..
$11.51
Low profile linear slide carriage of length 40 mm for 27 mm wide miniature linear rails of the LPM27 Mini-Rail Series, featuring a compact molded polymer body and stainless steel threaded inserts for secure mounting. High load capacity and ≤0.5mm running clearance support smooth, reliable linear motion, while resistance to..
$6.34
Low profile linear slide carriage of length 8.5mm for 17mm wide miniature linear rails of the LPM17 Mini-Rail Series, featuring a compact molded polymer body and stainless steel threaded inserts for secure mounting. High load capacity and ≤0.5mm running clearance support smooth, reliable linear motion, while resistance to contaminants, dyes,..
$3.81
Miniature Linear Guide Carriage - Ceramic coated anodized aluminum carriage with a Precision Running Clearance. Leverages self-lubricating Simplicity® sliding bearing technology with FrelonGold® liner under the carriage. Compatible rails: MR09R-0150, MR09R-0125, MR09R-0100 Fits 9mm base rail width- ideal for compact applications Precision Series: 0.025-0.051mm running clearance carriage to rail Anodized..
$36.97
Miniature Linear Guide Carriage - Ceramic coated anodized aluminum carriage with a Precision Running Clearance. Leverages self-lubricating Simplicity® sliding bearing technology with FrelonGold® liner under the carriage. Compatible rails: MR12R-0200, MR12R-0150, MR12R-0100 Fits 12mm base rail width- ideal for compact applications Precision Series: 0.025-0.051mm running clearance carriage to rail Anodized..
$38.20
Miniature Linear Guide with a 15mm base width and 100mm length with a ceramic coated aluminum linear rail with a Precision Running Clearance. Leverages self-lubricating Simplicity® sliding bearing technology. Compatible carriage: MR15C 15mm base width and 100mm length ideal for compact applications Precision Series: 0.025-0.051mm running clearance carriage to rail..
$13.77
Wrench for the 30mm wide Linear Guide Roller Carriage of the Commercial Rail Series - Compatible Carriage: CR45MCA - To adjust the center roller, use an Allen wrench to loosen the screw while stabilizing the roller with an open-end wrench. Rotate the roller to set the desired preload, ensuring smooth..
$6.95
Cam roller bearing (yoke-type cam follower) with a 0.667″ outer diameter (OD), made for track roller applications involving moderate loads and intermittent shock. Yoke not included. High-carbon chrome bearing steel material ensures reliable performance in harsh operating environments (up to 275°F / 135°C) while delivering smooth rolling contact along cam..
$36.68
Fixed concentric cam roller featuring a 1/2" outer diameter and made for high temperatures. This stud cam follower is designed for easy mounting, making it ideal for a variety of cam or track roller applications that involve moderate loading and shock. It is especially recommended for scenarios where the stud..
$25.85
Stainless steel adjustable cam roller bearing (track roller) with 5/8″ OD. This eccentric stud cam follower is ideal for applications where maintaining precise alignment is difficult, such as when mounting holes cannot be machined to tight tolerances. The eccentric design allows the cam follower to compensate for minor positional errors..
$70.73
Linear slide guide with a 40mm-tall profile, 400mm-long hard-coat anodized aluminum rail, and 100mm carriage for moving and accurately positioning loads. The underside of the carriage is lined with self-lubricating FrelonGOLD® PTFE-based polymer material that glides along the rail's angled surfaces without metal-on-metal contact. This Gliding Surface Technology (GST) provides..
$172.72
813 products

Linear Guides

813 products

Linear guides are motion systems that use one or more linear rails and guided carriages to support and accurately position loads along a single axis, providing one degree of freedom. The carriage moves along the rail using either rolling elements, such as ball bearings or rollers, or self-lubricating sliding surfaces. The linear rail provides the straight guide track, load support, and alignment required for controlled, low-friction linear movement. 

Linear guides from PBC Linear are made in the USA around three core technologies—Gliding Surface Technology, V-Rail Technology, and Cam Roller Technology (CRT)—each optimized for specific application demands while maintaining high rigidity, alignment, and long travel. Gliding Surface Technology uses self-lubricating guides sliding on FrelonGold® liners to eliminate metal-to-metal contact, providing quiet, maintenance-free operation with strong resistance to extreme temperatures, dirt, debris, vibration, and washdown conditions, as used in Mini-Rail® miniature linear rail guides and Uni-Guide™ linear slides. V-Rail Technology uses hardened or stainless steel raceways with self-aligning V-wheels for smooth rolling motion and simplified alignment in systems such as V-Guide™ and IVT (Integral V Technology). Cam Roller Technology (CRT) uses rolling-element carriages on hardened raceways embedded within durable linear rails to support higher loads, longer travel, and higher speeds, as found in Commercial Rail, Redi-Rail®, and heavy-duty Hevi-Rail® systems. Recirculating ball profile rail guides provide high rigidity and load capacity for precision applications. In cantilevered load applications, adherence to the 2:1 binding rule remains an important design consideration, with rolling-element guides generally offering greater tolerance compared to sliding-contact systems.

Features and Specifications of Linear Guide Types

Cam Roller Linear Guides
V-Rail Linear Guide Systems
Gliding Surface Linear Guides
Linear Actuators (Linear Guides with Motors or Hand Cranks)

Frequently Asked Questions

What are linear guides?
Linear guides are mechanical systems that support and control motion along a straight path using rails and moving carriages. They are designed to carry loads with controlled friction, alignment, and stability over a defined travel distance in both industrial and automation applications.
How do linear guides work?
Linear guides use either sliding or rolling contact between a carriage and a rail to enable motion. Sliding systems rely on low-friction liner materials that eliminate metal-to-metal contact, while rolling systems use wheels or recirculating ball elements to reduce resistance and support higher speeds or loads.
What is the difference between sliding and rolling linear guides?
Sliding linear guides use self-lubricating surfaces that eliminate metal on metal contact to provide quiet, maintenance-free operation and perform well in dirty or harsh environments. Rolling linear guides use wheels or ball bearings to achieve lower friction, higher speeds, and greater load capacity for precision applications.
Which linear guide is best for dirty or contaminated environments?
Sliding-contact linear guides are generally better for dirty or contaminated environments because they are less sensitive to debris and do not rely on exposed rolling elements. Many designs use engineered liners that continue to operate reliably even with dirt, moisture, or washdown conditions.
Which linear guide is best for high precision applications?
Recirculating ball profile rail guides are commonly used for high precision applications because they provide high rigidity, repeatability, and load capacity with minimal deflection under load.
What are V-groove linear guides?
V-groove linear guides use V-shaped wheels that run along matching rails or raceways. This design allows for self-alignment, smooth motion, and tolerance of minor misalignment, making installation easier in many industrial systems.
What are cam roller linear guides?
Cam roller linear guides use rolling-element wheels mounted on bearings that travel along hardened raceways. They are designed to handle higher loads, longer travel distances, and higher speeds in demanding industrial and material handling applications.
Do linear guides require lubrication?
Rolling-element linear guides typically require periodic lubrication to maintain performance and service life, while sliding-contact guides often use self-lubricating materials that reduce or eliminate the need for external lubrication.
What factors should be considered when selecting a linear guide?
Key factors include load capacity, speed, required precision, environmental conditions, installation alignment, and maintenance requirements, as well as whether the application benefits more from sliding or rolling contact technology.
What is the difference between linear guides and linear bearings?
Linear guides use rail-based systems with integrated carriages to provide higher rigidity, alignment, and longer travel, while linear bearings are typically mounted on round shafts and used as individual components in simpler or more compact designs.