Linear Guides

Linear Guides

Linear guides are motion systems that pair one or more linear rails with carriages to support loads and provide smooth, low-friction motion along a single axis, or one degree of freedom, using sliding contact or rolling elements. A linear rail is the straight guide track that the carriage travels along, providing the path, support surface, and alignment needed for controlled linear movement. Linear guides from PBC Linear are made in the USA around three core technologies—Gliding Surface Technology, V-Rail Technology, and Cam Roller Technology (CRT)—each optimized for specific application demands while maintaining high rigidity, alignment, and long travel. Gliding Surface Technology uses self-lubricating guides sliding on FrelonGold® liners to eliminate metal-to-metal contact, providing quiet, maintenance-free operation with strong resistance to extreme temperatures, dirt, debris, vibration, and washdown conditions, as used in Mini-Rail® miniature linear rail guides and Uni-Guide™ linear slides. V-Rail Technology uses hardened or stainless steel raceways with self-aligning V-wheels for smooth rolling motion and simplified alignment in systems such as V-Guide™ and IVT (Integral V Technology). Cam Roller Technology (CRT) uses rolling-element carriages on hardened raceways embedded within durable linear rails to support higher loads, longer travel, and higher speeds, as found in Commercial Rail, Redi-Rail®, and heavy-duty Hevi-Rail® systems. Recirculating ball profile rail guides provide high rigidity and load capacity for precision applications. In cantilevered load applications, adherence to the 2:1 binding rule remains an important design consideration, with rolling-element guides generally offering greater tolerance compared to sliding-contact systems.

More About Linear Guides

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features

Browse Categories

807 products
Adjustable cam roller bearing featuring a 5/8" outer diameter. This eccentric stud cam follower is designed for easy mounting, making it ideal for a variety of cam or track roller applications that involve moderate loading and shock. It is especially recommended for scenarios where the stud hole can be machined..
$34.29
Cam roller bearing (yoke-type cam follower) with a 0.850″ outer diameter (OD), made for track roller applications involving moderate loads and intermittent shock. Yoke not included. High-carbon chrome bearing steel material ensures reliable performance in harsh operating environments (up to 275°F / 135°C) while delivering smooth rolling contact along cam..
$34.98
Cam Roller; a Yoke-Type Cam Follower with 0.432" Outer Diameter (OD). Yoke not included. These track rollers are easy to mount and designed for various cam applications involving moderate loading and shock. Precision manufacturing minimizes bearing failure and costly shutdowns Yoke not included Dimensionally interchangeable with standard Cam Yoke Rollers..
$23.04
Adjustable cam roller bearing featuring a 1/2" outer diameter. This eccentric stud cam follower is designed for easy mounting, making it ideal for a variety of cam or track roller applications that involve moderate loading and shock. It is especially recommended for scenarios where the stud hole can be machined..
$34.84
Cam Roller for a Yoke-Type Cam Follower with 0.558" Outer Diameter (OD). Yoke not included.  These track rollers are easy to mount and designed for applications involving moderate loading and shock. Precision manufacturing minimizes bearing failure and costly shutdowns Yoke not included Dimensionally interchangeable with standard Cam Yoke Rollers Pre-lubricated..
$24.39
Adjustable cam roller bearing (track roller) with 7/8″ OD. This eccentric stud cam follower is ideal for applications where maintaining precise alignment is difficult, such as when mounting holes cannot be machined to tight tolerances. The eccentric design allows the cam follower to compensate for minor positional errors and accommodate..
$32.48
Adjustable cam roller bearing (track roller) with 1-1/8″ OD. This eccentric stud cam follower is ideal for applications where maintaining precise alignment is difficult, such as when mounting holes cannot be machined to tight tolerances. The eccentric design allows the cam follower to compensate for minor positional errors and accommodate..
$38.62
Chrome Plated Cam Yoke Roller 1 1/8" Outer Diameter OD - Sealed - Yoke not included. Cam Rollers and Cam Yoke Rollers are easy to mount and designed for various cam or track roller applications involving moderate loading and shock. Precision manufacturing minimizes bearing failure and costly shutdowns Sealed bearings..
$59.45
Stainless Steel Cam Yoke Roller 7/8" Outer Diameter OD - Sealed - Yoke not included. Cam Rollers and Cam Yoke Rollers are easy to mount and designed for various cam or track roller applications involving moderate loading and shock.  Precision manufacturing minimizes bearing failure and costly shutdowns Sealed bearings retain..
$114.45
Chrome plated adjustable cam roller bearing (track roller) with 5/8″ OD. This eccentric stud cam follower is ideal for applications where maintaining precise alignment is difficult, such as when mounting holes cannot be machined to tight tolerances. The eccentric design allows the cam follower to compensate for minor positional errors..
$53.86
Chrome Plated Sealed Cam Roller of 1" Outer Diameter (OD). Yoke not included. These yoke-type cam followers are easy to mount and designed for various cam or track roller applications involving moderate loading and shock.  Yoke not included. This is a yoke-type cam follower aka cam roller Precision manufacturing minimizes..
$39.60
Stainless Steel Cam Roller with Groove 7/8" Outer Diameter OD. Yoke not included. The yoke-type cam followers are easy to mount and designed for various cam or track roller applications involving moderate loading and shock.  Precision manufacturing minimizes bearing failure and costly shutdowns Sealed bearings retain lubrication and prevent contamination..
$77.13
Chrome Plated Sealed Cam Roller 7/8" Outer Diameter ( OD). Yoke not included. These yoke-type cam followers are easy to mount and designed for various cam or track roller applications involving moderate loading and shock. Precision manufacturing minimizes bearing failure and costly shutdowns Sealed bearings retain lubrication and prevent contamination..
$54.29
Stainless Steel Cam Roller featuring a 5/8" outer diameter and includes a concentric studded cam follower in a fixed assembly. These cam rollers are designed for easy mounting, making them ideal for a variety of cam or track roller applications that involve moderate loading and shock. They are especially recommended..
$28.54
Stainless steel cam roller with a 0.667″ outer diameter (OD), designed for yoke-type cam follower assemblies and track roller applications involving moderate loads and intermittent shock. Yoke not included. The stainless steel withstands corrosive environments while delivering smooth rolling contact along cam profiles or track surfaces.  Yoke not included Made..
$69.26
Chrome Plated Cam Roller featuring a 5/8" outer diameter with a concentric studded cam follower in a fixed assembly. These cam rollers are designed for easy mounting, making them ideal for a variety of cam or track roller applications that involve moderate loading and shock. They are especially recommended for..
$53.61
Chrome plated cam roller with a 0.667″ outer diameter (OD), designed for yoke-type cam follower assemblies and track roller applications involving moderate loads and intermittent shock. Yoke not included. The Chrome Plating delivers smooth rolling contact along cam profiles or track roller surfaces. The base material is high carbon chrome..
$34.94
Fixed concentric cam roller featuring a 1/2" outer diameter and made for high temperatures. This stud cam follower is designed for easy mounting, making it ideal for a variety of cam or track roller applications that involve moderate loading and shock. It is especially recommended for scenarios where the stud..
$30.81
High-temperature adjustable cam roller bearing (track roller) with 1/2″ OD. This eccentric stud cam follower is ideal for applications where maintaining precise alignment is difficult, such as when mounting holes cannot be machined to tight tolerances. The eccentric design allows the cam follower to compensate for minor positional errors and..
$37.54
Adjustable Chrome Plated Cam Roller (1/2" OD) and Eccentric Studded Follower Adjustable Assembly. Ideal for situations where maintaining precise alignment is challenging, such as when the holes for mounting can’t be machined to tight tolerances. Eccentric cam followers help compensate for this by securely locking in place despite any slight..
$36.09

Linear Guides

807 products

Linear guides are motion systems that pair one or more linear rails with carriages to support loads and provide smooth, low-friction motion along a single axis, or one degree of freedom, using sliding contact or rolling elements. A linear rail is the straight guide track that the carriage travels along, providing the path, support surface, and alignment needed for controlled linear movement. Linear guides from PBC Linear are made in the USA around three core technologies—Gliding Surface Technology, V-Rail Technology, and Cam Roller Technology (CRT)—each optimized for specific application demands while maintaining high rigidity, alignment, and long travel. Gliding Surface Technology uses self-lubricating guides sliding on FrelonGold® liners to eliminate metal-to-metal contact, providing quiet, maintenance-free operation with strong resistance to extreme temperatures, dirt, debris, vibration, and washdown conditions, as used in Mini-Rail® miniature linear rail guides and Uni-Guide™ linear slides. V-Rail Technology uses hardened or stainless steel raceways with self-aligning V-wheels for smooth rolling motion and simplified alignment in systems such as V-Guide™ and IVT (Integral V Technology). Cam Roller Technology (CRT) uses rolling-element carriages on hardened raceways embedded within durable linear rails to support higher loads, longer travel, and higher speeds, as found in Commercial Rail, Redi-Rail®, and heavy-duty Hevi-Rail® systems. Recirculating ball profile rail guides provide high rigidity and load capacity for precision applications. In cantilevered load applications, adherence to the 2:1 binding rule remains an important design consideration, with rolling-element guides generally offering greater tolerance compared to sliding-contact systems.

Features and Specifications of Linear Guide Types

Cam Roller Linear Guides
V-Rail Linear Guide Systems
Gliding Surface Linear Guides
Linear Actuators (Linear Guides with Motors or Hand Cranks)

Frequently Asked Questions

What are linear guides?
Linear guides are mechanical systems that support and control motion along a straight path using rails and moving carriages. They are designed to carry loads with controlled friction, alignment, and stability over a defined travel distance in both industrial and automation applications.
How do linear guides work?
Linear guides use either sliding or rolling contact between a carriage and a rail to enable motion. Sliding systems rely on low-friction liner materials that eliminate metal-to-metal contact, while rolling systems use wheels or recirculating ball elements to reduce resistance and support higher speeds or loads.
What is the difference between sliding and rolling linear guides?
Sliding linear guides use self-lubricating surfaces that eliminate metal on metal contact to provide quiet, maintenance-free operation and perform well in dirty or harsh environments. Rolling linear guides use wheels or ball bearings to achieve lower friction, higher speeds, and greater load capacity for precision applications.
Which linear guide is best for dirty or contaminated environments?
Sliding-contact linear guides are generally better for dirty or contaminated environments because they are less sensitive to debris and do not rely on exposed rolling elements. Many designs use engineered liners that continue to operate reliably even with dirt, moisture, or washdown conditions.
Which linear guide is best for high precision applications?
Recirculating ball profile rail guides are commonly used for high precision applications because they provide high rigidity, repeatability, and load capacity with minimal deflection under load.
What are V-groove linear guides?
V-groove linear guides use V-shaped wheels that run along matching rails or raceways. This design allows for self-alignment, smooth motion, and tolerance of minor misalignment, making installation easier in many industrial systems.
What are cam roller linear guides?
Cam roller linear guides use rolling-element wheels mounted on bearings that travel along hardened raceways. They are designed to handle higher loads, longer travel distances, and higher speeds in demanding industrial and material handling applications.
Do linear guides require lubrication?
Rolling-element linear guides typically require periodic lubrication to maintain performance and service life, while sliding-contact guides often use self-lubricating materials that reduce or eliminate the need for external lubrication.
What factors should be considered when selecting a linear guide?
Key factors include load capacity, speed, required precision, environmental conditions, installation alignment, and maintenance requirements, as well as whether the application benefits more from sliding or rolling contact technology.
What is the difference between linear guides and linear bearings?
Linear guides use rail-based systems with integrated carriages to provide higher rigidity, alignment, and longer travel, while linear bearings are typically mounted on round shafts and used as individual components in simpler or more compact designs.