Captive Lead Screw Linear Actuator Motor Assembly

Captive Lead Screw Linear Actuators

Captive lead screw linear actuators are integrated motorized assemblies that convert rotary motion into linear motion using an internal nut design in which one end of the lead screw is retained, or “captured,” within the motor assembly. In this configuration, the lead screw does not rotate. Instead, the motor drives an internal threaded mechanism that forces the screw to extend and retract linearly from the actuator body to push or pull the attached load. Because part of the screw must always remain engaged inside the actuator, the amount of screw extension is inherently limited, making captive designs best suited for shorter travel lengths in compact, mechanically stable motion systems.

The captive lead screw actuators are offered in five NEMA frame sizes—08, 11, 14, 17, and 23. The lead screw and nut threads are coated with PTFE to reduce friction, minimize wear, resist contamination, and help prevent coating flaking over time. To ensure long-term accuracy and durability, each unit incorporates angular contact bearings directly within the motor housing to increase thrust capacity, reduce deflection, and control runout. Factory-preloaded bearings eliminate axial clearance to maintain consistent positioning accuracy and minimize backlash over time. These actuators also support advanced motion control upgrades such as Smart Motor Technology, which can provide up to 50% higher output torque for faster cycle times and improved productivity without increasing the actuator footprint.

More About Captive Lead Screw Linear Actuators

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features

Browse Categories

30 products
Lead Screw Linear Actuator 300mm long with a NEMA 17 Motor Single Stack (43mm), Round Anti-Backlash Nut, 12mm screw diameter, 1mm lead size, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Round Constant Force™ Anti-Backlash nut..
$198.80
Lead Screw Linear Actuator 400mm long with a NEMA 14 Motor, Triangle Anti-Backlash Nut, 10mm screw diameter, 5mm lead size, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Triangle Constant Force™ Anti-Backlash nut uses a spring..
$236.39
Lead Screw Linear Actuator 300mm long with a NEMA 23 Motor, Triangle Anti-Backlash Nut, 10mm screw diameter, 1mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Triangle Constant Force™ Anti-Backlash nut uses a spring to..
$217.23
Lead Screw Linear Actuator 200mm long with a NEMA 14 Motor, RoundAnti-Backlash Nut, 10mm screw diameter, 5mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Triangle Constant Force™ Anti-Backlash nut uses a spring to maintain..
$198.07
Lead Screw Actuator with a 6mm screw diameter, 300mm length, powered by a NEMA 11 motor. Features a 5mm lead, right-hand clockwise thread and a rectangle anti-backlash nut for smooth, play-free operation. A PTFE coating minimizes friction, prevents flaking and ensures durability. Length: 300mm Screw Diameter: 6mm Lead: 5mm Lead..
$234.92
Lead Screw Actuator with a 6mm screw diameter, 250mm length, powered by a NEMA 11 motor. Features a 5mm lead, right-hand clockwise thread and a rectangle anti-backlash nut for smooth, play-free operation. A PTFE coating minimizes friction, prevents flaking and ensures durability. Length: 250mm Screw Diameter: 6mm Lead: 5mm Thread..
$225.34
Lead Screw Actuator with a 6mm screw diameter, 100mm length, powered by NEMA 11 motor. Features a 1mm lead, right-hand clockwise thread and a rectangle anti-backlash nut for smooth, play-free operation. A PTFE coating minimizes friction, prevents flaking and ensures durability. Nut Type: Rectangle AntiBacklash Nut, Motor: Nema 11 Motor..
$196.60
Lead Screw Linear Actuator 250mm long with a NEMA 8 Motor, Rectangle Anti-Backlash Nut, 6mm screw diameter, 5mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Rectangle Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial..
$241.65
Lead Screw Linear Actuator 200mm long with a NEMA 8 Motor, Rectangle Anti-Backlash Nut, 6mm screw diameter, 1mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Rectangle Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial..
$232.07
Lead Screw Linear Actuator with a NEMA 8 motor, a Round Anti-Backlash Nut, 6mm screw diameter, 1mm lead, and a length of 100mm. The screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Constant Force™ Anti-Backlash nut uses a spring to maintain..
$212.91
30 products

Captive Lead Screw Linear Actuators

30 products

Captive lead screw linear actuators are integrated motorized assemblies that convert rotary motion into linear motion using an internal nut design in which one end of the lead screw is retained, or “captured,” within the motor assembly. In this configuration, the lead screw does not rotate. Instead, the motor drives an internal threaded mechanism that forces the screw to extend and retract linearly from the actuator body to push or pull the attached load. Because part of the screw must always remain engaged inside the actuator, the amount of screw extension is inherently limited, making captive designs best suited for shorter travel lengths in compact, mechanically stable motion systems.

The captive lead screw actuators are offered in five NEMA frame sizes—08, 11, 14, 17, and 23. The lead screw and nut threads are coated with PTFE to reduce friction, minimize wear, resist contamination, and help prevent coating flaking over time. To ensure long-term accuracy and durability, each unit incorporates angular contact bearings directly within the motor housing to increase thrust capacity, reduce deflection, and control runout. Factory-preloaded bearings eliminate axial clearance to maintain consistent positioning accuracy and minimize backlash over time. These actuators also support advanced motion control upgrades such as Smart Motor Technology, which can provide up to 50% higher output torque for faster cycle times and improved productivity without increasing the actuator footprint.

Key Features:

  • Five frame sizes: NEMA 08, 11, 14, 17, and 23
  • Multiple lead screw and nut combinations available per frame size
  • Available with standard and anti-backlash nuts
  • Three nut styles offer design flexibility: round, square and triangular
  • Larger bearing design increases thrust capacity and service life
  • Preloaded bearings eliminate axial play for improved positioning accuracy
  • Optional Smart Motor Technology for up to 50% more torque