Anti-Backlash Lead Screw Linear Actuators - LS Series

Anti-Backlash Lead Screw Linear Actuators - LS Series

The LS Series captive linear actuators deliver precise, reliable linear motion in a compact, integrated design. The lead screw is securely mounted within a hollow shaft motor, preventing rotation while ensuring smooth, controlled movement. Tight concentricity minimizes runout to less than 0.003", providing consistent accuracy for demanding motion control applications.

More About Anti-Backlash Lead Screw Linear Actuators - LS Series

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features
15 products
Lead Screw Linear Actuator with a 16mm screw diameter, 1mm lead, and 300mm length, featuring a Round Anti-Backlash Nut and a NEMA 23 Single Stack Motor (56mm), pairing a quality screw made of stainless steel with a PTFE coating to minimize friction and prevent flaking with an innovative Anti-Backlash Nut..
$228.17
Lead Screw Linear Actuator 250mm long with a NEMA 8 Motor, Rectangle Anti-Backlash Nut, 6mm screw diameter, 5mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Rectangle Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial..
$241.65
Lead Screw Linear Actuator with a NEMA 8 motor, a Round Anti-Backlash Nut, 6mm screw diameter, 1mm lead, and a length of 100mm. The screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Constant Force™ Anti-Backlash nut uses a spring to maintain..
$212.91
Lead Screw Linear Actuator 200mm long with a NEMA 8 Motor, Rectangle Anti-Backlash Nut, 6mm screw diameter, 1mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking. The Rectangle Constant Force™ Anti-Backlash nut uses a spring to maintain uniform radial..
$232.07
Lead Screw Linear Actuator 400mm long with a NEMA 17 Motor Single Stack (43mm), Round Anti-Backlash Nut, 12mm screw diameter, 5mm lead size, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Round Constant Force™ Anti-Backlash nut..
$217.95
Lead Screw Actuator with a 6mm screw diameter, 300mm length, powered by a NEMA 11 motor. Features a 5mm lead, right-hand clockwise thread and a rectangle anti-backlash nut for smooth, play-free operation. A PTFE coating minimizes friction, prevents flaking and ensures durability. Length: 300mm Screw Diameter: 6mm Lead: 5mm Lead..
$234.92
Lead Screw Actuator with a 6mm screw diameter, 250mm length, powered by a NEMA 11 motor. Features a 5mm lead, right-hand clockwise thread and a rectangle anti-backlash nut for smooth, play-free operation. A PTFE coating minimizes friction, prevents flaking and ensures durability. Length: 250mm Screw Diameter: 6mm Lead: 5mm Thread..
$225.34
Lead Screw Linear Actuator 200mm long with a NEMA 14 Motor, RoundAnti-Backlash Nut, 10mm screw diameter, 5mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Triangle Constant Force™ Anti-Backlash nut uses a spring to maintain..
$198.07
Lead Screw Actuator with a 6mm screw diameter, 100mm length, powered by NEMA 11 motor. Features a 1mm lead, right-hand clockwise thread and a rectangle anti-backlash nut for smooth, play-free operation. A PTFE coating minimizes friction, prevents flaking and ensures durability. Nut Type: Rectangle AntiBacklash Nut, Motor: Nema 11 Motor..
$196.60
Lead Screw Linear Actuator 300mm long with a NEMA 23 Motor, Triangle Anti-Backlash Nut, 10mm screw diameter, 1mm lead, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Triangle Constant Force™ Anti-Backlash nut uses a spring to..
$217.23
Lead Screw Linear Actuator 400mm long with a NEMA 14 Motor, Triangle Anti-Backlash Nut, 10mm screw diameter, 5mm lead size, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Triangle Constant Force™ Anti-Backlash nut uses a spring..
$236.39
Lead Screw Linear Actuator 300mm long with a NEMA 17 Motor Single Stack (43mm), Round Anti-Backlash Nut, 12mm screw diameter, 1mm lead size, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Round Constant Force™ Anti-Backlash nut..
$198.80
Lead Screw Linear Actuator with a 12mm screw diameter, 5mm lead, and 500mm length, featuring a Round Anti-Backlash Nut and a NEMA 17 Motor, pairing a quality screw made of stainless steel with a PTFE coating to minimize friction and prevent flaking with an innovative Anti-Backlash Nut incorporating ConstantForce™ technology...
$261.90
Lead Screw Linear Actuator 500mm long with a NEMA 23 Motor Single Stack (56mm), Round Anti-Backlash Nut, 16mm screw diameter, 5mm lead size, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Round Constant Force™ Anti-Backlash nut..
$266.49
Lead Screw Linear Actuator 400mm long with a NEMA 23 Motor, Round Anti-Backlash Nut, 16mm screw diameter, 5mm lead size, and the screw is made from precision-rolled 300 Series Stainless Steel and coated with PTFE to prevent flaking and reduce friction. The Round Constant Force™ Anti-Backlash nut uses a spring..
$257.70

Anti-Backlash Lead Screw Linear Actuators - LS Series

15 products

The LS Series captive linear actuators deliver precise, reliable linear motion in a compact, integrated design. The lead screw is securely mounted within a hollow shaft motor, preventing rotation while ensuring smooth, controlled movement. Tight concentricity minimizes runout to less than 0.003", providing consistent accuracy for demanding motion control applications.

The Constant Force Technology (CFT) anti-backlash nut is an option for the LS Series. It applies uniform radial pressure throughout the motion profile for more than twice the backlash compensation of traditional designs. The self-lubricating PTFE nut maintains consistent preload over its lifetime, delivering maintenance-free performance and repeatable positioning. Available in multiple configurations and built to strict quality standards, the LS Series is an ideal solution for high-precision automation and linear motion systems.

  • Standard and anti-backlash nut offerings
  • Available in NEMA 08, 11, 14, 17, and 23 frame sizes
  • Standard or PTFE coated stainless steel threads
  • Metric Sizes: 6, 10, 12, and 16mm
  • Inch Sizes: 3/16, ¼, 3/8, 7/16 and 1/2"