Cam Followers - Cam Rollers - Stud or Yoke

Cam Followers (Track Rollers or Cam Rollers)

Cam followers (track rollers), also referred to as cam roller bearings, are rolling-element bearings designed to guide and support moving loads by maintaining continuous contact with a cam or track surface that pushes or guides the follower. Stud-mounted and yoke-style configurations simplify installation and alignment. Stud-type cam followers include an integrated threaded stud that acts as the axle the roller rotates on, while also serving as the mounting feature that threads directly into a tapped hole or bracket, combining multiple parts into a single component. In contrast, yoke-type cam followers consist of the roller wheel only and require a separate shaft or pin to act as the axle, mounted within a yoke or housing. Stud-type assemblies are available with either concentric or eccentric studs, where concentric designs are used when mounting holes can be machined to tight tolerances (as close as +0.0000″ / −0.0005″) and eccentric cam followers feature an offset stud that allows the roller position to be adjusted during installation for proper alignment and load contact. Available in steel, chrome-plated, and stainless steel variants, cam followers are easy to mount and well suited for a wide range of applications, with sealed designs that retain lubrication and protect against contamination. A wide range of sizes is available to meet different load and mounting requirements. These components provide smooth rolling contact and reliable load support in applications with moderate loads and shock.

More About Cam Followers (Track Rollers or Cam Rollers)

Ways to Order

Catalog Preview
Web Catalog Web Catalog Download PDF Download PDF Video Video Features Features

Browse Categories

44 products
Chrome Plated Sealed Cam Roller of 1" Outer Diameter (OD). Yoke not included. These yoke-type cam followers are easy to mount and designed for various cam or track roller applications involving moderate loading and shock.  Yoke not included. This is a yoke-type cam follower aka cam roller Precision manufacturing minimizes..
$39.60
Stainless Steel Cam Roller with Groove 7/8" Outer Diameter OD. Yoke not included. The yoke-type cam followers are easy to mount and designed for various cam or track roller applications involving moderate loading and shock.  Precision manufacturing minimizes bearing failure and costly shutdowns Sealed bearings retain lubrication and prevent contamination..
$77.13
Chrome plated adjustable cam roller bearing (track roller) with 5/8″ OD. This eccentric stud cam follower is ideal for applications where maintaining precise alignment is difficult, such as when mounting holes cannot be machined to tight tolerances. The eccentric design allows the cam follower to compensate for minor positional errors..
$53.86
Stainless Steel Cam Roller featuring a 5/8" outer diameter and includes a concentric studded cam follower in a fixed assembly. These cam rollers are designed for easy mounting, making them ideal for a variety of cam or track roller applications that involve moderate loading and shock. They are especially recommended..
$28.54
Chrome Plated Cam Roller featuring a 5/8" outer diameter with a concentric studded cam follower in a fixed assembly. These cam rollers are designed for easy mounting, making them ideal for a variety of cam or track roller applications that involve moderate loading and shock. They are especially recommended for..
$53.61
Stainless steel cam roller with a 0.667″ outer diameter (OD), designed for yoke-type cam follower assemblies and track roller applications involving moderate loads and intermittent shock. Yoke not included. The stainless steel withstands corrosive environments while delivering smooth rolling contact along cam profiles or track surfaces.  Yoke not included Made..
$69.26
Chrome plated cam roller with a 0.667″ outer diameter (OD), designed for yoke-type cam follower assemblies and track roller applications involving moderate loads and intermittent shock. Yoke not included. The Chrome Plating delivers smooth rolling contact along cam profiles or track roller surfaces. The base material is high carbon chrome..
$34.94
High-temperature adjustable cam roller bearing (track roller) with 1/2″ OD. This eccentric stud cam follower is ideal for applications where maintaining precise alignment is difficult, such as when mounting holes cannot be machined to tight tolerances. The eccentric design allows the cam follower to compensate for minor positional errors and..
$37.54
Adjustable Chrome Plated Cam Roller (1/2" OD) and Eccentric Studded Follower Adjustable Assembly. Ideal for situations where maintaining precise alignment is challenging, such as when the holes for mounting can’t be machined to tight tolerances. Eccentric cam followers help compensate for this by securely locking in place despite any slight..
$36.09
Fixed concentric cam roller featuring a 1/2" outer diameter and made for high temperatures. This stud cam follower is designed for easy mounting, making it ideal for a variety of cam or track roller applications that involve moderate loading and shock. It is especially recommended for scenarios where the stud..
$30.81
Stainless Steel Cam Roller (stud-type cam follower) with a 1/2" outer diameter in a fixed assembly. These track rollers are designed for easy mounting, making them ideal for a variety of cam or track roller applications that involve moderate loading and shock. They are especially recommended for scenarios where the..
$21.94
High-temperature cam roller with a 0.558″ outer diameter (OD), designed for yoke-type cam follower assemblies and track roller applications involving moderate loads and intermittent shock. Yoke not included. The high-temperature configuration and high-carbon chrome bearing steel material ensures reliable performance in elevated operating environments (up to 275°F / 135°C) while..
$101.17
Chrome plated cam roller with a 0.558″ outer diameter (OD), designed for yoke-type cam follower assemblies and track roller applications involving moderate loads and intermittent shock. Yoke not included. The Chrome Plating delivers smooth rolling contact along cam profiles or track roller surfaces. The base material is high carbon chrome..
$30.67
High-temperature cam roller with a 0.432″ outer diameter (OD), designed for yoke-type cam follower assemblies and track roller applications involving moderate loads and intermittent shock. Yoke not included. The high-temperature configuration and high-carbon chrome bearing steel material ensures reliable performance in elevated operating environments (up to 275°F / 135°C) while..
$99.90
Chrome plated cam roller with a 0.432″ outer diameter (OD), designed for yoke-type cam follower assemblies and track roller applications involving moderate loads and intermittent shock. Yoke not included. The Chrome Plating delivers smooth rolling contact along cam profiles or track roller surfaces. The base material is high carbon chrome..
$125.95
Sealed cam roller (yoke-type cam follower) with a 1 3/4″ outer diameter (OD), made for track roller applications involving moderate loads and intermittent shock. Yoke not included. High-carbon chrome bearing steel material ensures reliable performance in elevated operating environments (up to 275°F / 135°C) while delivering smooth rolling contact along..
$60.19
Sealed cam roller (yoke-type cam follower) with a 1 1/8″ outer diameter (OD), made for track roller applications involving moderate loads and intermittent shock. Yoke not included. High-carbon chrome bearing steel material ensures reliable performance in elevated operating environments (up to 275°F / 135°C) while delivering smooth rolling contact along..
$36.16
Sealed cam roller (yoke-type cam follower) with a 2″ outer diameter (OD), made for track roller applications involving moderate loads and intermittent shock. Yoke not included. High-carbon chrome bearing steel material ensures reliable performance in elevated operating environments (up to 275°F / 135°C) while delivering smooth rolling contact along cam..
$87.51
Sealed cam roller (yoke-type cam follower) with a 1″ outer diameter (OD), made for track roller applications involving moderate loads and intermittent shock. Yoke not included. High-carbon chrome bearing steel material ensures reliable performance in elevated operating environments (up to 275°F / 135°C) while delivering smooth rolling contact along cam..
$31.38
Cam roller bearing (yoke-type cam follower) with a 0.850″ outer diameter (OD), made for track roller applications involving moderate loads and intermittent shock. Yoke not included. High-carbon chrome bearing steel material ensures reliable performance in harsh operating environments (up to 275°F / 135°C) while delivering smooth rolling contact along cam..
$34.98

Cam Followers (Track Rollers or Cam Rollers)

44 products

Cam followers (track rollers), also referred to as cam roller bearings, are rolling-element bearings designed to guide and support moving loads by maintaining continuous contact with a cam or track surface that pushes or guides the follower. Stud-mounted and yoke-style configurations simplify installation and alignment. Stud-type cam followers include an integrated threaded stud that acts as the axle the roller rotates on, while also serving as the mounting feature that threads directly into a tapped hole or bracket, combining multiple parts into a single component. In contrast, yoke-type cam followers consist of the roller wheel only and require a separate shaft or pin to act as the axle, mounted within a yoke or housing. Stud-type assemblies are available with either concentric or eccentric studs, where concentric designs are used when mounting holes can be machined to tight tolerances (as close as +0.0000″ / −0.0005″) and eccentric cam followers feature an offset stud that allows the roller position to be adjusted during installation for proper alignment and load contact. Available in steel, chrome-plated, and stainless steel variants, cam followers are easy to mount and well suited for a wide range of applications, with sealed designs that retain lubrication and protect against contamination. A wide range of sizes is available to meet different load and mounting requirements. These components provide smooth rolling contact and reliable load support in applications with moderate loads and shock.

Blog Post: What is a Cam Follower?

Frequently Asked Questions

What is a cam follower?
A cam follower, also called a track roller, is a rolling-element bearing designed to guide and support motion by maintaining continuous contact with a cam or track surface. A cam is a shaped or moving surface that pushes or guides the follower, allowing it to roll smoothly while carrying load with low friction.
What is a cam?
A cam is a rotating or sliding mechanical component with a shaped profile that converts motion into controlled linear or oscillating movement of a follower. As the cam moves, its surface pushes against a cam follower to produce a specific motion pattern.
What is the difference between a cam follower and a track roller?
The terms cam follower and track roller are often used interchangeably. Cam follower typically refers to stud-type designs with an integrated mounting stud, while track roller can refer more broadly to both stud-type and yoke-type configurations.
What is the difference between stud-type and yoke-type cam followers?
Stud-type cam followers include an integrated stud that acts as the axle and mounting feature, allowing them to be threaded directly into a hole or bracket. Yoke-type cam followers do not include a stud and require a separate shaft or pin for mounting within a housing or yoke.
What is an eccentric cam follower?
An eccentric cam follower has an offset stud that allows the position of the roller to be adjusted during installation, making it useful for fine-tuning alignment and ensuring proper contact with a track or cam.
When should eccentric cam followers be used?
Eccentric cam followers are used when precise alignment cannot be achieved through machining alone, allowing installers to adjust the roller position to compensate for tolerance variations.
What are cam followers used for?
Cam followers are used in applications that require guided motion along a track or cam, such as material handling systems, conveyors, automation equipment, and indexing mechanisms.
Do cam followers require lubrication?
Most cam followers are pre-lubricated and may include seals to retain lubrication and protect against contamination, but periodic relubrication may be required depending on the application and operating conditions.
What materials are cam followers made from?
Cam followers are commonly made from hardened steel, with options such as chrome-plated or stainless steel available for corrosion resistance and harsh environments.
How are cam followers mounted?
Stud-type cam followers are mounted by threading the stud into a tapped hole or bracket, while yoke-type cam followers are mounted on a separate shaft or pin within a housing or support structure.
What factors should be considered when selecting a cam follower?
Key factors include the material (steel, stainless steel or chrome-plated), load capacity, speed, mounting method, alignment requirements, environmental conditions, and whether a stud-type or yoke-type configuration is more suitable for the application.